LP2985-18
(ACTIVE) Single Output LDO, 150mA, Fixed(1.8V), 1.5% Tolerance, Low Quiescent Current, Low Noise

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community

Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Temp (oC) Price | QTY Package | Pins Device Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
LP2985-18DBVR ACTIVE -40 to 125 0.20 | 1ku SOT-23 (DBV) | 5 View 3000 | LARGE T&R >5K 1k quantity lead time: In stock
Contact Distributor LP2985-18DBVRE4 ACTIVE -40 to 125 0.20 | 1ku SOT-23 (DBV) | 5 View 3000 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
LP2985-18DBVRG4 ACTIVE -40 to 125 0.20 | 1ku SOT-23 (DBV) | 5 View 3000 | LARGE T&R 1K - 5K 1k quantity lead time: In stock
Not Available
LP2985-18DBVT ACTIVE -40 to 125 0.39 | 1ku SOT-23 (DBV) | 5 View 250 | SMALL T&R >5K 1k quantity lead time: In stock
Not Available
LP2985-18DBVTE4 ACTIVE -40 to 125 0.39 | 1ku SOT-23 (DBV) | 5 View 250 | SMALL T&R 1K - 5K 1k quantity lead time: In stock
Not Available
LP2985-18DBVTG4 ACTIVE -40 to 125 0.39 | 1ku SOT-23 (DBV) | 5 View 250 | SMALL T&R >5K 1k quantity lead time: In stock

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 1058 14 Jun 2011

Application Notes (2)

Title Abstract Type Size (KB) Date Views
PDF 140 27 Jul 2009 3,598
PDF 782 30 Jun 2009 2,976



Support & Community


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
WEBENCH Power Supply Design Seminar
Designing stable power supplies is extremely easy using WEBENCH Design tools.
1-Day Workshops   Mon, 07 Oct 2013 - Thu, 10 Oct 2013  
Technology Days 2013
See the latest cutting-edge analog and digital technologies across a wide range of applications.
1-Day Workshops   Thu, 10 Oct 2013 - Thu, 07 Nov 2013  
Telehealth: Trends, Challenges and Solutions
This session will present the overview of telehealth systems and relevant technologies.
On-Line Training   On Demand  
Metering Solutions for the Smart Grid
This presentation discusses the fundamentals of e-metering and various solutions for both the metrology and communications.
On-Line Training   On Demand  
IP Network Camera Analog Solutions Overview
This session discusses system-level solutions for IP Camera and DVR/DVS.
On-Line Training   On Demand  
Click Here