Datasheet
- 150-mA Low-Noise, Low-Dropout Regulator With Shutdown (Rev. N)
(PDF , 882 KB) 14 Jun 2011 - Datasheet Errata for LP2985 Device Type
(PDF , 42 KB) 03 Oct 2008 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | LP2985-33DBVR | ACTIVE | -40 to 125 | 0.20 | 1ku | SOT-23 (DBV) | 5 | View | 3000 | LARGE T&R | >5K | 1k quantity lead time: In stock | | LP2985-33DBVRE4 | ACTIVE | -40 to 125 | 0.20 | 1ku | SOT-23 (DBV) | 5 | View | 3000 | LARGE T&R | 1K - 5K | 1k quantity lead time: In stock | | LP2985-33DBVRG4 | ACTIVE | -40 to 125 | 0.20 | 1ku | SOT-23 (DBV) | 5 | View | 3000 | LARGE T&R | >5K | 1k quantity lead time: In stock | Not Available | | LP2985-33DBVT | ACTIVE | -40 to 125 | 0.39 | 1ku | SOT-23 (DBV) | 5 | View | 250 | SMALL T&R | >5K | 1k quantity lead time: In stock | Not Available | | LP2985-33DBVTE4 | ACTIVE | -40 to 125 | 0.39 | 1ku | SOT-23 (DBV) | 5 | View | 250 | SMALL T&R | >5K | 1k quantity lead time: In stock | Not Available | | LP2985-33DBVTG4 | ACTIVE | -40 to 125 | 0.39 | 1ku | SOT-23 (DBV) | 5 | View | 250 | SMALL T&R | 1K - 5K | 1k quantity lead time: In stock |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 882 | 14 Jun 2011 |
Application Notes (2)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 140 | 27 Jul 2009 | 5,397 | |||
| 782 | 30 Jun 2009 | 3,234 |
Design Kits & Evaluation Modules (3)
| Name | Part# | Type |
|---|---|---|
| DRV8834 Evaluation Module | DRV8834EVM | Evaluation Modules & Boards |
| DRV8837 Evaluation Module | DRV8837EVM | Evaluation Modules & Boards |
| DRV8839 Evaluation Module | DRV8839EVM | Evaluation Modules & Boards |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| In-depth PFC Design Workshop sponsored by Biricha Digital Power Ltd. | In-Person | 30 Apr 2013 - 02 May 2013 |
| Power Fundamentals: Linear Regulator Fundamentals - NPN | Recorded Content | On Demand |
| Power Fundamentals: Buck Regulator Architectures - Current/Emulated Current Mode Buck Regulators | Recorded Content | On Demand |
| Power Fundamentals: Buck Regulator Architectures - COT Buck Regulators | Recorded Content | On Demand |
| Power Fundamentals: Buck Regulator Architectures - Hysteretic Buck Regulators | Recorded Content | On Demand |
See More Training & Events

Cart 