LP2985A-33
(ACTIVE) Single Output LDO, 150mA, Fixed(3.3V), 1.0% Tolerance, Low Quiescent Current, Low Noise

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support &
Community

Sample & Buy

Free Samples Buy Now Part# Status Temp (oC) Price | QTY Package|Pins Top Side Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
LP2985A-33DBVR ACTIVE -40 to 125 0.25 | 1ku SOT-23 (DBV) | 5 View 3000 | LARGE T&R >5K 1k quantity lead time: In stock
LP2985A-33DBVRE4 ACTIVE -40 to 125 0.25 | 1ku SOT-23 (DBV) | 5 View 3000 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
LP2985A-33DBVRG4 ACTIVE -40 to 125 0.25 | 1ku SOT-23 (DBV) | 5 View 3000 | LARGE T&R 1K - 5K 1k quantity lead time: In stock
Not Available
LP2985A-33DBVT ACTIVE -40 to 125 0.44 | 1ku SOT-23 (DBV) | 5 View 250 | SMALL T&R >5K 1k quantity lead time: In stock
Not Available
LP2985A-33DBVTE4 ACTIVE -40 to 125 0.44 | 1ku SOT-23 (DBV) | 5 View 250 | SMALL T&R >5K 1k quantity lead time: In stock
Not Available
LP2985A-33DBVTG4 ACTIVE -40 to 125 0.44 | 1ku SOT-23 (DBV) | 5 View 250 | SMALL T&R 1K - 5K For lead times contact TI Authorized Distributor or local TI sales office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 868 14 Jun 2011

Application Notes (2)

Title Abstract Type Size (KB) Date Views
PDF 140 27 Jul 2009 3,786
PDF 782 30 Jun 2009 2,808

Support and Community

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Power Tip 22: Avoid these common error amplifier pitfalls
This Power Tip looks at three common error amplifier pitfalls.
On-Line Training   On Demand  
IP Network Camera Analog Solutions Overview
This session discusses system-level solutions for IP Camera and DVR/DVS.
On-Line Training   On Demand  
Attached and Integrated Electronics for Solar Modules
This presentation will present the problems that are part of the wider adoption of solar and propose solutions.
On-Line Training   On Demand  
Do you speak PLC, OFDM, SFSK or DALI? – An Intro to Power Line Communications
This presentation will give a short overview on Power Line Communication history, standards and requirements.
On-Line Training   On Demand  
Power Design with SwitcherPro and TINA-TI
In this session you will learn to generate dc-to-dc power supplies in minutes with SwitcherPro and simulate them with TINA-TI.
On-Line Training   On Demand  

Click Here