Micropower Quad Operational Amplifier

Micropower Quad Operational Amplifier - LP324-N

Recommended alternative parts

  • LPV324-N  -  Lower Power, Lower Voltage Version


The LP324-N series consists of four independent, high gain internally compensated micropower operational amplifiers. These amplifiers are specially suited for operation in battery systems while maintaining good input specifications, and extremely low supply current drain. In addition, the LP324-N has an input common mode range, and output source range which includes ground, making it ideal in single supply applications.

These amplifiers are ideal in applications which include portable instrumentation, battery backup equipment, and other circuits which require good DC performance and low supply current.


  • Low Supply Current: 85μA (typ)
  • Low Offset Voltage: 2mV (typ)
  • Low Input Bias Current: 2nA (typ)
  • Input Vommon Mode to GND
  • Interfaces to CMOS Logic
  • Wide Supply Range: 3V < V+ < 32V
  • Small Outline Package Available
  • Pin-for-pin Compatible with LM324

All trademarks are the property of their respective owners.

View more

Parametrics Compare all products in Ultra-Low-Power Op Amps (Iq<=10µA)

Number of Channels (#)
Total Supply Voltage (Min) (+5V=5, +/-5V=10)
Total Supply Voltage (Max) (+5V=5, +/-5V=10)
Iq per channel (Max) (mA)
Iq per channel (Typ) (mA)
Vos (Offset Voltage @ 25C) (Max) (mV)
Offset Drift (Typ) (uV/C)
GBW (Typ) (MHz)
Slew Rate (Typ) (V/us)
Operating Temperature Range (C)
Package Group
Package Size: mm2:W x L (PKG)
Vn at 1kHz (Typ) (nV/rtHz)
Output Current (Typ) (mA)
Input Bias Current (Max) (pA)
CMRR (Typ) (dB)
LP324-N LPV324-N
4    4   
3    2.7   
32    5   
0.0375    0.01   
0.02125    0.0075   
9    7   
10    2   
0.1    0.152   
0.05    0.1   
In to V-    In to V-
Catalog    Catalog   
0 to 70    -40 to 85   
N/A    N/A   
See datasheet (PDIP)
14SOIC: 52 mm2: 6 x 8.65(SOIC)
14TSSOP: 32 mm2: 6.4 x 5(TSSOP)   
14SOIC: 52 mm2: 6 x 8.65(SOIC)
14TSSOP: 32 mm2: 6.4 x 5(TSSOP)   
80    146   
4    17   
Bipolar    Bipolar   
10000    50000   
90    71   

Featured tools and software

WEBENCH® Designer LP324-N

Amplifier Topology
Desired Power Supply Voltage
Positive Supply (Vcc):  V
Negative Supply (Vee):  V
Allowed Power Supply(Vcc-Vee) = 3.0 to 32.0 V
Desired Input and Output Requirements
  Min Max
Vin  V  V
Vout  V  V
Minimum Temperature = 0.0 °C
Maximum Temperature = 70.0 °C