Datasheet
- 800mA Fast-Transient Response Adjustable Low-Dropout Linear Voltage Regulator (Rev. D)
(PDF , 1212 KB) 04 Apr 2013 - View All Technical Documents
Device Uses
- Digital Core ASICs, FPGAs, and DSPs
- Servers
- Routers and Switches
- Base Stations
- Storage Area Networks
- DDR2 Memory
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | LP38511MR-ADJ/NOPB | ACTIVE | -40 to 125 | 0.60 | 1ku | SO PowerPAD (DDA) | 8 | View | 95 | TUBE | 1K - 5K | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | LP38511MRX-ADJ/NOPB | ACTIVE | -40 to 125 | 0.60 | 1ku | SO PowerPAD (DDA) | 8 | View | 2500 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | | LP38511TJ-ADJ/NOPB | ACTIVE | -40 to 125 | 0.60 | 1ku | PFM (NDQ) | 5 | View | 1000 | LARGE T&R | >5K | 1k quantity lead time: In stock |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1212 | 04 Apr 2013 |
User Guides (2)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 156 | 24 Apr 2013 | 399 | |||
| 952 | 24 Apr 2013 | 388 |
Circuit Design & Simulation
Design Kits & Evaluation Modules (1)
| Name | Part# | Type |
|---|---|---|
| LP38511 Thin TO-263 800 mA Fast-Transient Response LDO with Error Flag Evaluation Board | LP38511TJ-ADJEV | Evaluation Modules & Boards |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| In-depth PFC Design Workshop sponsored by Biricha Digital Power Ltd. | In-Person | 30 Apr 2013 - 02 May 2013 |
| Power Fundamentals: Linear Regulator Fundamentals - NPN | Recorded Content | On Demand |
| Power Fundamentals: Buck Regulator Architectures - Current/Emulated Current Mode Buck Regulators | Recorded Content | On Demand |
| Power Fundamentals: Buck Regulator Architectures - COT Buck Regulators | Recorded Content | On Demand |
| Power Fundamentals: Buck Regulator Architectures - Hysteretic Buck Regulators | Recorded Content | On Demand |
See More Training & Events

Cart 