Not Available Contact Distributor LP38693MP-1.8 ACTIVE -40 to 125 0.50 | 1ku SOT-223 (NDC)
| 5 View 1000 No Stock For lead times contact TI Authorized Distributor or local TI sales office
LP38693MP-1.8/NOPB ACTIVE -40 to 125 0.50 | 1ku SOT-223 (NDC)
| 5 View 1000 >5K 1k quantity lead time: In stock
LP38693MP-2.5/NOPB ACTIVE -40 to 125 0.50 | 1ku SOT-223 (NDC)
| 5 View 1000 >5K 1k quantity lead time: In stock Not Available
LP38693MP-3.3 ACTIVE -40 to 125 0.50 | 1ku SOT-223 (NDC)
| 5 View 1000 >5K 1k quantity lead time: In stock
LP38693MP-3.3/NOPB ACTIVE -40 to 125 0.50 | 1ku SOT-223 (NDC)
| 5 View 1000 >5K 1k quantity lead time: In stock Not Available
LP38693MP-5.0 ACTIVE -40 to 125 0.50 | 1ku SOT-223 (NDC)
| 5 View 1000 753 For lead times contact TI Authorized Distributor or local TI sales office
LP38693MP-5.0/NOPB ACTIVE -40 to 125 0.50 | 1ku SOT-223 (NDC)
| 5 View 1000 >5K 1k quantity lead time: In stock Not Available Contact Distributor LP38693MPX-1.8 ACTIVE -40 to 125 0.50 | 1ku SOT-223 (NDC)
| 5 View 2000 No Stock For lead times contact TI Authorized Distributor or local TI sales office Not Available Contact Distributor LP38693MPX-1.8/NOPB ACTIVE -40 to 125 0.50 | 1ku SOT-223 (NDC)
| 5 View 2000 No Stock For lead times contact TI Authorized Distributor or local TI sales office Not Available Contact Distributor LP38693MPX-2.5 ACTIVE -40 to 125 0.50 | 1ku SOT-223 (NDC)
| 5 View 2000 No Stock For lead times contact TI Authorized Distributor or local TI sales office Not Available Contact Distributor LP38693MPX-2.5/NOPB ACTIVE -40 to 125 0.50 | 1ku SOT-223 (NDC)
| 5 View 2000 No Stock For lead times contact TI Authorized Distributor or local TI sales office Not Available Contact Distributor LP38693MPX-3.3 ACTIVE -40 to 125 0.50 | 1ku SOT-223 (NDC)
| 5 View 2000 No Stock For lead times contact TI Authorized Distributor or local TI sales office Not Available
LP38693MPX-3.3/NOPB ACTIVE -40 to 125 0.50 | 1ku SOT-223 (NDC)
| 5 View 2000 >5K 1k quantity lead time: In stock Not Available Contact Distributor LP38693MPX-5.0 ACTIVE -40 to 125 0.50 | 1ku SOT-223 (NDC)
| 5 View 2000 No Stock For lead times contact TI Authorized Distributor or local TI sales office Not Available Contact Distributor LP38693MPX-5.0/NOPB ACTIVE -40 to 125 0.50 | 1ku SOT-223 (NDC)
| 5 View 2000 No Stock For lead times contact TI Authorized Distributor or local TI sales office Not Available Contact Distributor LP38693SD-1.8 ACTIVE -40 to 125 0.50 | 1ku WSON (NGG)
| 6 View 1000 No Stock For lead times contact TI Authorized Distributor or local TI sales office
LP38693SD-1.8/NOPB ACTIVE -40 to 125 0.50 | 1ku WSON (NGG)
| 6 View 1000 >5K 1k quantity lead time: In stock Not Available Contact Distributor LP38693SD-2.5 ACTIVE -40 to 125 0.50 | 1ku WSON (NGG)
| 6 View 1000 No Stock For lead times contact TI Authorized Distributor or local TI sales office
LP38693SD-2.5/NOPB ACTIVE -40 to 125 0.50 | 1ku WSON (NGG)
| 6 View 1000 1K - 5K 1k quantity lead time: In stock Not Available Contact Distributor LP38693SD-3.3 ACTIVE -40 to 125 0.50 | 1ku WSON (NGG)
| 6 View 1000 No Stock For lead times contact TI Authorized Distributor or local TI sales office
LP38693SD-3.3/NOPB ACTIVE -40 to 125 0.50 | 1ku WSON (NGG)
| 6 View 1000 >5K 1k quantity lead time: In stock Not Available Contact Distributor LP38693SD-5.0 ACTIVE -40 to 125 0.50 | 1ku WSON (NGG)
| 6 View 1000 No Stock For lead times contact TI Authorized Distributor or local TI sales office
LP38693SD-5.0/NOPB ACTIVE -40 to 125 0.50 | 1ku WSON (NGG)
| 6 View 1000 >5K 1k quantity lead time: In stock Not Available Contact Distributor LP38693SDX-1.8 ACTIVE -40 to 125 0.50 | 1ku WSON (NGG)
| 6 View 4500 No Stock For lead times contact TI Authorized Distributor or local TI sales office Not Available Contact Distributor LP38693SDX-1.8/NOPB ACTIVE -40 to 125 0.50 | 1ku WSON (NGG)
| 6 View 4500 No Stock For lead times contact TI Authorized Distributor or local TI sales office Not Available Contact Distributor LP38693SDX-2.5 ACTIVE -40 to 125 0.50 | 1ku WSON (NGG)
| 6 View 4500 No Stock For lead times contact TI Authorized Distributor or local TI sales office Not Available Contact Distributor LP38693SDX-2.5/NOPB ACTIVE -40 to 125 0.50 | 1ku WSON (NGG)
| 6 View 4500 No Stock For lead times contact TI Authorized Distributor or local TI sales office Not Available Contact Distributor LP38693SDX-3.3 ACTIVE -40 to 125 0.50 | 1ku WSON (NGG)
| 6 View 4500 No Stock For lead times contact TI Authorized Distributor or local TI sales office Not Available Contact Distributor LP38693SDX-3.3/NOPB ACTIVE -40 to 125 0.50 | 1ku WSON (NGG)
| 6 View 4500 No Stock For lead times contact TI Authorized Distributor or local TI sales office Not Available Contact Distributor LP38693SDX-5.0 ACTIVE -40 to 125 0.50 | 1ku WSON (NGG)
| 6 View 4500 No Stock For lead times contact TI Authorized Distributor or local TI sales office Not Available Contact Distributor LP38693SDX-5.0/NOPB ACTIVE -40 to 125 0.50 | 1ku WSON (NGG)
| 6 View 4500 No Stock For lead times contact TI Authorized Distributor or local TI sales office