Datasheet
- LP38691/93 500mA Low Dropout CMOS Linear Regs Stable (Rev. K)
(PDF , 1917 KB) 08 Apr 2013 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Contact Distributor | LP38693QSD-1.8/NOPB | ACTIVE | -40 to 125 | 0.62 | 1ku | WSON (NGG) | 6 | View | 1000 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | LP38693QSD-2.5/NOPB | ACTIVE | -40 to 125 | 0.62 | 1ku | WSON (NGG) | 6 | View | 1000 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Contact Distributor | LP38693QSD-3.3/NOPB | ACTIVE | -40 to 125 | 0.62 | 1ku | WSON (NGG) | 6 | View | 1000 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Contact Distributor | LP38693QSD-5.0/NOPB | ACTIVE | -40 to 125 | 0.62 | 1ku | WSON (NGG) | 6 | View | 1000 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | LP38693QSDX-1.8/NOPB | ACTIVE | -40 to 125 | 0.62 | 1ku | WSON (NGG) | 6 | View | 4500 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | LP38693QSDX-2.5/NOPB | ACTIVE | -40 to 125 | 0.62 | 1ku | WSON (NGG) | 6 | View | 4500 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | LP38693QSDX-3.3/NOPB | ACTIVE | -40 to 125 | 0.62 | 1ku | WSON (NGG) | 6 | View | 4500 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | LP38693QSDX-5.0/NOPB | ACTIVE | -40 to 125 | 0.62 | 1ku | WSON (NGG) | 6 | View | 4500 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| LP38501-ADJ | 3A FlexCap Low Dropout Linear Regulator for 2.7V to 5.5V Inputs | LINEAR REGULATOR (LDO) - SINGLE CHANNEL LDO | National's LP38k Family Of High |
| LP38503-ADJ | 3A FlexCap Low Dropout Linear Regulator for 2.7V to 5.5V Inputs | LINEAR REGULATOR (LDO) - SINGLE CHANNEL LDO | Performance LDOs Power Digital ICs |
| LP38691 | 500mA Low Dropout CMOS Linear Regulators Stable with Ceramic Output Capacitors | LINEAR REGULATOR (LDO) - SINGLE CHANNEL LDO | Enable Function Removed |
| LP38691-Q1 | 500mA Low Dropout CMOS Linear Regulators Stable with Ceramic Output Capacitors | LINEAR REGULATOR (LDO) - SINGLE CHANNEL LDO | Enable Function Removed |
| LP38693 | 500mA Low Dropout CMOS Linear Regulators Stable with Ceramic Output Capacitors | LINEAR REGULATOR (LDO) - SINGLE CHANNEL LDO | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. |
| LP38693-ADJ | 500mA Low Dropout CMOS Linear Regulators with Adjustable Output Stable with Ceramic Output Cap. | LINEAR REGULATOR (LDO) - SINGLE CHANNEL LDO | Adjustable Output |
| LP38693-ADJ-Q1 | 500mA Low Dropout CMOS Linear Regulators with Adjustable Output Stable with Ceramic Output Cap. | LINEAR REGULATOR (LDO) - SINGLE CHANNEL LDO | Adjustable Output |
| LP38853 | 3A Fast-Response High-Accuracy Adjustable LDO Linear Regulator with Enable and Soft-Start | LINEAR REGULATOR (LDO) - SINGLE CHANNEL LDO | See More At LDO.NATIONAL.COM |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1917 | 08 Apr 2013 |
User Guides (2)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 1111 | 26 Apr 2013 | 1,146 | |||
| 49 | 24 Apr 2013 | 1,862 |
Related End Equipment
- Hard Disk Drives
- Notebook Computers
- Battery Powered Devices
- Portable Instrumentation
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
|
WEBENCH Power Supply Design Seminar
Designing stable power supplies is extremely easy using WEBENCH Design tools. |
1-Day Workshops | Mon, 07 Oct 2013 - Thu, 10 Oct 2013 |
|
Technology Days 2013
See the latest cutting-edge analog and digital technologies across a wide range of applications. |
1-Day Workshops | Thu, 10 Oct 2013 - Thu, 07 Nov 2013 |
|
Telehealth: Trends, Challenges and Solutions
This session will present the overview of telehealth systems and relevant technologies. |
On-Line Training | On Demand |
|
Metering Solutions for the Smart Grid
This presentation discusses the fundamentals of e-metering and various solutions for both the metrology and communications. |
On-Line Training | On Demand |
|
IP Network Camera Analog Solutions Overview
This session discusses system-level solutions for IP Camera and DVR/DVS. |
On-Line Training | On Demand |

Cart 