Datasheet
- LP3879 Micropower 800mA Low Noise Ceramic Stable VReg for Low V Apps (Rev. B)
(PDF , 1057 KB) 02 Apr 2013 - View All Technical Documents
Device Uses
- ASIC Power Supplies In:
- Desktops, Notebooks and Graphic Cards
- Set Top Boxes, Printers and Copiers
- DSP and FPGA Power Supplies
- SMPS Post-Regulator
- Medical Instrumentation
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | | LP3879MR-1.0 | ACTIVE | 0.70 | 1ku | SO PowerPAD (DDA) | 8 | View | 95 | 562 | For lead times contact TI Authorized Distributor or local TI sales office | | LP3879MR-1.0/NOPB | ACTIVE | 0.70 | 1ku | SO PowerPAD (DDA) | 8 | View | 95 | >5K | 1k quantity lead time: In stock | Not Available | | LP3879MR-1.2 | ACTIVE | 0.70 | 1ku | SO PowerPAD (DDA) | 8 | View | 95 | 1K - 5K | For lead times contact TI Authorized Distributor or local TI sales office | | LP3879MR-1.2/NOPB | ACTIVE | 0.70 | 1ku | SO PowerPAD (DDA) | 8 | View | 95 | >5K | 1k quantity lead time: In stock | Not Available | Contact Distributor | LP3879MRX-1.0 | ACTIVE | 0.70 | 1ku | SO PowerPAD (DDA) | 8 | View | 2500 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | LP3879MRX-1.0/NOPB | ACTIVE | 0.70 | 1ku | SO PowerPAD (DDA) | 8 | View | 2500 | 1K - 5K | 1k quantity lead time: In stock | Not Available | Contact Distributor | LP3879MRX-1.2 | ACTIVE | 0.70 | 1ku | SO PowerPAD (DDA) | 8 | View | 2500 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | LP3879MRX-1.2/NOPB | ACTIVE | 0.70 | 1ku | SO PowerPAD (DDA) | 8 | View | 2500 | >5K | 1k quantity lead time: In stock | Not Available | Contact Distributor | LP3879SD-1.0 | ACTIVE | 0.70 | 1ku | WSON (NGT) | 8 | View | 1000 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | LP3879SD-1.0/NOPB | ACTIVE | 0.70 | 1ku | WSON (NGT) | 8 | View | 1000 | 1K - 5K | 1k quantity lead time: In stock | Not Available | Contact Distributor | LP3879SD-1.2 | ACTIVE | 0.70 | 1ku | WSON (NGT) | 8 | View | 1000 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | | LP3879SD-1.2/NOPB | ACTIVE | 0.70 | 1ku | WSON (NGT) | 8 | View | 1000 | >5K | 1k quantity lead time: In stock | Not Available | Contact Distributor | LP3879SDX-1.0 | ACTIVE | 0.70 | 1ku | WSON (NGT) | 8 | View | 4500 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | LP3879SDX-1.0/NOPB | ACTIVE | 0.70 | 1ku | WSON (NGT) | 8 | View | 4500 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | LP3879SDX-1.2 | ACTIVE | 0.70 | 1ku | WSON (NGT) | 8 | View | 4500 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | LP3879SDX-1.2/NOPB | ACTIVE | 0.70 | 1ku | WSON (NGT) | 8 | View | 4500 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| LP3878-ADJ | Micropower 800mA Low Noise "Ceramic Stable" Adjustable Voltage Regulator for 1V to 5V App. | LINEAR REGULATOR (LDO) - SINGLE CHANNEL LDO | Adjustable Voltage For 1V To 5V Applications |
| LP3881 | 0.8A Fast-Response Ultra Low Dropout Linear Regulators | LINEAR REGULATOR (LDO) - SINGLE CHANNEL LDO | Vin Down To 1.3V, Vout Down To 1.2V |
| LP38841 | 0.8A Ultra Low Dropout Linear Regulators | LINEAR REGULATOR (LDO) - SINGLE CHANNEL LDO | Vin Down To 1.05V, Vout Down To 0.56V |
| LP3891 | 0.8A Fast-Response Ultra Low Dropout Linear Regulators | LINEAR REGULATOR (LDO) - SINGLE CHANNEL LDO | Vin Down To 1.6V, Vout Down To 1.2V |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1057 | 02 Apr 2013 |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| In-depth PFC Design Workshop sponsored by Biricha Digital Power Ltd. | In-Person | 30 Apr 2013 - 02 May 2013 |
| Power Fundamentals: Linear Regulator Fundamentals - NPN | Recorded Content | On Demand |
| Power Fundamentals: Buck Regulator Architectures - Current/Emulated Current Mode Buck Regulators | Recorded Content | On Demand |
| Power Fundamentals: Buck Regulator Architectures - COT Buck Regulators | Recorded Content | On Demand |
| Power Fundamentals: Buck Regulator Architectures - Hysteretic Buck Regulators | Recorded Content | On Demand |
See More Training & Events

Cart 