Not Available Contact Distributor LP38841S-0.8 ACTIVE -40 to 125 0.71 | 1ku DDPAK/TO-263 (KTT)
| 5 View 45 No Stock For lead times contact TI Authorized Distributor or local TI sales office Not Available
LP38841S-0.8/NOPB ACTIVE -40 to 125 0.71 | 1ku DDPAK/TO-263 (KTT)
| 5 View 45 420 For lead times contact TI Authorized Distributor or local TI sales office Not Available Contact Distributor LP38841S-1.2 ACTIVE -40 to 125 0.71 | 1ku DDPAK/TO-263 (KTT)
| 5 View 45 No Stock For lead times contact TI Authorized Distributor or local TI sales office
LP38841S-1.2/NOPB ACTIVE -40 to 125 0.71 | 1ku DDPAK/TO-263 (KTT)
| 5 View 45 1K - 5K For lead times contact TI Authorized Distributor or local TI sales office Not Available
LP38841S-1.5 ACTIVE -40 to 125 0.71 | 1ku DDPAK/TO-263 (KTT)
| 5 View 45 422 For lead times contact TI Authorized Distributor or local TI sales office Not Available
LP38841S-1.5/NOPB ACTIVE -40 to 125 0.71 | 1ku DDPAK/TO-263 (KTT)
| 5 View 45 970 For lead times contact TI Authorized Distributor or local TI sales office Not Available Contact Distributor LP38841SX-0.8 ACTIVE -40 to 125 0.71 | 1ku DDPAK/TO-263 (KTT)
| 5 View 500 No Stock For lead times contact TI Authorized Distributor or local TI sales office Not Available Contact Distributor LP38841SX-0.8/NOPB ACTIVE -40 to 125 0.71 | 1ku DDPAK/TO-263 (KTT)
| 5 View 500 No Stock For lead times contact TI Authorized Distributor or local TI sales office Not Available Contact Distributor LP38841SX-1.2 ACTIVE -40 to 125 0.71 | 1ku DDPAK/TO-263 (KTT)
| 5 View 500 No Stock For lead times contact TI Authorized Distributor or local TI sales office Not Available Contact Distributor LP38841SX-1.2/NOPB ACTIVE -40 to 125 0.71 | 1ku DDPAK/TO-263 (KTT)
| 5 View 500 No Stock For lead times contact TI Authorized Distributor or local TI sales office Not Available Contact Distributor LP38841SX-1.5 ACTIVE -40 to 125 0.71 | 1ku DDPAK/TO-263 (KTT)
| 5 View 500 No Stock For lead times contact TI Authorized Distributor or local TI sales office Not Available Contact Distributor LP38841SX-1.5/NOPB ACTIVE -40 to 125 0.71 | 1ku DDPAK/TO-263 (KTT)
| 5 View 500 No Stock For lead times contact TI Authorized Distributor or local TI sales office Not Available
LP38841T-0.8 ACTIVE -40 to 125 0.71 | 1ku TO-220 (KC)
| 5 View 45 69 For lead times contact TI Authorized Distributor or local TI sales office Not Available
LP38841T-0.8/NOPB ACTIVE -40 to 125 0.71 | 1ku TO-220 (KC)
| 5 View 45 759 For lead times contact TI Authorized Distributor or local TI sales office Not Available Contact Distributor LP38841T-1.2 ACTIVE -40 to 125 0.71 | 1ku TO-220 (KC)
| 5 View 45 No Stock For lead times contact TI Authorized Distributor or local TI sales office Not Available Contact Distributor LP38841T-1.2/LF03 ACTIVE
0.71 | 1ku TO-220 (NDH)
| 5 View 45 No Stock For lead times contact TI Authorized Distributor or local TI sales office Not Available
LP38841T-1.2/NOPB ACTIVE -40 to 125 0.71 | 1ku TO-220 (KC)
| 5 View 45 824 For lead times contact TI Authorized Distributor or local TI sales office Not Available
LP38841T-1.5 ACTIVE -40 to 125 0.71 | 1ku TO-220 (KC)
| 5 View 45 1 For lead times contact TI Authorized Distributor or local TI sales office Not Available
LP38841T-1.5/NOPB ACTIVE -40 to 125 0.71 | 1ku TO-220 (KC)
| 5 View 45 775 For lead times contact TI Authorized Distributor or local TI sales office