LP3891
(ACTIVE) 0.8A Fast-Response Ultra Low Dropout Linear Regulators

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community

Device Uses

  • DSP Power Supplies
  • Server Core and I/O Supplies
  • PC Add-in-Cards
  • Local Regulators in Set-Top Boxes
  • Microcontroller Power Supplies
  • High Efficiency Power Supplies
  • SMPS Post-Regulators


Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Temp (oC) Price | QTY Package | Pins Top Side Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
Not Available
LP3891EMR-1.2 ACTIVE -40 to 125 1.25 | 1ku SO PowerPAD (DDA) | 8 View 95 285 For lead times contact TI Authorized Distributor or local TI sales office
LP3891EMR-1.2/NOPB ACTIVE -40 to 125 1.25 | 1ku SO PowerPAD (DDA) | 8 View 95 >5K 1k quantity lead time: In stock
Not Available Contact Distributor LP3891EMR-1.8 ACTIVE -40 to 125 1.25 | 1ku SO PowerPAD (DDA) | 8 View 95 No Stock For lead times contact TI Authorized Distributor or local TI sales office
LP3891EMR-1.8/NOPB ACTIVE -40 to 125 1.25 | 1ku SO PowerPAD (DDA) | 8 View 95 667 For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor LP3891EMRX-1.2 ACTIVE -40 to 125 1.25 | 1ku SO PowerPAD (DDA) | 8 View 2500 No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available
LP3891EMRX-1.2/NOPB ACTIVE -40 to 125 1.25 | 1ku SO PowerPAD (DDA) | 8 View 2500 >5K 1k quantity lead time: In stock
Not Available
LP3891ES-1.2 ACTIVE -40 to 125 1.25 | 1ku DDPAK/TO-263 (KTT) | 5 View 45 655 For lead times contact TI Authorized Distributor or local TI sales office
LP3891ES-1.2/NOPB ACTIVE -40 to 125 1.25 | 1ku DDPAK/TO-263 (KTT) | 5 View 45 >5K 1k quantity lead time: In stock
Not Available Contact Distributor LP3891ES-1.5 ACTIVE -40 to 125 1.25 | 1ku DDPAK/TO-263 (KTT) | 5 View 45 No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available
LP3891ES-1.5/NOPB ACTIVE -40 to 125 1.25 | 1ku DDPAK/TO-263 (KTT) | 5 View 45 692 For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor LP3891ESX-1.2 ACTIVE -40 to 125 1.25 | 1ku DDPAK/TO-263 (KTT) | 5 View 500 No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available
LP3891ESX-1.2/NOPB ACTIVE -40 to 125 1.25 | 1ku DDPAK/TO-263 (KTT) | 5 View 500 >5K 1k quantity lead time: In stock
Not Available Contact Distributor LP3891ESX-1.5 ACTIVE -40 to 125 1.25 | 1ku DDPAK/TO-263 (KTT) | 5 View 500 No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available
LP3891ESX-1.5/NOPB ACTIVE -40 to 125 1.25 | 1ku DDPAK/TO-263 (KTT) | 5 View 500 975 For lead times contact TI Authorized Distributor or local TI sales office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Related Products

Part # Name Product Family Comments
LP3881   0.8A Fast-Response Ultra Low Dropout Linear Regulators   LINEAR REGULATOR (LDO) - SINGLE CHANNEL LDO    Has Less Than Half The Dropout Voltage  
LP38841   0.8A Ultra Low Dropout Linear Regulators   LINEAR REGULATOR (LDO) - SINGLE CHANNEL LDO    Vout Down To 0.56V, Vin Down To 1.05V  
LP3892   1.5A Fast-Response Ultra Low Dropout Linear Regulators   LINEAR REGULATOR (LDO) - SINGLE CHANNEL LDO    1.5A Version  

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 1123 02 Apr 2013

Support & Community


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.



See More Training & Events
Click Here