Datasheet
- LP3906 Dual High-Current Step-Dwn DC/DC & Dual Linear Reg w/I2C Comp Interface (Rev. M)
(PDF , 3151 KB) 03 May 2013 - View All Technical Documents
Device Uses
- FPGA, DSP Core Power
- Applications Processors
- Peripheral I/O Power
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | LP3906SQ-DJXI/NOPB | ACTIVE | -40 to 85 | 1.17 | 1ku | WQFN (NHZ) | 24 | View | 1000 | SMALL T&R | 1K - 5K | 1k quantity lead time: In stock | Contact Distributor | LP3906SQ-FXPI/NOPB | ACTIVE | 1.17 | 1ku | WQFN (NHZ) | 24 | View | 1000 | SMALL T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | | LP3906SQ-JXXI/NOPB | ACTIVE | -40 to 85 | 1.17 | 1ku | WQFN (NHZ) | 24 | View | 1000 | SMALL T&R | >5K | 1k quantity lead time: In stock | Not Available | | LP3906SQ-PPXP/NOPB | ACTIVE | -40 to 85 | 1.17 | 1ku | WQFN (NHZ) | 24 | View | 1000 | SMALL T&R | >5K | 1k quantity lead time: In stock | Contact Distributor | LP3906SQ-TKXII/NOPB | ACTIVE | 1.17 | 1ku | WQFN (NHZ) | 24 | View | 1000 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | LP3906SQ-VPFP/NOPB | ACTIVE | -40 to 85 | 1.17 | 1ku | WQFN (NHZ) | 24 | View | 1000 | SMALL T&R | >5K | 1k quantity lead time: In stock | Not Available | Contact Distributor | LP3906SQE-PPXP/NOPB | ACTIVE | 1.17 | 1ku | WQFN (NHZ) | 24 | View | 250 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | LP3906SQE-VPFP/NOPB | ACTIVE | 1.17 | 1ku | WQFN (NHZ) | 24 | View | 250 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | LP3906SQX-DJXI/NOPB | ACTIVE | -40 to 85 | 1.17 | 1ku | WQFN (NHZ) | 24 | View | 4500 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | LP3906SQX-FXPI/NOPB | ACTIVE | 1.17 | 1ku | WQFN (NHZ) | 24 | View | 4500 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | LP3906SQX-JXXI/NOPB | ACTIVE | -40 to 85 | 1.17 | 1ku | WQFN (NHZ) | 24 | View | 4500 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | LP3906SQX-PPXP/NOPB | ACTIVE | -40 to 85 | 1.17 | 1ku | WQFN (NHZ) | 24 | View | 4500 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | LP3906SQX-TKXII/NOPB | ACTIVE | 1.17 | 1ku | WQFN (NHZ) | 24 | View | 4500 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | LP3906SQX-VPFP/NOPB | ACTIVE | -40 to 85 | 1.17 | 1ku | WQFN (NHZ) | 24 | View | 4500 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| LM26480 | Externally Programmable Dual High-Current Step-Down DC/DC and Dual Linear Regulators | CONVERTER (INTEGRATED SWITCH) - STEP-DOWN (BUCK) CONVERTER | Adjustable Outputs Version |
| LM26480-Q1 | Externally Programmable Dual High-Current Step-Down DC/DC and Dual Linear Regulators | CONVERTER (INTEGRATED SWITCH) - STEP-DOWN (BUCK) CONVERTER | Adjustable Outputs Version |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 3151 | 03 May 2013 |
Application Notes (2)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 395 | 17 Feb 2012 | 735 | |||
| 508 | 21 Mar 2007 | 254 |
User Guides (2)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 10867 | 30 Apr 2013 | 417 | |||
| 527 | 27 Jan 2012 | 469 |
Tools & Software
Software (2)
| Name | Part# | Type |
|---|---|---|
| LP3906 Evaluation Board software | LP3906EVM-SW | Software |
|
LP3906 Smart Power Reference Design - 4 outputs - CAD File (ZIP 3236 KB ) 104 views, 27 Jan 2012 |
||
Reference Designs (1)
| Description | Part # | Company |
|---|---|---|
| LP3906 Smart Power Reference Design - 4 outputs | LP3906-REF | Texas Instruments |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Multi-Day PFC Design Workshop (Analog & Digital) sponsored by Biricha Digital Power Ltd. | In-Person | 15 Mar 2014 - 22 Mar 2014 |
| In-depth PFC Design Workshop | In-Person | 12 Nov 2013 - 14 Nov 2013 |
| Digital Power Multi-Day Workshop | In-Person | 05 Nov 2013 - 07 Nov 2013 |
| Digital Power Supply Design Workshop | In-Person | 18 Jun 2013 - 20 Jun 2013 |
| Optimizing Efficiency of Switching Mode Chargers | Recorded Content | On Demand |
See More Training & Events

Cart 