LP5900
(ACTIVE) Ultra Low Noise, 150mA Linear Regulator for RF/Analog Circuits Requires No Bypass Capacitor

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community
WEBENCH® LP5900
    Min   Max   Range  
  Vin V    2.50 – 5.50V  
  Vout V    1.50 – 4.50V  
  Iout A    ≤ 0.15A  
  Ambient Temp °C    ≤ 100°C  
Footprint BOM Cost Efficiency
 
 
 
'U1 Cin Cout '
 
What are WEBENCH® tools?

Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Temp (oC) Price | QTY Package | Pins Top Side Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
Not Available Contact Distributor LP5900SD-1.5 ACTIVE -40 to 125 0.20 | 1ku WSON (NGF) | 6 View 1000 | SMALL T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
LP5900SD-1.5/NOPB ACTIVE -40 to 125 0.20 | 1ku WSON (NGF) | 6 View 1000 | SMALL T&R >5K 1k quantity lead time: In stock
Not Available Contact Distributor LP5900SD-1.8 ACTIVE -40 to 125 0.20 | 1ku WSON (NGF) | 6 View 1000 | SMALL T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
LP5900SD-1.8/NOPB ACTIVE -40 to 125 0.20 | 1ku WSON (NGF) | 6 View 1000 | SMALL T&R >5K 1k quantity lead time: In stock
Not Available Contact Distributor LP5900SD-2.0 ACTIVE -40 to 125 0.20 | 1ku WSON (NGF) | 6 View 1000 | SMALL T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
LP5900SD-2.0/NOPB ACTIVE -40 to 125 0.20 | 1ku WSON (NGF) | 6 View 1000 | SMALL T&R 1K - 5K 1k quantity lead time: In stock
Not Available
LP5900SD-2.2 ACTIVE -40 to 125 0.20 | 1ku WSON (NGF) | 6 View 1000 | SMALL T&R 2 For lead times contact TI Authorized Distributor or local TI sales office
LP5900SD-2.2/NOPB ACTIVE -40 to 125 0.20 | 1ku WSON (NGF) | 6 View 1000 | SMALL T&R 1K - 5K 1k quantity lead time: In stock
Not Available
LP5900SD-2.5 ACTIVE -40 to 125 0.20 | 1ku WSON (NGF) | 6 View 1000 | SMALL T&R 232 For lead times contact TI Authorized Distributor or local TI sales office
LP5900SD-2.5/NOPB ACTIVE -40 to 125 0.20 | 1ku WSON (NGF) | 6 View 1000 | SMALL T&R >5K 1k quantity lead time: In stock
Not Available Contact Distributor LP5900SD-2.7 ACTIVE -40 to 125 0.20 | 1ku WSON (NGF) | 6 View 1000 | SMALL T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
LP5900SD-2.7/NOPB ACTIVE -40 to 125 0.20 | 1ku WSON (NGF) | 6 View 1000 | SMALL T&R >5K 1k quantity lead time: In stock
Not Available
LP5900SD-2.8 ACTIVE -40 to 125 0.20 | 1ku WSON (NGF) | 6 View 1000 | SMALL T&R 112 For lead times contact TI Authorized Distributor or local TI sales office
LP5900SD-2.8/NOPB ACTIVE -40 to 125 0.20 | 1ku WSON (NGF) | 6 View 1000 | SMALL T&R >5K 1k quantity lead time: In stock
LP5900SD-3.0/NOPB ACTIVE -40 to 125 0.20 | 1ku WSON (NGF) | 6 View 1000 | SMALL T&R >5K 1k quantity lead time: In stock
LP5900SD-3.3/NOPB ACTIVE -40 to 125 0.20 | 1ku WSON (NGF) | 6 View 1000 | SMALL T&R >5K 1k quantity lead time: In stock
Not Available Contact Distributor LP5900SDX-1.5 ACTIVE -40 to 125 0.20 | 1ku WSON (NGF) | 6 View 4500 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor LP5900SDX-1.5/NOPB ACTIVE -40 to 125 0.20 | 1ku WSON (NGF) | 6 View 4500 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor LP5900SDX-1.8 ACTIVE -40 to 125 0.20 | 1ku WSON (NGF) | 6 View 4500 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available
LP5900SDX-1.8/NOPB ACTIVE -40 to 125 0.20 | 1ku WSON (NGF) | 6 View 4500 | LARGE T&R 1K - 5K 1k quantity lead time: In stock
Not Available Contact Distributor LP5900SDX-2.0 ACTIVE -40 to 125 0.20 | 1ku WSON (NGF) | 6 View 4500 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor LP5900SDX-2.0/NOPB ACTIVE -40 to 125 0.20 | 1ku WSON (NGF) | 6 View 4500 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor LP5900SDX-2.2 ACTIVE -40 to 125 0.20 | 1ku WSON (NGF) | 6 View 4500 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor LP5900SDX-2.2/NOPB ACTIVE -40 to 125 0.20 | 1ku WSON (NGF) | 6 View 4500 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor LP5900SDX-2.5 ACTIVE -40 to 125 0.20 | 1ku WSON (NGF) | 6 View 4500 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor LP5900SDX-2.5/NOPB ACTIVE -40 to 125 0.20 | 1ku WSON (NGF) | 6 View 4500 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor LP5900SDX-2.7 ACTIVE -40 to 125 0.20 | 1ku WSON (NGF) | 6 View 4500 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor LP5900SDX-2.7/NOPB ACTIVE -40 to 125 0.20 | 1ku WSON (NGF) | 6 View 4500 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor LP5900SDX-2.8 ACTIVE -40 to 125 0.20 | 1ku WSON (NGF) | 6 View 4500 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor LP5900SDX-2.8/NOPB ACTIVE -40 to 125 0.20 | 1ku WSON (NGF) | 6 View 4500 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor LP5900SDX-3.0 ACTIVE -40 to 125 0.20 | 1ku WSON (NGF) | 6 View 4500 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available
LP5900SDX-3.0/NOPB ACTIVE -40 to 125 0.20 | 1ku WSON (NGF) | 6 View 4500 | LARGE T&R 1K - 5K 1k quantity lead time: In stock
Not Available Contact Distributor LP5900SDX-3.3 ACTIVE -40 to 125 0.20 | 1ku WSON (NGF) | 6 View 4500 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available
LP5900SDX-3.3/NOPB ACTIVE -40 to 125 0.20 | 1ku WSON (NGF) | 6 View 4500 | LARGE T&R >5K 1k quantity lead time: In stock
LP5900TL-1.5/NOPB ACTIVE -40 to 125 0.20 | 1ku DSBGA (YZR) | 4   250 | LARGE T&R >5K 1k quantity lead time: In stock
Not Available
LP5900TL-1.575/NOPB ACTIVE -40 to 125 0.20 | 1ku DSBGA (YZR) | 4   250 740 For lead times contact TI Authorized Distributor or local TI sales office
LP5900TL-1.8/NOPB ACTIVE -40 to 125 0.20 | 1ku DSBGA (YZR) | 4   250 | LARGE T&R >5K 1k quantity lead time: In stock
LP5900TL-1.9/NOPB ACTIVE -40 to 125 0.20 | 1ku DSBGA (YZR) | 4   250 | LARGE T&R 1K - 5K For lead times contact TI Authorized Distributor or local TI sales office
LP5900TL-2.0/NOPB ACTIVE -40 to 125 0.20 | 1ku DSBGA (YZR) | 4   250 | LARGE T&R 1K - 5K 1k quantity lead time: In stock
Not Available Contact Distributor LP5900TL-2.1/NOPB ACTIVE -40 to 125 0.20 | 1ku DSBGA (YZR) | 4   250 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
LP5900TL-2.2/NOPB ACTIVE -40 to 125 0.20 | 1ku DSBGA (YZR) | 4   250 | LARGE T&R 714 For lead times contact TI Authorized Distributor or local TI sales office
Not Available
LP5900TL-2.3/NOPB ACTIVE -40 to 125 0.20 | 1ku DSBGA (YZR) | 4   250 | LARGE T&R 1K - 5K For lead times contact TI Authorized Distributor or local TI sales office
LP5900TL-2.5/NOPB ACTIVE -40 to 125 0.20 | 1ku DSBGA (YZR) | 4   250 | LARGE T&R 1K - 5K 1k quantity lead time: In stock
Not Available
LP5900TL-2.6/NOPB ACTIVE -40 to 125 0.20 | 1ku DSBGA (YZR) | 4   250 | LARGE T&R >5K 1k quantity lead time: In stock
LP5900TL-2.65/NOPB ACTIVE -40 to 125 0.20 | 1ku DSBGA (YZR) | 4   250 | LARGE T&R >5K 1k quantity lead time: In stock
LP5900TL-2.7/NOPB ACTIVE -40 to 125 0.20 | 1ku DSBGA (YZR) | 4   250 | LARGE T&R >5K 1k quantity lead time: In stock
LP5900TL-2.75/NOPB ACTIVE -40 to 125 0.20 | 1ku DSBGA (YZR) | 4   250 | LARGE T&R 1K - 5K 1k quantity lead time: In stock
LP5900TL-2.8/NOPB ACTIVE -40 to 125 0.20 | 1ku DSBGA (YZR) | 4   250 | LARGE T&R 1K - 5K 1k quantity lead time: In stock
Not Available
LP5900TL-2.85/NOPB ACTIVE -40 to 125 0.20 | 1ku DSBGA (YZR) | 4   250 | LARGE T&R >5K 1k quantity lead time: In stock
LP5900TL-3.0/NOPB ACTIVE -40 to 125 0.20 | 1ku DSBGA (YZR) | 4   250 | LARGE T&R >5K 1k quantity lead time: In stock
LP5900TL-3.3/NOPB ACTIVE -40 to 125 0.20 | 1ku DSBGA (YZR) | 4   250 | LARGE T&R >5K 1k quantity lead time: In stock
LP5900TL-4.5/NOPB ACTIVE -40 to 125 0.20 | 1ku DSBGA (YZR) | 4   250 | LARGE T&R >5K 1k quantity lead time: In stock
Not Available Contact Distributor LP5900TLX-1.5/NOPB ACTIVE -40 to 125 0.20 | 1ku DSBGA (YZR) | 4   3000 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor LP5900TLX-1.575/NOPB ACTIVE -40 to 125 0.20 | 1ku DSBGA (YZR) | 4   3000 No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available
LP5900TLX-1.8/NOPB ACTIVE -40 to 125 0.20 | 1ku DSBGA (YZR) | 4   3000 | LARGE T&R >5K 1k quantity lead time: In stock
Not Available Contact Distributor LP5900TLX-1.9/NOPB ACTIVE -40 to 125 0.20 | 1ku DSBGA (YZR) | 4   3000 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor LP5900TLX-2.0/NOPB ACTIVE -40 to 125 0.20 | 1ku DSBGA (YZR) | 4   3000 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor LP5900TLX-2.1/NOPB ACTIVE -40 to 125 0.20 | 1ku DSBGA (YZR) | 4   3000 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor LP5900TLX-2.2/NOPB ACTIVE -40 to 125 0.20 | 1ku DSBGA (YZR) | 4   3000 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor LP5900TLX-2.3/NOPB ACTIVE -40 to 125 0.20 | 1ku DSBGA (YZR) | 4   3000 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available
LP5900TLX-2.5/NOPB ACTIVE -40 to 125 0.20 | 1ku DSBGA (YZR) | 4   3000 | LARGE T&R >5K 1k quantity lead time: In stock
Not Available Contact Distributor LP5900TLX-2.6/NOPB ACTIVE -40 to 125 0.20 | 1ku DSBGA (YZR) | 4   3000 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor LP5900TLX-2.65/NOPB ACTIVE -40 to 125 0.20 | 1ku DSBGA (YZR) | 4   3000 No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor LP5900TLX-2.7/NOPB ACTIVE -40 to 125 0.20 | 1ku DSBGA (YZR) | 4   3000 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor LP5900TLX-2.75/NOPB ACTIVE -40 to 125 0.20 | 1ku DSBGA (YZR) | 4   3000 No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor LP5900TLX-2.8/NOPB ACTIVE -40 to 125 0.20 | 1ku DSBGA (YZR) | 4   3000 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor LP5900TLX-2.85/NOPB ACTIVE -40 to 125 0.20 | 1ku DSBGA (YZR) | 4   3000 No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available
LP5900TLX-3.0/NOPB ACTIVE -40 to 125 0.20 | 1ku DSBGA (YZR) | 4   3000 | LARGE T&R >5K 1k quantity lead time: In stock
Not Available
LP5900TLX-3.3/NOPB ACTIVE -40 to 125 0.20 | 1ku DSBGA (YZR) | 4   3000 | LARGE T&R >5K 1k quantity lead time: In stock
Not Available Contact Distributor LP5900TLX-4.5/NOPB ACTIVE -40 to 125 0.20 | 1ku DSBGA (YZR) | 4   3000 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
LP5900XR-1.8/NOPB ACTIVE -40 to 125 0.20 | 1ku DSBGA (YPF) | 4   250 | LARGE T&R 1K - 5K 1k quantity lead time: In stock
LP5900XR-2.8/NOPB ACTIVE -40 to 125 0.20 | 1ku DSBGA (YPF) | 4   250 | LARGE T&R 965 For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor LP5900XRX-1.8/NOPB ACTIVE -40 to 125 0.20 | 1ku DSBGA (YPF) | 4   3000 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor LP5900XRX-2.8/NOPB ACTIVE -40 to 125 0.20 | 1ku DSBGA (YPF) | 4   3000 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Technical Documents

Datasheet (1)

White Papers (2)

Tools & Software

Circuit Design & Simulation

WEBENCH® LP5900
    Min   Max   Range  
  Vin V    2.50 – 5.50V  
  Vout V    1.50 – 4.50V  
  Iout A    ≤ 0.15A  
  Ambient Temp °C    ≤ 100°C  
Footprint BOM Cost Efficiency
 
 
 
'U1 Cin Cout '
 
What are WEBENCH® tools?

Design Kits & Evaluation Modules (15)

Name Part# Type
High-IF Sub-sampling Receiver Subsystem SP16160CH1RBKIT Evaluation Modules & Boards
Ultra Low Noise, 150mA Linear Regulator for RF Analog Circuits Requires No Bypass Capacitor LP5900TL-2.2EV Evaluation Modules & Boards
Ultra Low Noise, 150mA Linear Regulator for RF Analog Circuits Requires No Bypass Capacitor LP5900SD-2.5EV Evaluation Modules & Boards
Ultra Low Noise, 150mA Linear Regulator for RF Analog Circuits Requires No Bypass Capacitor LP5900TL-2.5EV Evaluation Modules & Boards
Ultra Low Noise, 150mA Linear Regulator for RF Analog Circuits Requires No Bypass Capacitor LP5900TL-2.8EV Evaluation Modules & Boards
Ultra Low Noise, 150mA Linear Regulator for RF Analog Circuits Requires No Bypass Capacitor LP5900TL-1.5EV Evaluation Modules & Boards
Ultra Low Noise, 150mA Linear Regulator for RF Analog Circuits Requires No Bypass Capacitor LP5900TL-1.8EV Evaluation Modules & Boards
Ultra Low Noise, 150mA Linear Regulator for RF Analog Circuits Requires No Bypass Capacitor LP5900SD-2.8EV Evaluation Modules & Boards
Ultra Low Noise, 150mA Linear Regulator for RF Analog Circuits Requires No Bypass Capacitor LP5900SD-3.3EV Evaluation Modules & Boards
Ultra Low Noise, 150mA Linear Regulator for RF Analog Circuits Requires No Bypass Capacitor LP5900TL-3.0EV Evaluation Modules & Boards
Ultra Low Noise, 150mA Linear Regulator for RF Analog Circuits Requires No Bypass Capacitor LP5900TL-3.3EV Evaluation Modules & Boards
Ultra Low Noise, 150mA Linear Regulator for RF Analog Circuits Requires No Bypass Capacitor LP5900TL-2.0EV Evaluation Modules & Boards
Ultra Low Noise, 150mA Linear Regulator for RF Analog Circuits Requires No Bypass Capacitor LP5900TL-2.6EV Evaluation Modules & Boards
Ultra Low Noise, 150mA Linear Regulator for RF Analog Circuits Requires No Bypass Capacitor LP5900SD-1.8EV Evaluation Modules & Boards
Ultra Low Noise, 150mA Linear Regulator for RF Analog Circuits Requires No Bypass Capacitor LP5900SD-3.0EV Evaluation Modules & Boards

Software (2)

High-IF Sub-sampling Receiver Subsystem CAD Files 
(ZIP 3259 KB )    247 views, 27 Jan 2012  
SP16130CH4RB: Low IF Receiver Reference Design CAD Files 
(ZIP 3372 KB )    171 views, 27 Jan 2012  

Reference Designs (1)

Description Part # Company
Motionfire Motor Control Reference Design (FireDriver Module) MOTIONFIRE-MOTORCONTROL-REF Texas Instruments

Support & Community


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Multi-Day PFC Design Workshop (Analog & Digital) sponsored by Biricha Digital Power Ltd. In-Person   15 Mar 2014  -  22 Mar 2014  
In-depth PFC Design Workshop In-Person   12 Nov 2013  -  14 Nov 2013  
Digital Power Multi-Day Workshop In-Person   05 Nov 2013  -  07 Nov 2013  
Optimizing Efficiency of Switching Mode Chargers Recorded Content   On Demand  
Single Cell Gauging 101 - Part 2: Classic Fuel Gauging Approaches Recorded Content   On Demand  


See More Training & Events
Click Here