LP875701-Q1
- Qualified for Automotive Applications
- AEC-Q100 Qualified With the Following Results:
- Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature
- Device HBM ESD Classification Level 2
- Device CDM ESD Classification Level C4B
- Input Voltage: 2.8 V to 5.5 V
- Output Voltage: 1.0 V
- Four High-Efficiency Step-Down DC/DC Converter Cores:
- Maximum Output Current: 10 A (2.5 A per Phase)
- Switching Frequency: 3 MHz
- Spread-Spectrum Mode and Phase Interleaving
- Configurable General Purpose I/O (GPIOs)
- I2C-Compatible Interface That Supports Standard (100 kHz), Fast (400 kHz), Fast+ (1 MHz), and High-Speed (3.4 MHz) Modes
- Interrupt Function With Programmable Masking
- Programmable Power-Good Signal (PGOOD)
- Output Short-Circuit and Overload Protection
- Overtemperature Warning and Protection
- Overvoltage Protection (OVP) and Undervoltage Lockout (UVLO)
The LP875701-Q1 device is designed to meet the power-management requirements of the latest processors and platforms in various automotive power applications. The device contains four step-down DC/DC converter cores, which are configured as a 4-phase output in forced-PWM mode. The device is controlled by an I2C-compatible serial interface and by enable signals.
The LP875701-Q1 supports remote differential-voltage sensing for multiphase outputs to compensate IR drop between the regulator output and the point-of-load (POL) which improves the accuracy of the output voltage. The switching clock can be forced to PWM mode and also synchronized to an external clock to minimize the disturbances.
The LP875701-Q1 device supports load-current measurement without the addition of external current-sense resistors. The LP875701-Q1 device also supports programmable start-up and shutdown delays and sequences synchronized to enable signals. The sequences can also include GPIO signals to control external regulators, load switches, and processor reset. During start-up , the device controls the output slew rate to minimize output-voltage overshoot and in-rush current.
Similar products you might be interested in
Pin-for-pin with same functionality to the compared device
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | LP875701-Q1 Four-Phase 3-MHz 1-V 10-A DC/DC Buck Converter With Integrated Switches datasheet (Rev. A) | PDF | HTML | 02 Aug 2021 |
Application brief | The Benefits of FlexPower PMIC Devices (Rev. B) | PDF | HTML | 23 Nov 2020 | |
Application note | How to Design Flexible Processor Power Systems Using PMICs (Rev. B) | 27 Jan 2020 | ||
Application note | Power Supply Design for Mobileye EyeQ4 Using LP8757x-Q1 | 11 Oct 2018 | ||
User guide | LP875701A-Q1 Technical Reference Manual | 04 Oct 2018 | ||
EVM User's guide | The LP875701Q1EVM (BMC043) Evaluation Module User's Guide | 04 Oct 2018 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
LP875701Q1EVM — LP875701-Q1 Single output, four-phase buck converter evaluation module
The LP875701Q1EVM demonstrates the integrated circuit LP875701-Q1 from Texas Instruments.
The LP875701-Q1 is a high-performance, multiphase step-down converter designed to meet the power management requirements of the latest applications processors in automotive applications. The device contains (...)
PEET-GUI — PMIC Efficiency Estimator Tool (PEET)
Package | Pins | Download |
---|---|---|
VQFN-HR (RNF) | 26 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.