LT1081 (OBSOLETE)

Advanced Low-Power 5-V Dual EIA-232 Driver/Receiver

Description

The LT1080 and LT1081 are dual driver/receivers that include a charge pump to supply EIA-232 voltage levels from a single 5-V supply. These interface-optimized devices are designed to avoid latch-up and provide a realistic balance between CMOS levels of power dissipation and real-world requirements for ruggedness. The driver outputs are fully protected against overload and can be shorted to ±30 V. Unlike CMOS devices, the advanced architecture of the LT1080 and LT1081 does not load the signal line when shut down or when the power is off. Both the receiver and EIA-232 outputs are put into a high-impedance state. An advanced output stage allows driving higher capacitive loads at higher speeds with exceptional resistance to ESD.

Applications for these devices include portable computers, battery-powered EIA-232 systems, power-supply generators, terminals, and modems.

The LT1080C and LT1081C are characterized for operation from 0°C to 70°C. The LT1080I and LT1081I are characterized for operation from -40°C to 85°C.

Features

  • Operates With Single 5-V Power Supply
  • Generates ±9-V Supply Voltages With Only 1-uF Capacitors
  • Designed to Avoid Latch-Up
  • CMOS Comparable Low Power...60 mW
  • Features Superior to CMOS:
  • Improved Speed...Operates Over
    64K Baud
  • Improved Protection...Outputs Can Be
    Forced to ±30 V Without Damage
  • 3-State Outputs Are at High Impedance When Off
  • Power Additional EIA-232 Drivers...10 mA
  • 1-uA Supply Current in Shutdown
  • Available With or Without Shutdown
  • Suitable for ANSI/EIA-232-D-1986 Applications (Revision of EIA Std RS-232-C)
  • Designed to Be Interchangeable With Linear Technology LT1080 and LT1081

View more