MAX3221E
(ACTIVE) 3-V to 5.5-V Single-Channel RS-232 Line Driver/Receiver

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community
3-V to 5.5-V Single-Channel RS-232 Line Driver/Receiver - MAX3221E

Datasheet


Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Temp (oC) Price | QTY Package | Pins Device Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
Not Available
MAX3221ECDB ACTIVE 0 to 70 1.10 | 1ku SSOP (DB) | 16 View 80 | TUBE 1K - 5K For lead times contact TI Authorized Distributor or local TI sales office
Not Available
MAX3221ECDBG4 ACTIVE 0 to 70 1.10 | 1ku SSOP (DB) | 16 View 80 | TUBE 160 For lead times contact TI Authorized Distributor or local TI sales office
Not Available
MAX3221ECDBR ACTIVE 0 to 70 0.90 | 1ku SSOP (DB) | 16 View 2000 | LARGE T&R >5K 1k quantity lead time: In stock
Not Available Contact Distributor MAX3221ECDBRG4 ACTIVE 0 to 70 0.90 | 1ku SSOP (DB) | 16 View 2000 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available
MAX3221ECPW ACTIVE 0 to 70 1.10 | 1ku TSSOP (PW) | 16 View 90 | TUBE >5K 1k quantity lead time: In stock
Not Available
MAX3221ECPWE4 ACTIVE 0 to 70 1.10 | 1ku TSSOP (PW) | 16 View 90 | TUBE 358 For lead times contact TI Authorized Distributor or local TI sales office
Not Available
MAX3221ECPWG4 ACTIVE 0 to 70 1.10 | 1ku TSSOP (PW) | 16 View 90 | TUBE >5K 1k quantity lead time: In stock
Not Available
MAX3221ECPWR ACTIVE 0 to 70 0.90 | 1ku TSSOP (PW) | 16 View 2000 | LARGE T&R >5K 1k quantity lead time: In stock
Not Available Contact Distributor MAX3221ECPWRE4 ACTIVE 0 to 70 0.90 | 1ku TSSOP (PW) | 16 View 2000 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available
MAX3221ECPWRG4 ACTIVE 0 to 70 0.90 | 1ku TSSOP (PW) | 16 View 2000 | LARGE T&R 1K - 5K 1k quantity lead time: In stock
Not Available
MAX3221EIDB ACTIVE -40 to 85 1.15 | 1ku SSOP (DB) | 16 View 80 | TUBE 1K - 5K 1k quantity lead time: In stock
Not Available
MAX3221EIDBG4 ACTIVE -40 to 85 1.15 | 1ku SSOP (DB) | 16 View 80 | TUBE 1K - 5K For lead times contact TI Authorized Distributor or local TI sales office
Not Available
MAX3221EIDBR ACTIVE -40 to 85 1.00 | 1ku SSOP (DB) | 16 View 2000 | LARGE T&R >5K 1k quantity lead time: In stock
Not Available
MAX3221EIDBRG4 ACTIVE -40 to 85 1.00 | 1ku SSOP (DB) | 16 View 2000 | LARGE T&R 1K - 5K 1k quantity lead time: In stock
Not Available
MAX3221EIPW ACTIVE -40 to 85 1.15 | 1ku TSSOP (PW) | 16 View 90 | TUBE >5K 1k quantity lead time: In stock
Not Available
MAX3221EIPWE4 ACTIVE -40 to 85 1.15 | 1ku TSSOP (PW) | 16 View 90 | TUBE 568 For lead times contact TI Authorized Distributor or local TI sales office
Not Available
MAX3221EIPWG4 ACTIVE -40 to 85 1.15 | 1ku TSSOP (PW) | 16 View 90 | TUBE 1K - 5K 1k quantity lead time: In stock
MAX3221EIPWR ACTIVE -40 to 85 1.00 | 1ku TSSOP (PW) | 16 View 2000 | LARGE T&R >5K 1k quantity lead time: In stock
Not Available Contact Distributor MAX3221EIPWRE4 ACTIVE -40 to 85 1.00 | 1ku TSSOP (PW) | 16 View 2000 | LARGE T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks
Not Available
MAX3221EIPWRG4 ACTIVE -40 to 85 1.00 | 1ku TSSOP (PW) | 16 View 2000 | LARGE T&R >5K 1k quantity lead time: In stock

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Related Products

Part # Name Product Family Comments
TRS3221E   3-V to 5.5-V Single-Channel RS-232 Line Driver/Receiver With +/-15-kV IEC ESD Protection   INTERFACE - RS-232   The device is an EXACT EQUIVALENT in functionality and parametrics to the compared device.  

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 544 23 May 2006



Support & Community


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Sensor Signal Conditioning and Interface for Medical
Explore the various sensor interface techniques and solutions available for medical applications.
On-Line Training   On Demand  
Webinar: Write your own Bluetooth Smart sensor app in an hour
Bluetooth Smart can power "appcessories" to the Internet of Things. Learn how to create Bluetooth Smart apps in under an hour.
Webcasts   Fri, 01 Nov 2013 - Wed, 05 Jul 2023  
What is Thunderbolt? and How Power Delivery and Control System is Defined
This presentation provides an overview of Thunderbolt.
On-Line Training   On Demand  
Factory Automation Overview
In this webinar we present an overview of solutions addressing the industrial market including the PHYTER line.
On-Line Training   On Demand  
WEBENCH Power Supply Design Seminar
Designing stable power supplies is extremely easy using WEBENCH Design tools.
1-Day Workshops   Mon, 07 Oct 2013 - Thu, 10 Oct 2013  
Click Here