Datasheet
- MC33063A, MC34063A 1.5-A Peak Boost/Buck/Inverting Switching Regulator (Rev. M)
(PDF , 898 KB) 04 Mar 2011 - View All Technical Documents
Sample & Buy
| Free Samples | Buy Now | Part# | Status | Temp (oC) | Price | QTY | Package|Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | | MC33063AD | ACTIVE | -40 to 85 | 0.27 | 1ku | SOIC (D) | 8 | View | 75 | >5K | 1k quantity lead time: In stock | Not Available | | MC33063ADE4 | ACTIVE | -40 to 85 | 0.27 | 1ku | SOIC (D) | 8 | View | 75 | 1K - 5K | 1k quantity lead time: In stock | Not Available | | MC33063ADG4 | ACTIVE | -40 to 85 | 0.27 | 1ku | SOIC (D) | 8 | View | 75 | 1K - 5K | 1k quantity lead time: In stock | | MC33063ADR | ACTIVE | -40 to 85 | 0.23 | 1ku | SOIC (D) | 8 | View | 2500 | >5K | 1k quantity lead time: In stock | | MC33063ADRE4 | ACTIVE | -40 to 85 | 0.23 | 1ku | SOIC (D) | 8 | View | 2500 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | | MC33063ADRG4 | ACTIVE | -40 to 85 | 0.23 | 1ku | SOIC (D) | 8 | View | 2500 | >5K | 1k quantity lead time: In stock | | MC33063ADRJR | ACTIVE | -40 to 85 | 0.23 | 1ku | SON (DRJ) | 8 | 1000 | >5K | 1k quantity lead time: In stock | | MC33063ADRJRG4 | ACTIVE | -40 to 85 | 0.23 | 1ku | SON (DRJ) | 8 | 1000 | >5K | 1k quantity lead time: In stock | | MC33063AP | ACTIVE | -40 to 85 | 0.25 | 1ku | PDIP (P) | 8 | View | 50 | >5K | 1k quantity lead time: In stock | Not Available | Contact Distributor | MC33063AP-P | PREVIEW | -40 to 85 | PDIP (P) | 8 | View | 50 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | | MC33063APE4 | ACTIVE | -40 to 85 | 0.25 | 1ku | PDIP (P) | 8 | View | 50 | 1K - 5K | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part# | Name | Product Family | Comments |
|---|---|---|---|
| TPS54350 | 4.5V to 20V Input, 3A Synchronous Step-Down Converter with Low-Side FET Gate Driver | DC/DC CONVERTER (INTEGRATED SWITCH) - STEP-DOWN REGULATOR | TPS54350 is an alternative if MC33063 is used as a buck converter |
| TPS5430 | 5.5V to 36V Input, 3A, 500kHz Step-Down Converter | DC/DC CONVERTER (INTEGRATED SWITCH) - STEP-DOWN REGULATOR | TPS5430 is an alternative if MC33063 is used as a buck converter |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 898 | 04 Mar 2011 |
Selection & Solution Guides (2)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 991 | 22 Mar 2011 | 504 | ||
| 8842 | 28 Jan 2011 | 32,861 |
More Literature (5)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 512 | 26 Feb 2009 | 340 | ||
| 142 | 19 Oct 2007 | 158 | ||
| 142 | 19 Oct 2007 | 137 | ||
| 134 | 19 Oct 2007 | 143 | ||
| 127 | 19 Oct 2007 | 137 |
Tools & Software
Design Kits & Evaluation Modules (1)
| Name | Part# | Type |
|---|---|---|
| Power Stage Designer of Most Commonly Used Switchmode Power Supplies | POWERSTAGE-DESIGNER | Analysis Software |
Support and Community
Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.
Training & Events
| Name | Type | Available During |
|---|---|---|
|
Power Tip 22: Avoid these common error amplifier pitfalls
This Power Tip looks at three common error amplifier pitfalls. |
On-Line Training | On Demand |
|
IP Network Camera Analog Solutions Overview
This session discusses system-level solutions for IP Camera and DVR/DVS. |
On-Line Training | On Demand |
|
Attached and Integrated Electronics for Solar Modules
This presentation will present the problems that are part of the wider adoption of solar and propose solutions. |
On-Line Training | On Demand |
|
Do you speak PLC, OFDM, SFSK or DALI? – An Intro to Power Line Communications
This presentation will give a short overview on Power Line Communication history, standards and requirements. |
On-Line Training | On Demand |
|
Power Design with SwitcherPro and TINA-TI
In this session you will learn to generate dc-to-dc power supplies in minutes with SwitcherPro and simulate them with TINA-TI. |
On-Line Training | On Demand |



