MCP6294 10-MHz, Low-Noise, RRIO Operational Amplifier | TI.com

MCP6294 (ACTIVE)

10-MHz, Low-Noise, RRIO Operational Amplifier

 

Description

The MCP6291 (single), MCP6292 (dual), and MCP6294 (quad) devices comprise a family of general-purpose, low-power operational amplifiers. Features such as rail-to-rail input and output swings, low quiescent current (600-µA/ch typical) combined with a wide bandwidth of 10 MHz, and low noise (8.7 nV/√Hz at 10 kHz) make this family attractive for a variety of applications that require a balance between cost and performance. The low input bias current enables the family to be used in applications with high-source impedances.

The robust design of the MCP629x provides ease-of-use to the circuit designer: a unity-gain stable, integrated RFI and EMI rejection filter, no phase reversal in overdrive condition, and high electrostatic discharge (ESD) protection (4-kV HBM).

The MCP629x family operates over the extended temperature range of –40°C to 125°C. The family has a power supply range of 2.4 V to 5.5 V.


Features

  • Gain Bandwidth Product: 10-MHz Typical
  • Operating Supply Voltage: 2.4 V to 5.5 V
  • Rail-to-Rail Input/Output
  • Low Input Bias Current: 1 pA
  • Low Quiescent Current: 0.6 mA
  • Input Voltage Noise: 8.7 nV/√Hz at f = 10 kHz
  • Internal RF and EMI Filter
  • Extended Temperature Range: –40°C to 125°C
  • Unity-Gain Stable
  • Easier to Stabilize With Higher Capacitive Load Due to Resistive Open-Loop Output Impedance

All trademarks are the property of their respective owners.

View more

Parametrics Compare all products in General-purpose op amps

 
Number of channels (#)
Total Supply Voltage (Min) (+5V=5, +/-5V=10)
Total Supply Voltage (Max) (+5V=5, +/-5V=10)
GBW (Typ) (MHz)
Slew Rate (Typ) (V/us)
Rail-to-rail
Vos (offset voltage @ 25 C) (Max) (mV)
Iq per channel (Typ) (mA)
Vn at 1 kHz (Typ) (nV/rtHz)
Rating
Operating temperature range (C)
Package Group
Package size: mm2:W x L (PKG)
Offset drift (Typ) (uV/C)
Features
CMRR (Typ) (dB)
Output current (Typ) (mA)
Architecture
MCP6294
4    
2.4    
5.5    
10    
6.5    
In
Out    
3    
0.6    
8.7    
Catalog    
-40 to 125    
SOIC | 14
TSSOP | 14    
14SOIC: 52 mm2: 6 x 8.65 (SOIC | 14)
14TSSOP: 32 mm2: 6.4 x 5 (TSSOP | 14)    
1.1    
EMI Hardened    
103    
50    
CMOS