Datasheet
- Quad, Differential I/O, 2X1 Multiplexed High Gain Preamp (Rev. E)
(PDF , 995 KB) 30 Dec 2008 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | | MPA4609IPFBR | | 0 to 70 | Contact Distributor | TQFP (PFB) | 48 | View | >5K | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Not Available | MPA4609IPFBRG4 | | 0 to 70 | Contact Distributor | TQFP (PFB) | 48 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | | MPA4609IPFBT | ACTIVE | 0 to 70 | 5.95 | 1ku | TQFP (PFB) | 48 | View | 250 | SMALL T&R | >5K | 1k quantity lead time: In stock | Contact Distributor | MPA4609IPFBTG4 | ACTIVE | 0 to 70 | 5.95 | 1ku | TQFP (PFB) | 48 | View | 250 | SMALL T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 995 | 30 Dec 2008 |
Application Notes (2)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 308 | 05 Jan 2005 | 2,535 | |||
| 134 | 07 Jul 2003 | 1,239 |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Sensor Signal Conditioning and Interface for Medical | Recorded Content | On Demand |
| Intro to Motor Drives and the Motor Signal Chain | Recorded Content | On Demand |
| Technology Day Toronto | In-Person | 11 Nov 2013 |
| Technology Day Detroit | In-Person | 26 Sep 2013 |
| Technology Day Boston | In-Person | 19 Sep 2013 |
See More Training & Events

Cart 