MPC507 8-Channel Differential-Input Analog Multiplexer | TI.com

MPC507 (ACTIVE)

8-Channel Differential-Input Analog Multiplexer

8-Channel Differential-Input Analog Multiplexer - MPC507
 

Recommended alternative parts

  • MUX36D08  - The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent.   The recommended part has ultra-low leakage current, low capacitance and lower charge injection in a smaller package.

Description

The MPC506A is a 16-channel single-ended analog multiplexer, and the MPC507A is an 8-channel differential multiplexer.

The MPC506A and MPC507A multiplexers have input overvoltage protection. Analog input voltages may exceed either power supply voltage without damaging the device or disturbing the signal path of other channels. The protection circuitry assures that signal fidelity is maintained even under fault conditions that would destroy other multiplexers. Analog inputs can withstand 70Vpp signal levels and standard ESD tests. Signal sources are protected from short circuits should multiplexer power loss occur; each input presents a 1k resistance under this condition. Digital inputs can also sustain continuous faults up to 4V greater than either supply voltage.

These features make the MPC506A and MPC507A ideal for use in systems where the analog signals originate from external equipment or separately powered sources.

The MPC506A and MPC507A are fabricated with Burr-Brown's dielectrically isolated CMOS technology. The multiplexers are available in plastic DIP and plastic SOIC packages. Temperature range is –40/+85°C.

Features

  • ANALOG OVERVOLTAGE PROTECTION: 70Vpp
  • NO CHANNEL INTERACTION DURING OVERVOLTAGE
  • BREAK-BEFORE-MAKE SWITCHING
  • ANALOG SIGNAL RANGE: ±15V
  • STANDBY POWER: 7.5mW typ
  • TRUE SECOND SOURCE

All trademarks are the property of their respective owners.

View more

Parametrics Compare all products in Analog Switches/Muxes

 
Configuration
Number of Channels (#)
Power Supply Type
Vss (Min) (V)
Vss (Max) (V)
Vdd (Min) (V)
Vdd (Max) (V)
Ron (Typ) (Ohms)
Rating
Operating Temperature Range (C)
Package Size: mm2:W x L (PKG)
Package Group
Supply Range (Max)
Ron (Max) (Ohms)
Input/Output Continuous Current (Max) (mA)
Supply Current (Typ) (uA)
Supply Current (Max) (uA)
Features
OFF-state leakage current (Max) (µA)
ON-state leakage current (Max) (µA)
Input/Output OFF-state Capacitance (Typ) (pF)
VIL (Max) (V)
VIH (Min) (V)
MPC507 MPC506 MPC508 MPC509
8:1     16:1     8:1     4:1    
2     1     1     2    
Single
Dual    
Single
Dual    
Single
Dual    
Single
Dual    
-15     -15     -15     -15    
-5     -5     -5     -5    
5     5     5     5    
15     15     15     15    
1300     1300     1300     1300    
Catalog     Catalog     Catalog     Catalog    
-40 to 85     -40 to 85     -40 to 85     -40 to 85    
28SOIC: 184 mm2: 10.3 x 17.9(SOIC)     28SOIC: 184 mm2: 10.3 x 17.9(SOIC)     See datasheet (PDIP)
16SOIC: 106 mm2: 10.3 x 10.3(SOIC)    
See datasheet (PDIP)
16SOIC: 106 mm2: 10.3 x 10.3(SOIC)    
SOIC     SOIC     PDIP
SOIC    
PDIP
SOIC    
15     15     15     15    
1800     1800     1800     1800    
20     20     20     20    
700     700     700     700    
1500     1500     1500     1500    
Dual supply
Powered off protection
Overvoltage Protection
Break-before-make    
Dual supply
Powered off protection
Overvoltage Protection
Break-before-make    
Dual supply
Powered off protection
Overvoltage Protection
Break-before-make    
Dual supply
Powered off protection
Overvoltage Protection
Break-before-make    
0.01     0.01     0.01     0.01    
0.01     0.01     0.01     0.01    
5     5     5     5    
0.8     0.8     0.8     0.8    
4     4     4     4