Datasheet
- MSP430BQ1010 Wireless Power Control and Communications
(PDF , 879 KB) 01 Dec 2010 - View All Technical Documents
Software & Tools
Design Kits & Evaluation Modules (1)
| Name | Part# | Type |
|---|---|---|
| Low Power Wireless Power Evaluation Kit | BQTESLA100LP | Evaluation Modules & Boards |
Software (7)
| Name | Part# | Type |
|---|---|---|
| Capacitive Touch Software Library | CAPSENSELIBRARY | Application Software & Frameworks |
| ULP (Ultra-Low Power) Advisor | ULPADVISOR | Application Software & Frameworks |
| Advanced Encryption Standard | AES-128 | Software Codecs |
| Data Encryption Standard | DES_102612 | Software Codecs |
| Secure Hash Standard | SAH-256 | Software Codecs |
| MSP430Ware | MSP430WARE | Software Libraries |
|
MSP430 schematic symbols and footprints library for use with the Eagle CAD tool (Rev. E) (ZIP 97 KB ) 3,509 views, 11 Mar 2011 |
||
Development Tools (3)
| Name | Part# | Type |
|---|---|---|
| Code Composer Studio (CCStudio) Integrated Development Environment (IDE) for MSP430 | CCSTUDIO-MSP430 | SW Development Tools, IDEs, Compilers |
| Code Composer Studio (CCStudio) Integrated Development Environment (IDE) v5 | CCSTUDIO | SW Development Tools, IDEs, Compilers |
| IAR Embedded Workbench Kickstart - Free 4KB IDE | IAR-KICKSTART | SW Development Tools, IDEs, Compilers |
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | Not Available | MSP430BQ1010IRHBT | | Contact Distributor | VQFN (RHB) | 32 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | | MSP430BQ1010IRTVR | ACTIVE | 1.80 | 1ku | WQFN (RTV) | 32 | View | 3000 | LARGE T&R | >5K | 1k quantity lead time: In stock | Not Available | | MSP430BQ1010IRTVT | ACTIVE | 1.85 | 1ku | WQFN (RTV) | 32 | View | 250 | SMALL T&R | 703 | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 879 | 01 Dec 2010 |
Application Notes (41)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 330 | 12 Jan 2012 | 1,795 | |||
| 114 | 14 Mar 2011 | 2,607 | |||
| 964 | 14 Mar 2011 | 1,293 | |||
| 19 | 14 Jul 2010 | 2,921 | |||
| 20 | 14 Jul 2010 | 2,710 | |||
| 458 | 14 Jun 2010 | 1,311 | |||
| 961 | 14 Jun 2010 | 1,946 | |||
| 121 | 14 Jun 2010 | 1,461 | |||
| Multiple Files | 21 Jan 2010 | 1,541 | |||
| 191 | 09 Apr 2009 | 2,003 | |||
| Multiple Files | 17 Mar 2009 | 2,886 | |||
| 171 | 14 Apr 2008 | 1,337 | |||
| 475 | 27 Mar 2008 | 2,401 | |||
| Multiple Files | 16 Jan 2008 | 2,781 | |||
| 876 | 25 Jul 2007 | 5,602 | |||
| Multiple Files | 29 Mar 2007 | 1,623 | |||
| Multiple Files | 13 Oct 2006 | 1,533 | |||
| Multiple Files | 13 Sep 2006 | 1,655 | |||
| Multiple Files | 03 Aug 2006 | 1,521 | |||
| Multiple Files | 17 Jul 2006 | 2,050 | |||
| Multiple Files | 31 May 2006 | 1,133 | |||
| Multiple Files | 31 Dec 2005 | 4,288 | |||
| Multiple Files | 10 Nov 2005 | 1,292 | |||
| Multiple Files | 15 Nov 2004 | 1,155 | |||
| Multiple Files | 04 Nov 2004 | 1,584 | |||
| 306 | 30 Jun 2004 | 952 | |||
| Multiple Files | 19 Feb 2004 | 1,270 | |||
| Multiple Files | 10 Oct 2003 | 1,577 | |||
| 37 | 19 May 2003 | 1,103 | |||
| 421 | 01 Oct 2002 | 1,377 | |||
| Multiple Files | 28 Feb 2002 | 1,681 | |||
| Multiple Files | 20 Feb 2002 | 2,099 | |||
| 63 | 30 Jan 2001 | 3,713 | |||
| 44 | 16 Nov 2000 | 1,216 | |||
| 49 | 18 Oct 2000 | 1,173 | |||
| 82 | 13 Oct 2000 | 1,165 | |||
| 5455 | 21 Jan 2000 | 1,649 | |||
| 91 | 12 Oct 1999 | 2,500 | |||
| 128 | 29 Sep 1999 | 1,290 | |||
| 110 | 14 Dec 1998 | 1,452 | |||
| 233 | 01 Oct 1997 | 1,209 |
User Guides (2)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 6204 | 17 Sep 2013 | 37,012 | |||
| 782 | 13 Dec 2010 | 1,074 |
Selection & Solution Guides (3)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 2782 | 24 Jul 2013 | 51,111 | ||
| 302 | 28 Mar 2012 | 3,539 | ||
| 6659 | 24 Feb 2012 | 51,111 |
Support & Community
Wikis
Visit the TI WikiTI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
|
Getting Started with the Stellaris EK-LM4F120XL LaunchPad Workshop
The workshop is a free, online, in-depth, hands-on introduction into Stellaris LM4F basics. |
On-Line Training | On Demand |
|
Introduction to the TI-RTOS Kernel 2 day Workshop
This workshop will cover ALL of the basics of using the TI-RTOS kernel (SYS/BIOS) |
Multi-Day Workshops | Tue, 22 Oct 2013 - Wed, 13 Nov 2013 |
|
Quick Start Programming on the MSP430 LaunchPad Workshop
The Getting Started with the MSP430 LaunchPad Workshop is an in-depth introduction into MSP430 basics. |
1-Day Workshops | Fri, 25 Oct 2013 - Wed, 06 Nov 2013 |
|
Perpetually Powered Energy Harvesting Systems Using the MSP430 MCU
Modern ultra-low power microcontrollers such as the TI MSP430 consume so little energy that batteries aren’t necessary... |
On-Line Training | On Demand |
|
Integrated USB Connectivity with MSP430 MCUs
Modern MSP430s have integrated USB peripherals allowing for serial communication over a single plug and play cable. |
On-Line Training | On Demand |

Cart 