Datasheet
- MSP430BT5190 Mixed Signal Microcontroller
(PDF , 1236 KB) 16 Apr 2010 - MSP430BT5190 Device Erratasheet (Rev. J)
(PDF , 297 KB) 18 May 2013 - MSP430x5xx and MSP430x6xx Family User's Guide (Rev. M)
(PDF , 6649 KB) 18 Feb 2013 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | MSP430BT5190IPZ | ACTIVE | 4.95 | 1ku | LQFP (PZ) | 100 | View | 90 | >5K | 1k quantity lead time: In stock | | MSP430BT5190IPZR | ACTIVE | 4.95 | 1ku | LQFP (PZ) | 100 | View | 1000 | LARGE T&R | 1K - 5K | 1k quantity lead time: In stock | | MSP430BT5190IZQWR | ACTIVE | 4.95 | 1ku | BGA MICROSTAR JUNIOR (ZQW) | 113 | View | 2500 | LARGE T&R | >5K | 1k quantity lead time: In stock | | MSP430BT5190IZQWT | ACTIVE | 4.95 | 1ku | BGA MICROSTAR JUNIOR (ZQW) | 113 | View | 250 | SMALL T&R | 869 | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1236 | 16 Apr 2010 |
Application Notes (42)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| Multiple Files | 05 Oct 2012 | 3,869 | |||
| 330 | 12 Jan 2012 | 2,806 | |||
| 905 | 25 Jan 2011 | 1,538 | |||
| 899 | 13 Dec 2010 | 1,538 | |||
| 19 | 14 Jul 2010 | 2,988 | |||
| 20 | 14 Jul 2010 | 2,664 | |||
| 458 | 14 Jun 2010 | 1,241 | |||
| 961 | 14 Jun 2010 | 1,992 | |||
| 121 | 14 Jun 2010 | 1,274 | |||
| Multiple Files | 21 Jan 2010 | 964 | |||
| Multiple Files | 14 Jul 2009 | 1,155 | |||
| 191 | 09 Apr 2009 | 3,122 | |||
| Multiple Files | 17 Mar 2009 | 2,082 | |||
| 171 | 14 Apr 2008 | 1,228 | |||
| 475 | 27 Mar 2008 | 2,378 | |||
| Multiple Files | 16 Jan 2008 | 3,247 | |||
| Multiple Files | 29 Mar 2007 | 1,185 | |||
| Multiple Files | 13 Oct 2006 | 994 | |||
| Multiple Files | 13 Sep 2006 | 1,622 | |||
| Multiple Files | 03 Aug 2006 | 1,043 | |||
| Multiple Files | 17 Jul 2006 | 1,684 | |||
| Multiple Files | 31 May 2006 | 511 | |||
| Multiple Files | 31 Dec 2005 | 4,401 | |||
| Multiple Files | 10 Nov 2005 | 744 | |||
| Multiple Files | 15 Nov 2004 | 806 | |||
| Multiple Files | 04 Nov 2004 | 1,015 | |||
| 306 | 30 Jun 2004 | 815 | |||
| Multiple Files | 19 Feb 2004 | 616 | |||
| Multiple Files | 10 Oct 2003 | 814 | |||
| 37 | 19 May 2003 | 880 | |||
| 421 | 01 Oct 2002 | 1,623 | |||
| Multiple Files | 28 Feb 2002 | 1,114 | |||
| Multiple Files | 20 Feb 2002 | 1,475 | |||
| 63 | 30 Jan 2001 | 3,206 | |||
| 44 | 16 Nov 2000 | 960 | |||
| 49 | 18 Oct 2000 | 1,058 | |||
| 82 | 13 Oct 2000 | 982 | |||
| 5455 | 21 Jan 2000 | 1,233 | |||
| 91 | 12 Oct 1999 | 1,486 | |||
| 128 | 29 Sep 1999 | 1,056 | |||
| 110 | 14 Dec 1998 | 1,395 | |||
| 233 | 01 Oct 1997 | 1,062 |
User Guides (3)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 7001 | 15 Apr 2013 | 43,745 | |||
| 6649 | 18 Feb 2013 | 30,858 | |||
| 2294 | 18 Sep 2012 | 10,245 |
Selection & Solution Guides (3)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 234 | 16 Jan 2013 | 5,714 | ||
| 302 | 28 Mar 2012 | 4,022 | ||
| 6659 | 24 Feb 2012 | 29,445 |
Software & Tools
Design Kits & Evaluation Modules (3)
| Name | Part# | Type |
|---|---|---|
| ANT + Bluetooth Health and Fitness Aggregator Kit | CC2567PAN1327ANTBT | Evaluation Modules & Boards |
| EZ430-RF256x Bluetooth Evaluation Tool | EZ430-RF256X | Evaluation Modules & Boards |
| PAN1323 Bluetooth Evaluation Module Kit | PAN1323EMK | Evaluation Modules & Boards |
Software (9)
| Name | Part# | Type |
|---|---|---|
| Capacitive Touch Software Library | CAPSENSELIBRARY | Application Software & Frameworks |
| ULP (Ultra-Low Power) Advisor | ULPADVISOR | Application Software & Frameworks |
| MindTree EtherMind™ Bluetooth® Stack and SDK | MT-BT-SDK | Software & Tools |
| Advanced Encryption Standard | AES-128 | Software Codecs |
| Data Encryption Standard | DES_102612 | Software Codecs |
| Secure Hash Standard | SAH-256 | Software Codecs |
| MSP430Ware | MSP430WARE | Software Libraries |
| Math Library for MSP430 | MSPMATHLIB | Software Libraries |
|
MSP430 schematic symbols and footprints library for use with the Eagle CAD tool (Rev. E) (ZIP 97 KB ) 3,511 views, 11 Mar 2011 |
||
Development Tools (3)
| Name | Part# | Type |
|---|---|---|
| MSP430 USB Debugging Interface | MSP-FET430UIF | JTAG Emulators/ Analyzers |
| Code Composer Studio (CCStudio) Integrated Development Environment (IDE) v5 | CCSTUDIO | SW Development Tools, IDEs, Compilers |
| IAR Embedded Workbench Kickstart - Free 4KB IDE | IAR-KICKSTART | SW Development Tools, IDEs, Compilers |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Getting Started with the MSP430 LaunchPad Workshop | In-Person | 16 Oct 2013 |
| Getting Started with the MSP430 LaunchPad Workshop | In-Person | 18 Sep 2013 |
| Getting Started with the MSP430 LaunchPad Workshop | In-Person | 14 Aug 2013 |
| Getting Started with the MSP430 LaunchPad Workshop | In-Person | 25 Jul 2013 |
| Getting Started with the MSP430 LaunchPad Workshop | In-Person | 17 Jul 2013 |
See More Training & Events

Cart 