Datasheet
- MSP430x11x Mixed Signal Microcontroller (Rev. D)
(PDF , 543 KB) 14 Sep 2004 - MSP430x1xx Family User's Guide (Rev. F)
(PDF , 1544 KB) 28 Feb 2006 - View All Technical Documents
Software & Tools
Design Kits & Evaluation Modules (3)
| Name | Part# | Type |
|---|---|---|
| MSP430 In-System Gang Programmer | MSP-GANG430 | Evaluation Modules & Boards |
| MSP430 OTP & UV-EPROM Serial Programmer | MSP-PRGS430 | Evaluation Modules & Boards |
| MSP430 Parallel Port Debugging Interface | MSP-FET430PIF | Evaluation Modules & Boards |
Software (6)
| Name | Part# | Type |
|---|---|---|
| Capacitive Touch Software Library | CAPSENSELIBRARY | Application Software & Frameworks |
| ULP (Ultra-Low Power) Advisor | ULPADVISOR | Application Software & Frameworks |
| Advanced Encryption Standard | AES-128 | Software Codecs |
| Data Encryption Standard | DES_102612 | Software Codecs |
| Secure Hash Standard | SAH-256 | Software Codecs |
| MSP430Ware | MSP430WARE | Software Libraries |
Development Tools (4)
| Name | Part# | Type |
|---|---|---|
| MSP430 USB Debugging Interface | MSP-FET430UIF | JTAG Emulators/ Analyzers |
| Code Composer Studio (CCStudio) Integrated Development Environment (IDE) for MSP430 | CCSTUDIO-MSP430 | SW Development Tools, IDEs, Compilers |
| Code Composer Studio (CCStudio) Integrated Development Environment (IDE) v5 | CCSTUDIO | SW Development Tools, IDEs, Compilers |
| IAR Embedded Workbench Kickstart - Free 4KB IDE | IAR-KICKSTART | SW Development Tools, IDEs, Compilers |
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Distributor Inventory | TI 1k Lead Time | Not Available | Not Available | MSP430C111IDW | | -40 to 85 | Contact Distributor | SOIC (DW) | 20 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 543 | 14 Sep 2004 |
Application Notes (3)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 596 | 16 May 2012 | 124 | |||
| Multiple Files | 25 Oct 1999 | 1,337 | |||
| 328 | 01 Jun 1999 | 754 |
Support & Community
Wikis
Visit the TI WikiTI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
|
Getting Started with the Stellaris EK-LM4F120XL LaunchPad Workshop
The workshop is a free, online, in-depth, hands-on introduction into Stellaris LM4F basics. |
On-Line Training | On Demand |
|
Introduction to the TI-RTOS Kernel 2 day Workshop
This workshop will cover ALL of the basics of using the TI-RTOS kernel (SYS/BIOS) |
Multi-Day Workshops | Tue, 22 Oct 2013 - Wed, 13 Nov 2013 |
|
Quick Start Programming on the MSP430 LaunchPad Workshop
The Getting Started with the MSP430 LaunchPad Workshop is an in-depth introduction into MSP430 basics. |
1-Day Workshops | Fri, 25 Oct 2013 - Wed, 06 Nov 2013 |
|
Perpetually Powered Energy Harvesting Systems Using the MSP430 MCU
Modern ultra-low power microcontrollers such as the TI MSP430 consume so little energy that batteries aren’t necessary... |
On-Line Training | On Demand |
|
Integrated USB Connectivity with MSP430 MCUs
Modern MSP430s have integrated USB peripherals allowing for serial communication over a single plug and play cable. |
On-Line Training | On Demand |

Cart 