Datasheet
- MSP430F20x1, MSP430F20x2, MSP430F20x3 Mixed Signal Microcontroller (Rev. I)
(PDF , 2021 KB) 06 Dec 2012 - MSP430F2003 Device Erratasheet (Rev. C)
(PDF , 265 KB) 05 Feb 2013 - MSP430x2xx Family User's Guide (Rev. J)
(PDF , 4283 KB) 01 Jul 2013 - View All Technical Documents
Special Note
See how the MSP430F2003 and other TI products combine to create a unique Chemical/Gas Sensor SOLUTION
Software & Tools
Design Kits & Evaluation Modules (10)
| Name | Part# | Type |
|---|---|---|
| MSP430 20- and 28-Pin Target Board Only (Pinout A) | MSP-TS430PW28A | Development Kits |
| MSP430 20- and 28-Pin Target Board and USB Programmer Bundle (Pinout A) | MSP-FET430U28A | Development Kits |
| MSP430 Wireless Development Tool | EZ430-RF2500 | Development Kits |
| dotstack (Bluetooth software stack) | MSP430-3P-CDI-CDBT700-OTHR | Development Kits |
| MSP430 14-Pin Target Board | MSP-TS430PW14 | Evaluation Modules & Boards |
| MSP430 14-Pin Target Board and USB Programmer | MSP-FET430U14 | Evaluation Modules & Boards |
| MSP430 2.4-GHz Wireless Target Board | EZ430-RF2500T | Evaluation Modules & Boards |
| MSP430 In-System Gang Programmer | MSP-GANG430 | Evaluation Modules & Boards |
| MSP430 Parallel Port Debugging Interface | MSP-FET430PIF | Evaluation Modules & Boards |
| MSP430 USB Stick F2012 Board | EZ430-T2012 | Evaluation Modules & Boards |
Software (9)
| Name | Part# | Type |
|---|---|---|
| Capacitive Touch Software Library | CAPSENSELIBRARY | Application Software & Frameworks |
| ULP (Ultra-Low Power) Advisor | ULPADVISOR | Application Software & Frameworks |
| Advanced Encryption Standard | AES-128 | Software Codecs |
| Data Encryption Standard | DES_102612 | Software Codecs |
| Secure Hash Standard | SAH-256 | Software Codecs |
| MSP430 Graphics Library | MSP430-GRLIB | Software Libraries |
| MSP430Ware | MSP430WARE | Software Libraries |
|
MSP430F20x1, MSP430F20x2, MSP430F20x3 Code Examples (Rev. K) (ZIP 480 KB ) 3,399 views, 23 May 2013 |
||
|
MSP430 schematic symbols and footprints library for use with the Eagle CAD tool (Rev. E) (ZIP 97 KB ) 3,493 views, 11 Mar 2011 |
||
Development Tools (6)
| Name | Part# | Type |
|---|---|---|
| MSP430 USB Debugging Interface | MSP-FET430UIF | JTAG Emulators/ Analyzers |
| Code Composer Studio (CCStudio) Integrated Development Environment (IDE) for MSP430 | CCSTUDIO-MSP430 | SW Development Tools, IDEs, Compilers |
| Code Composer Studio (CCStudio) Integrated Development Environment (IDE) v5 | CCSTUDIO | SW Development Tools, IDEs, Compilers |
| Grace – Graphical Peripheral Configuration Tool | GRACE | SW Development Tools, IDEs, Compilers |
| IAR Embedded Workbench Kickstart - Free 4KB IDE | IAR-KICKSTART | SW Development Tools, IDEs, Compilers |
| FlashPro430 Flash Programmer | MSP430-3P-ELPRO-FLASHPRO430-PGRT | SW Development Tools, IDEs, Compilers |
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | MSP430F2003IN | ACTIVE | -40 to 85 | 0.99 | 1ku | PDIP (N) | 14 | View | 25 | >5K | 1k quantity lead time: In stock | Not Available | | MSP430F2003IPW | ACTIVE | -40 to 85 | 0.99 | 1ku | TSSOP (PW) | 14 | View | 90 | 1K - 5K | 1k quantity lead time: In stock | | MSP430F2003IPWR | ACTIVE | -40 to 85 | 0.99 | 1ku | TSSOP (PW) | 14 | View | 2000 | LARGE T&R | >5K | 1k quantity lead time: In stock | Not Available | | MSP430F2003IRSAR | ACTIVE | -40 to 85 | 0.99 | 1ku | QFN (RSA) | 16 | View | 3000 | LARGE T&R | >5K | 1k quantity lead time: In stock | | MSP430F2003IRSAT | ACTIVE | -40 to 85 | 1.10 | 1ku | QFN (RSA) | 16 | View | 250 | SMALL T&R | >5K | 1k quantity lead time: In stock | | MSP430F2003TN | ACTIVE | -40 to 105 | 1.10 | 1ku | PDIP (N) | 14 | View | 25 | 1K - 5K | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | MSP430F2003TPW | ACTIVE | -40 to 105 | 1.10 | 1ku | TSSOP (PW) | 14 | View | 90 | 306 | For lead times contact TI Authorized Distributor or local TI sales office | | MSP430F2003TPWR | ACTIVE | -40 to 105 | 1.10 | 1ku | TSSOP (PW) | 14 | View | 2000 | LARGE T&R | >5K | 1k quantity lead time: In stock | Not Available | Contact Distributor | MSP430F2003TRSAR | ACTIVE | -40 to 105 | 1.10 | 1ku | QFN (RSA) | 16 | View | 3000 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | | MSP430F2003TRSAT | ACTIVE | -40 to 105 | 1.20 | 1ku | QFN (RSA) | 16 | View | 250 | SMALL T&R | 1K - 5K | 1k quantity lead time: In stock |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| TPS3896 | Single Channel, Ultra Small, Adjustable Supervisory Circuit with Active-Low, Push-Pull Output | POWER MANAGEMENT - SUPERVISOR AND RESET IC | |
| TPS3838K33 | 220nA Supervisor with 10ms/200ms selectable delay time | POWER MANAGEMENT - SUPERVISOR AND RESET IC | |
| TPS3813K33 | Supervisors with Programmable Watchdog Window | POWER MANAGEMENT - SUPERVISOR AND RESET IC |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 2021 | 06 Dec 2012 |
Application Notes (44)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 160 | 26 Oct 2012 | 1,829 | |||
| Multiple Files | 05 Oct 2012 | 3,220 | |||
| 41 | 13 Sep 2012 | 1,260 | |||
| 154 | 16 Feb 2012 | 691 | |||
| 330 | 12 Jan 2012 | 1,792 | |||
| 19 | 14 Jul 2010 | 2,921 | |||
| 20 | 14 Jul 2010 | 2,703 | |||
| 458 | 14 Jun 2010 | 1,314 | |||
| 961 | 14 Jun 2010 | 1,950 | |||
| 121 | 14 Jun 2010 | 1,466 | |||
| Multiple Files | 26 May 2010 | 2,357 | |||
| Multiple Files | 21 Jan 2010 | 1,541 | |||
| 191 | 09 Apr 2009 | 2,014 | |||
| Multiple Files | 17 Mar 2009 | 2,856 | |||
| 171 | 14 Apr 2008 | 1,336 | |||
| 475 | 27 Mar 2008 | 2,400 | |||
| Multiple Files | 16 Jan 2008 | 2,774 | |||
| 876 | 25 Jul 2007 | 5,596 | |||
| Multiple Files | 29 Mar 2007 | 1,610 | |||
| Multiple Files | 13 Oct 2006 | 1,529 | |||
| Multiple Files | 13 Sep 2006 | 1,640 | |||
| Multiple Files | 03 Aug 2006 | 1,523 | |||
| Multiple Files | 17 Jul 2006 | 2,051 | |||
| Multiple Files | 31 May 2006 | 1,132 | |||
| Multiple Files | 31 Dec 2005 | 4,236 | |||
| Multiple Files | 10 Nov 2005 | 1,292 | |||
| Multiple Files | 15 Nov 2004 | 1,159 | |||
| Multiple Files | 04 Nov 2004 | 1,577 | |||
| 306 | 30 Jun 2004 | 944 | |||
| Multiple Files | 19 Feb 2004 | 1,270 | |||
| Multiple Files | 10 Oct 2003 | 1,581 | |||
| 37 | 19 May 2003 | 1,101 | |||
| 421 | 01 Oct 2002 | 1,380 | |||
| Multiple Files | 28 Feb 2002 | 1,686 | |||
| Multiple Files | 20 Feb 2002 | 2,090 | |||
| 63 | 30 Jan 2001 | 3,717 | |||
| 44 | 16 Nov 2000 | 1,215 | |||
| 49 | 18 Oct 2000 | 1,169 | |||
| 82 | 13 Oct 2000 | 1,158 | |||
| 5455 | 21 Jan 2000 | 1,640 | |||
| 91 | 12 Oct 1999 | 2,528 | |||
| 128 | 29 Sep 1999 | 1,283 | |||
| 110 | 14 Dec 1998 | 1,448 | |||
| 233 | 01 Oct 1997 | 1,203 |
User Guides (2)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 6204 | 17 Sep 2013 | 36,992 | ||
| 4283 | 01 Jul 2013 | 46,818 |
Support & Community
Wikis
Visit the TI WikiTI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
|
Getting Started with the Stellaris EK-LM4F120XL LaunchPad Workshop
The workshop is a free, online, in-depth, hands-on introduction into Stellaris LM4F basics. |
On-Line Training | On Demand |
|
Introduction to the TI-RTOS Kernel 2 day Workshop
This workshop will cover ALL of the basics of using the TI-RTOS kernel (SYS/BIOS) |
Multi-Day Workshops | Tue, 22 Oct 2013 - Wed, 13 Nov 2013 |
|
Quick Start Programming on the MSP430 LaunchPad Workshop
The Getting Started with the MSP430 LaunchPad Workshop is an in-depth introduction into MSP430 basics. |
1-Day Workshops | Fri, 25 Oct 2013 - Wed, 06 Nov 2013 |
|
Perpetually Powered Energy Harvesting Systems Using the MSP430 MCU
Modern ultra-low power microcontrollers such as the TI MSP430 consume so little energy that batteries aren’t necessary... |
On-Line Training | On Demand |
|
Integrated USB Connectivity with MSP430 MCUs
Modern MSP430s have integrated USB peripherals allowing for serial communication over a single plug and play cable. |
On-Line Training | On Demand |

Cart 