Datasheet
- Mixed Signal Microcontroller
(PDF , 1215 KB) 15 Dec 2008 - MSP430F2618 Device Erratasheet (Rev. C)
(PDF , 331 KB) 05 Feb 2013 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | MSP430F2618TGQWTEP | ACTIVE | -40 to 105 | 26.00 | 100u | BGA MICROSTAR JUNIOR (GQW) | 113 | View | 250 | SMALL T&R | 805 | For lead times contact TI Authorized Distributor or local TI sales office | Contact Distributor | V62/09620-01XA | ACTIVE | -40 to 105 | 26.00 | 100u | BGA MICROSTAR JUNIOR (GQW) | 113 | View | 250 | SMALL T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1215 | 15 Dec 2008 |
Software & Tools
Design Kits & Evaluation Modules (1)
| Name | Part# | Type |
|---|---|---|
| dotstack (Bluetooth software stack) | MSP430-3P-CDI-CDBT700-OTHR | Development Kits |
Software (6)
| Name | Part# | Type |
|---|---|---|
| Capacitive Touch Software Library | CAPSENSELIBRARY | Application Software & Frameworks |
| ULP (Ultra-Low Power) Advisor | ULPADVISOR | Application Software & Frameworks |
| Advanced Encryption Standard | AES-128 | Software Codecs |
| Data Encryption Standard | DES_102612 | Software Codecs |
| Secure Hash Standard | SAH-256 | Software Codecs |
| MSP430Ware | MSP430WARE | Software Libraries |
Development Tools (2)
| Name | Part# | Type |
|---|---|---|
| Code Composer Studio (CCStudio) Integrated Development Environment (IDE) v5 | CCSTUDIO | SW Development Tools, IDEs, Compilers |
| Grace – Graphical Peripheral Configuration Tool | GRACE | SW Development Tools, IDEs, Compilers |
Support & Community
Wikis
| Topics | Category | Last modified | Views |
|---|---|---|---|
| EZ430-Chronos | EZ430 Development Tools, MSP430 Tools, CC430, RF Software & Tools, MSP430 | 15 Apr 2013 12:00 AM | 792,062 |
| Getting Started with the MSP430 LaunchPad Workshop | FRAM, Grace, MSP430, MSP430 Training | 01 Feb 2013 12:00 AM | 229,536 |
| MSP Debug Stack | MSP430, MSP430 Tools, Debugging & Programming Interfaces - MSP430, JTAG & Spy-Bi-Wire - MSP430 | 19 Apr 2013 12:00 AM | 68,062 |
| IAR Embedded Workbench for TI MSP430 | MSP430, MSP430 Tools, IAR Embedded Workbench | 27 Mar 2013 12:00 AM | 152,662 |
| MSP430 | MSP430 | 28 Mar 2013 12:00 AM | 182,652 |
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| MSP430 How To Series - Clock System | Recorded Content | On Demand |
| Getting Started with the MSP430 LaunchPad Workshop | In-Person | 17 Jul 2013 |
| Intro to Motors & Motor Control: Brushless DC Motors | Recorded Content | On Demand |
| Intro to Motors & Motor Control: PMS Motors | Recorded Content | On Demand |
| Intro to Motors & Motor Control: AC Induction | Recorded Content | On Demand |
See More Training & Events

Cart 