Datasheet
- Mixed-Signal Microcontroller.. (Rev. C)
(PDF , 1075 KB) 30 Apr 2013 - View All Technical Documents
Special Note
The EVMs (Evaluation Modules) associated with the MSP430F2619 can be used to evaluate the functionality of the MSP430F2619S-HT.
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | Contact Distributor | MSP430F2619SKGD1 | ACTIVE | -55 to 150 | Contact Distributor | XCEPT (KGD) | 0 | 36 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | MSP430F2619SPM | ACTIVE | -55 to 150 | Contact Distributor | LQFP (PM) | 64 | View | 1 | JEDEC TRAY (5+1) | 201 | Typical lead time for 1k quantity: 4 to 8 weeks |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| MSP430F2619 | 16-Bit Ultra-Low-Power MCU, 92KB Flash, 4KB RAM, 12-Bit ADC, Dual DAC, 2 USCI, HW Mult, DMA | MSP430 Ultra-Low Power 16-bit MCUs - 2 Series |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1075 | 30 Apr 2013 |
Software & Tools
Design Kits & Evaluation Modules (4)
| Name | Part# | Type |
|---|---|---|
| MSP430 64-Pin Target board | MSP-TS430PM64 | Evaluation Modules & Boards |
| MSP430 64-Pin Target board and USB Programmer | MSP-FET430U64 | Evaluation Modules & Boards |
| MSP430 80-Pin Target board | MSP-TS430PN80 | Evaluation Modules & Boards |
| MSP430 80-Pin Target board and USB Programmer | MSP-FET430U80 | Evaluation Modules & Boards |
Software (6)
| Name | Part# | Type |
|---|---|---|
| Capacitive Touch Software Library | CAPSENSELIBRARY | Application Software & Frameworks |
| ULP (Ultra-Low Power) Advisor | ULPADVISOR | Application Software & Frameworks |
| Advanced Encryption Standard | AES-128 | Software Codecs |
| Data Encryption Standard | DES_102612 | Software Codecs |
| Secure Hash Standard | SAH-256 | Software Codecs |
| MSP430Ware | MSP430WARE | Software Libraries |
Development Tools (2)
| Name | Part# | Type |
|---|---|---|
| Code Composer Studio (CCStudio) Integrated Development Environment (IDE) v5 | CCSTUDIO | SW Development Tools, IDEs, Compilers |
| Grace – Graphical Peripheral Configuration Tool | GRACE | SW Development Tools, IDEs, Compilers |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| MSP430 How To Series - Clock System | Recorded Content | On Demand |
| Getting Started with the MSP430 LaunchPad Workshop | In-Person | 17 Jul 2013 |
| Intro to Motors & Motor Control: Brushless DC Motors | Recorded Content | On Demand |
| Intro to Motors & Motor Control: PMS Motors | Recorded Content | On Demand |
| Intro to Motors & Motor Control: AC Induction | Recorded Content | On Demand |
See More Training & Events

Cart 