MSP430F5514 (ACTIVE)

16-Bit Ultra-Low-Power Microcontroller, USB, 64KB Flash, 4KB RAM, 2 USCIs, 32Bit HW MPY

16-Bit Ultra-Low-Power Microcontroller, USB, 64KB Flash, 4KB RAM, 2 USCIs, 32Bit HW MPY - MSP430F5514
 

Description

The TI MSP430 family of ultra-low-power microcontrollers consists of several devices featuring peripheral sets targeted for a variety of applications. The architecture, combined with extensive low-power modes, is optimized to achieve extended battery life in portable measurement applications. The microcontroller features a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that contribute to maximum code efficiency. The digitally controlled oscillator (DCO) allows the devices to wake up from low-power modes to active mode in 3.5 µs (typical).

The MSP430F5529, MSP430F5527, MSP430F5525, and MSP430F5521 microcontrollers have integrated USB and PHY supporting USB 2.0, four 16-bit timers, a high-performance 12-bit analog-to-digital converter (ADC), two universal serial communication interfaces (USCI), a hardware multiplier, DMA, a real-time clock (RTC) module with alarm capabilities, and 63 I/O pins. The MSP430F5528, MSP430F5526, MSP430F5524, and MSP430F5522 microcontrollers include all of these peripherals but have 47 I/O pins.

The MSP430F5519, MSP430F5517, and MSP430F5515 microcontrollers have integrated USB and PHY supporting USB 2.0, four 16-bit timers, two universal serial communication interfaces (USCI), a hardware multiplier, DMA, an RTC module with alarm capabilities, and 63 I/O pins. The MSP430F5514 and MSP430FF5513 microcontrollers include all of these peripherals but have 47 I/O pins.

Typical applications include analog and digital sensor systems, data loggers, and others that require connectivity to various USB hosts.

Features

  • Low Supply Voltage Range: 3.6 V Down to 1.8 V
  • Ultra-Low Power Consumption
    • Active Mode (AM):
      • All System Clocks Active:
        • 290 µA/MHz at 8 MHz, 3.0 V, Flash Program Execution (Typical)
        • 150 µA/MHz at 8 MHz, 3.0 V, RAM Program Execution (Typical)
    • Standby Mode (LPM3):
      • Real-Time Clock (RTC) With Crystal, Watchdog, and Supply Supervisor Operational, Full RAM Retention, Fast Wake up:
        • 1.9 µA at 2.2 V, 2.1 µA at 3.0 V (Typical)
      • Low-Power Oscillator (VLO), General-Purpose Counter, Watchdog, and Supply Supervisor Operational, Full RAM Retention, Fast Wake up:
        • 1.4 µA at 3.0 V (Typical)
    • Off Mode (LPM4):
      • Full RAM Retention, Supply Supervisor Operational, Fast Wake up:
        • 1.1 µA at 3.0 V (Typical)
    • Shutdown Mode (LPM4.5):
      • 0.18 µA at 3.0 V (Typical)
  • Wake up From Standby Mode in 3.5 µs (Typical)
  • 16-Bit RISC Architecture, Extended Memory, up to 25-MHz System Clock
  • Flexible Power Management System
    • Fully Integrated LDO With Programmable Regulated Core Supply Voltage
    • Supply Voltage Supervision, Monitoring, and Brownout
  • Unified Clock System
    • FLL Control Loop for Frequency Stabilization
    • Low-Power Low-Frequency Internal Clock Source (VLO)
    • Low-Frequency Trimmed Internal Reference Source (REFO)
    • 32-kHz Watch Crystals (XT1)
    • High-Frequency Crystals up to 32 MHz (XT2)
  • 16-Bit Timer TA0, Timer_A With Five Capture/Compare Registers
  • 16-Bit Timer TA1, Timer_A With Three Capture/Compare Registers
  • 16-Bit Timer TA2, Timer_A With Three Capture/Compare Registers
  • 16-Bit Timer TB0, Timer_B With Seven Capture/Compare Shadow Registers
  • Two Universal Serial Communication Interfaces
    • USCI_A0 and USCI_A1 Each Support:
      • Enhanced UART Supports Automatic Baud-Rate Detection
      • IrDA Encoder and Decoder
      • Synchronous SPI
    • USCI_B0 and USCI_B1 Each Support:
      • I2C
      • Synchronous SPI
  • Full-Speed Universal Serial Bus (USB)
    • Integrated USB-PHY
    • Integrated 3.3-V and 1.8-V USB Power System
    • Integrated USB-PLL
    • Eight Input and Eight Output Endpoints
  • 12-Bit Analog-to-Digital Converter (ADC) (MSP430F552x Only) With Internal Reference, Sample-and-Hold, and Autoscan Feature
  • Comparator
  • Hardware Multiplier Supports 32-Bit Operations
  • Serial Onboard Programming, No External Programming Voltage Needed
  • Three-Channel Internal DMA
  • Basic Timer With RTC Feature

View more

Parametrics Compare all products in MSP430F5x/6x

 
Non-volatile Memory (KB)
RAM (KB)
ADC
GPIO Pins (#)
I2C
SPI
UART
Comparators (#)
Package Group
Timers - 16-bit
Bootloader (BSL)
Special I/O
Operating Temperature Range (C)
Package Size: mm2:W x L (PKG)
Features
MSP430F5514 MSP430F5515 MSP430F5517 MSP430F5519 MSP430F5521 MSP430F5522 MSP430F5524 MSP430F5525 MSP430F5526 MSP430F5527 MSP430F5528 MSP430F5529
64    64    96    128    32    32    64    64    96    96    128    128   
6    6    8    10    8    10    6    6    8    8    8    10   
Slope    Slope    Slope    Slope    12-bit SAR    12-bit SAR    12-bit SAR    12-bit SAR    12-bit SAR    12-bit SAR    12-bit SAR    12-bit SAR   
47    63    63    63    63    47    47    63    47    63    47    63   
2    2    2    2    2    2    2    2    2    2    2    2   
4    4    4    4    4    4    4    4    4    4    4    4   
2    2    2    2    2    2    2    2    2    2    2    2   
8    12    12    12    12    8    8    12    8    12    8    12   
BGA MICROSTAR JUNIOR
VQFN   
LQFP    LQFP    LQFP    LQFP    BGA MICROSTAR JUNIOR
VQFN   
BGA MICROSTAR JUNIOR
DSBGA
VQFN   
LQFP    BGA MICROSTAR JUNIOR
DSBGA
VQFN   
LQFP    BGA MICROSTAR JUNIOR
DSBGA
VQFN   
LQFP   
4    4    4    4    4    4    4    4    4    4    4    4   
USB    USB    USB    USB    USB    USB    USB    USB    USB    USB    USB    USB   
N/A    N/A    N/A    N/A    N/A    N/A    N/A    N/A    N/A    N/A    N/A    N/A   
-40 to 85    -40 to 85    -40 to 85    -40 to 85    -40 to 85    -40 to 85    -40 to 85    -40 to 85    -40 to 85    -40 to 85    -40 to 85    -40 to 85   
80BGA MICROSTAR JUNIOR: 25 mm2: 5 x 5(BGA MICROSTAR JUNIOR)
64VQFN: 81 mm2: 9 x 9(VQFN)   
80LQFP: 196 mm2: 14 x 14(LQFP)    80LQFP: 196 mm2: 14 x 14(LQFP)    80LQFP: 196 mm2: 14 x 14(LQFP)    80LQFP: 196 mm2: 14 x 14(LQFP)    80BGA MICROSTAR JUNIOR: 25 mm2: 5 x 5(BGA MICROSTAR JUNIOR)
64VQFN: 81 mm2: 9 x 9(VQFN)   
80BGA MICROSTAR JUNIOR: 25 mm2: 5 x 5(BGA MICROSTAR JUNIOR)
See datasheet (DSBGA)
64VQFN: 81 mm2: 9 x 9(VQFN)   
80LQFP: 196 mm2: 14 x 14(LQFP)    80BGA MICROSTAR JUNIOR: 25 mm2: 5 x 5(BGA MICROSTAR JUNIOR)
See datasheet (DSBGA)
64VQFN: 81 mm2: 9 x 9(VQFN)   
80LQFP: 196 mm2: 14 x 14(LQFP)    80BGA MICROSTAR JUNIOR: 25 mm2: 5 x 5(BGA MICROSTAR JUNIOR)
See datasheet (DSBGA)
64VQFN: 81 mm2: 9 x 9(VQFN)   
80LQFP: 196 mm2: 14 x 14(LQFP)   
USB
Real-Time Clock
Watchdog
Brown Out Reset
IrDA   
USB
Real-Time Clock
Watchdog
Brown Out Reset
IrDA   
USB
Real-Time Clock
Watchdog
Brown Out Reset
IrDA   
USB
Real-Time Clock
Watchdog
Brown Out Reset
IrDA   
USB
Real-Time Clock
Watchdog
Temp Sensor
Brown Out Reset
IrDA   
USB
Real-Time Clock
Watchdog
Temp Sensor
Brown Out Reset
IrDA   
USB
Real-Time Clock
Watchdog
Temp Sensor
Brown Out Reset
IrDA   
USB
Real-Time Clock
Watchdog
Temp Sensor
Brown Out Reset
IrDA   
USB
Real-Time Clock
Watchdog
Temp Sensor
Brown Out Reset
IrDA   
USB
Real-Time Clock
Watchdog
Temp Sensor
Brown Out Reset
IrDA   
USB
Real-Time Clock
Watchdog
Temp Sensor
Brown Out Reset
IrDA   
USB
Real-Time Clock
Watchdog
Temp Sensor
Brown Out Reset
IrDA   

WEBENCH® Designer MSP430F5514

  Min Max
Vin  V  V
Ambient Temp  °C