MSP430F5524  Status:   ACTIVE

16-Bit Ultra-Low-Power Microcontroller, USB, 64KB Flash, 4KB RAM, 12Bit ADC, 2 USCIs, 32Bit HW MPY

Alert me about changes<br/>to this product

16-Bit Ultra-Low-Power Microcontroller, USB, 64KB Flash, 4KB RAM, 12Bit ADC, 2 USCIs, 32Bit HW MPY - MSP430F5524
Image shown is for reference only.
Other pin/package combinations may be available.
Samples Samples | Pricing/Packaging | Inventory




Software and Development Tools
TI Software and Development Tools

Name Part Number Software / Tool Type
Capacitive Touch Sense Library CAPSENSELIBRARY Application-Specific Libraries
Code Composer Studio (CCStudio) Integrated Development Environment (IDE) v5 CCSTUDIO Code Composer Studio(TM) IDE
MSP430 USB Debugging Interface MSP-FET430UIF Development Boards/EVMs
MSP430F5529 USB Experimenter’s Board MSP-EXP430F5529 Development Boards/EVMs
MSP430F55xx 64-Pin FET tool and target board combination MSP-FET430U64USB Development Boards/EVMs
MSP430F55xx 64-Pin Target board only MSP-TS430RGC64USB Development Boards/EVMs
MSP430F55xx USB 80-Pin Target board MSP-TS430PN80USB Development Boards/EVMs
MSP430Ware MSP430WARE Other
MSP430 USB Developers Package MSP430USBDEVPACK Software Tools
IAR Embedded Workbench Kickstart - Free 4KB IDE IAR-KICKSTART Third Party Development Environments
Sample or Buy
Part# Status Temp (oC) Price | QTY Package | Pins Top Side Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time Sample or Buy
MSP430F5524IRGCR ACTIVE -40 to 85 3.55 | 1ku VQFN (RGC) | 64 View 2000 >5k 1k quantity lead time: In stock
MSP430F5524IRGCT ACTIVE -40 to 85 3.55 | 1ku VQFN (RGC) | 64 View 250 | SMALL T&R 1K - 5K 1k quantity lead time: In stock
MSP430F5524IZQE ACTIVE -40 to 85 3.65 | 1ku BGA MICROSTAR JUNIOR (ZQE) | 80 View 360 >5k 1k quantity lead time: In stock
MSP430F5524IZQER ACTIVE -40 to 85 3.65 | 1ku BGA MICROSTAR JUNIOR (ZQE) | 80 View 2500 | LARGE T&R >5k 1k quantity lead time: In stock

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Technical Documents
Datasheet (1)
Title Abstract Type Size (KB) Date Views
PDF 1453 21 Nov 2011
Application Notes (46)
Title Abstract Type Size (KB) Date Views
PDF 330 12 Jan 2012 3,724
Multiple Files   06 Dec 2011 1,609
Multiple Files   08 Nov 2011 4,968
Multiple Files   19 Jul 2011 1,338
PDF 750 09 May 2011 3,067
PDF 19 14 Jul 2010 4,257
PDF 20 14 Jul 2010 2,922
PDF 458 14 Jun 2010 2,009
PDF 961 14 Jun 2010 3,437
PDF 121 14 Jun 2010 1,535
Multiple Files   21 Jan 2010 2,316
PDF 191 09 Apr 2009 4,308
Multiple Files   17 Mar 2009 2,248
PDF 30 09 Feb 2009 1,063
PDF 81 05 Jun 2008 1,185
PDF 118 05 Jun 2008 1,885
PDF 171 14 Apr 2008 2,312
PDF 475 27 Mar 2008 1,750
Multiple Files   16 Jan 2008 4,918
Multiple Files   21 Dec 2007 3,475
Multiple Files   29 Mar 2007 2,141
Multiple Files   13 Oct 2006 2,676
Multiple Files   13 Sep 2006 2,331
Multiple Files   03 Aug 2006 2,296
Multiple Files   17 Jul 2006 4,035
Multiple Files   31 May 2006 1,562
Multiple Files   31 Dec 2005 4,276
Multiple Files   10 Nov 2005 3,435
Multiple Files   15 Nov 2004 1,767
Multiple Files   04 Nov 2004 2,518
PDF 306 30 Jun 2004 1,800
Multiple Files   19 Feb 2004 1,781
Multiple Files   10 Oct 2003 1,682
PDF 37 19 May 2003 1,135
PDF 421 01 Oct 2002 2,559
Multiple Files   28 Feb 2002 2,720
Multiple Files   20 Feb 2002 2,302
PDF 63 30 Jan 2001 2,429
PDF 44 16 Nov 2000 1,573
PDF 49 18 Oct 2000 2,433
PDF 82 13 Oct 2000 975
PDF 5455 21 Jan 2000 9,872
PDF 91 12 Oct 1999 1,903
PDF 128 29 Sep 1999 1,624
PDF 110 14 Dec 1998 3,523
PDF 233 01 Oct 1997 2,214
User Guides (3)
Title Abstract Type Size (KB) Date Views
PDF 2229 06 Feb 2012 12,387
PDF 6858 19 Dec 2011 49,911
PDF 5579 19 Dec 2011 17,867
White Papers (1)
Title Abstract Type Size (KB) Date Views
PDF 296 20 Jul 2009 1,359
Errata (1)
Title Abstract Type Size (KB) Date Views
PDF 421 14 Sep 2011 1,558
More Literature (2)
Title Abstract Type Size (KB) Date Views
PDF 122 07 Apr 2010 1,110
WMV 11653 20 Jul 2009 306
Support and Community

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Wikis

processors.wiki.ti.com
Topics Category Last modified Views
MSP430, MSP430 Training 14 Oct 2011 12:00 AM 16,468
LaunchPad, MSP430 Tools, MSP430 10 Feb 2012 12:00 AM 861,136
RF Software & Tools, CC430, EZ430 Development Tools, MSP430 Tools, MSP430 18 Jan 2012 12:00 AM 538,699
CapTouch, FRAM, Grace, MSP430 Training, MSP430 07 Feb 2012 12:00 AM 111,574
MSP430 08 Nov 2011 12:00 AM 113,175

Search Embedded Processors Wiki

Training & Events

Name Type Available During
Under the hood of FRAM and the new MSP430FR57xx MCU Family
This session is intended to introduce MCU designers to the latest in non-volatile memory technology – Ferroelectric RAM (FRAM).
On-Line Training   On Demand  
CC430 Overview
Overview of the new CC430 technology platform.
Video   On Demand  
Getting Started with the CC430 Sample Kit

 This video describes the contents of the CC430 sample kit, including the EM430F6137RF900 evaluation modules and hardware.

Video   On Demand  
Getting Started with the MSP430 LaunchPad Workshop
Experience embedded design with the MSP430 and become familiar with the development environment and low-power concepts
1-Day Workshops   Thu, 01 Mar 2012 - Wed, 06 Jun 2012  
MSP430 Driver Library
Online Training Module for the MSP430 Driver Library
On-Line Training   On Demand  

See more Training & Events

Customer Tags Help

No Tags are Available for this Part Number

Other Support


Click Here