MSP430F5634 (ACTIVE)

MSP430F563x Mixed Signal Microcontroller

MSP430F563x Mixed Signal Microcontroller - MSP430F5634
 

Description

The TI MSP430™ family of ultra-low-power microcontrollers consists of several devices featuring different sets of peripherals targeted for various applications. The architecture, combined with five low-power modes, is optimized to achieve extended battery life in portable measurement applications. The device features a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that contribute to maximum code efficiency. The digitally controlled oscillator (DCO) allows the device to wake up from low-power modes to active mode in 3 µs (typical).

The MSP430F563x devices are microcontrollers with a high-performance 12-bit ADC, a comparator, two USCIs, USB 2.0, a hardware multiplier, DMA, four 16-bit timers, an RTC module with alarm capabilities, and up to 74 I/O pins.

For complete module descriptions, see the MSP430F5xx and MSP430F6xx Family User’s Guide.

Features

  • Low Supply Voltage Range: 1.8 V to 3.6 V
  • Ultra-Low Power Consumption
    • Active Mode (AM):
      All System Clocks Active:
      270 µA/MHz at 8 MHz, 3.0 V, Flash Program Execution (Typical)
    • Standby Mode (LPM3):
      Watchdog With Crystal and Supply Supervisor Operational, Full RAM Retention, Fast Wakeup:
      1.8 µA at 2.2 V, 2.1 µA at 3.0 V (Typical)
    • Shutdown Real-Time Clock (RTC) Mode (LPM3.5):
      Shutdown Mode, Active RTC With Crystal:
      1.1 µA at 3.0 V (Typical)
    • Shutdown Mode (LPM4.5):
      0.3 µA at 3.0 V (Typical)
  • Wake up From Standby Mode in 3 µs (Typical)
  • 16-Bit RISC Architecture, Extended Memory, up to 20-MHz System Clock
  • Flexible Power-Management System
    • Fully Integrated LDO With Programmable Regulated Core Supply Voltage
    • Supply Voltage Supervision, Monitoring, and Brownout
  • Unified Clock System
    • FLL Control Loop for Frequency Stabilization
    • Low-Power Low-Frequency Internal Clock Source (VLO)
    • Low-Frequency Trimmed Internal Reference Source (REFO)
    • 32-kHz Crystals (XT1)
    • High-Frequency Crystals up to 32 MHz (XT2)
  • Four 16-Bit Timers With 3, 5, or 7 Capture/Compare Registers
  • Two Universal Serial Communication Interfaces (USCIs)
    • USCI_A0 and USCI_A1 Each Support:
      • Enhanced UART Supports Automatic Baud-Rate Detection
      • IrDA Encoder and Decoder
      • Synchronous SPI
    • USCI_B0 and USCI_B1 Each Support:
      • I2C
      • Synchronous SPI
  • Full-Speed Universal Serial Bus (USB)
    • Integrated USB-PHY
    • Integrated 3.3-V and 1.8-V USB Power System
    • Integrated USB-PLL
    • Eight Input and Eight Output Endpoints
  • 12-Bit Analog-to-Digital Converter (ADC) With Internal Shared Reference, Sample-and-Hold, and Autoscan Feature
  • Dual 12-Bit Digital-to-Analog Converters (DACs) With Synchronization
  • Voltage Comparator
  • Hardware Multiplier Supports 32-Bit Operations
  • Serial Onboard Programming, No External Programming Voltage Needed
  • 6-Channel Internal DMA
  • RTC Module With Supply Voltage Backup Switch
  • Device Comparison Summarizes the Available Family Members

All trademarks are the property of their respective owners.

View more

Parametrics Compare all products in Other MSP430 MCUs

 
Non-volatile Memory (KB)
RAM (KB)
ADC
ADC: Channels (#)
GPIO Pins (#)
I2C
SPI
UART
Comparator Channels (#)
Package Group
Approx. Price (US$)
USB
Timers - 16-bit
MSP430F5634 MSP430F5630 MSP430F5631 MSP430F5632 MSP430F5633 MSP430F5635 MSP430F5636 MSP430F5637 MSP430F5638
192     128     192     256     128     256     128     192     256    
16     16     16     16     16     16     16     16     16    
12-bit SAR     Slope     Slope     Slope     12-bit SAR     12-bit SAR     12-bit SAR     12-bit SAR     12-bit SAR    
12     0     0     0     12     12     12     12     12    
74     74     74     74     74     74     74     74     74    
2     2     2     2     2     2     2     2     2    
4     4     4     4     4     4     4     4     4    
2     2     2     2     2     2     2     2     2    
12     12     12     12     12     12     12     12     12    
BGA MICROSTAR JUNIOR | 113
LQFP | 100    
BGA MICROSTAR JUNIOR | 113
LQFP | 100    
BGA MICROSTAR JUNIOR | 113
LQFP | 100    
BGA MICROSTAR JUNIOR | 113
LQFP | 100    
BGA MICROSTAR JUNIOR | 113
LQFP | 100    
BGA MICROSTAR JUNIOR | 113
LQFP | 100    
BGA MICROSTAR JUNIOR | 113
LQFP | 100    
BGA MICROSTAR JUNIOR | 113
LQFP | 100    
BGA MICROSTAR JUNIOR | 113
LQFP | 100    
4.14 | 1ku     3.38 | 1ku     3.78 | 1ku     3.60 | 1ku     3.88 | 1ku     3.70 | 1ku     3.40 | 1ku     4.72 | 1ku     3.80 | 1ku    
Yes     Yes     Yes     Yes