Datasheet
- MSP430FG47x Mixed Signal Microcontroller (Rev. D)
(PDF , 1568 KB) 02 Mar 2011 - MSP430FG47x Device Erratasheet (Rev. C)
(PDF , 234 KB) 12 May 2011 - MSP430x4xx Family User's Guide (Rev. J)
(PDF , 2424 KB) 18 Jan 2010 - View All Technical Documents
Related End Equipment
Sample & Buy
| Free Samples | Buy Now | Part# | Status | Temp (oC) | Price | QTY | Package|Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | | MSP430FG479IPN | ACTIVE | -40 to 85 | 6.20 | 1ku | LQFP (PN) | 80 | View | 119 | 640 | Typical lead time for 1k quantity: 4 to 8 weeks | | MSP430FG479IPNR | ACTIVE | -40 to 85 | 6.20 | 1ku | LQFP (PN) | 80 | View | 1000 | LARGE T&R | 763 | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | MSP430FG479IZQW | ACTIVE | -40 to 85 | 6.30 | 1ku | BGA MICROSTAR JUNIOR (ZQW) | 113 | 250 | 582 | For lead times contact TI Authorized Distributor or local TI sales office | | MSP430FG479IZQWR | ACTIVE | -40 to 85 | 6.30 | 1ku | BGA MICROSTAR JUNIOR (ZQW) | 113 | 2500 | LARGE T&R | 1K - 5K | 1k quantity lead time: In stock |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1568 | 02 Mar 2011 |
Application Notes (39)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 330 | 12 Jan 2012 | 3,883 | |||
| 19 | 14 Jul 2010 | 4,054 | |||
| 20 | 14 Jul 2010 | 2,831 | |||
| 458 | 14 Jun 2010 | 1,643 | |||
| 961 | 14 Jun 2010 | 2,136 | |||
| 121 | 14 Jun 2010 | 1,393 | |||
| Multiple Files | 21 Jan 2010 | 1,601 | |||
| 191 | 09 Apr 2009 | 6,036 | |||
| Multiple Files | 17 Mar 2009 | 1,655 | |||
| 171 | 14 Apr 2008 | 2,577 | |||
| 475 | 27 Mar 2008 | 1,759 | |||
| Multiple Files | 16 Jan 2008 | 4,372 | |||
| Multiple Files | 29 Mar 2007 | 1,659 | |||
| Multiple Files | 13 Oct 2006 | 1,962 | |||
| Multiple Files | 13 Sep 2006 | 2,272 | |||
| Multiple Files | 03 Aug 2006 | 2,355 | |||
| Multiple Files | 17 Jul 2006 | 3,989 | |||
| Multiple Files | 31 May 2006 | 1,217 | |||
| Multiple Files | 31 Dec 2005 | 3,683 | |||
| Multiple Files | 10 Nov 2005 | 2,755 | |||
| Multiple Files | 15 Nov 2004 | 1,200 | |||
| Multiple Files | 04 Nov 2004 | 1,677 | |||
| 306 | 30 Jun 2004 | 1,504 | |||
| Multiple Files | 19 Feb 2004 | 1,401 | |||
| Multiple Files | 10 Oct 2003 | 1,376 | |||
| 37 | 19 May 2003 | 920 | |||
| 421 | 01 Oct 2002 | 3,035 | |||
| Multiple Files | 28 Feb 2002 | 3,563 | |||
| Multiple Files | 20 Feb 2002 | 1,914 | |||
| Multiple Files | 04 Oct 2001 | 676 | |||
| 63 | 30 Jan 2001 | 3,125 | |||
| 44 | 16 Nov 2000 | 1,282 | |||
| 49 | 18 Oct 2000 | 1,899 | |||
| 82 | 13 Oct 2000 | 861 | |||
| 5455 | 21 Jan 2000 | 9,791 | |||
| 91 | 12 Oct 1999 | 1,639 | |||
| 128 | 29 Sep 1999 | 1,328 | |||
| 110 | 14 Dec 1998 | 5,277 | |||
| 233 | 01 Oct 1997 | 2,289 |
User Guides (2)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 6858 | 19 Dec 2011 | 43,271 | ||
| 2424 | 18 Jan 2010 | 8,707 |
Software & Tools
Models (1)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| MSP430 Op Amp (OA) Module SPICE/TINA Models | TINA-TI Spice Model | ZIP | 43 KB | 18 Jul 2011 | 373 views |
Design Kits & Evaluation Modules (10)
| Name | Part# | Type |
|---|---|---|
| ULP (Ultra-Low Power) Advisor | ULPADVISOR | Analysis Software |
| Code Composer Studio (CCStudio) Integrated Development Environment (IDE) for MSP430 | CCSTUDIO-MSP430 | Code Composer Studio(TM) IDE |
| Code Composer Studio (CCStudio) Integrated Development Environment (IDE) v5 | CCSTUDIO | Code Composer Studio(TM) IDE |
| MSP430 80-Pin Target board | MSP-TS430PN80 | Development Boards/EVMs |
| MSP430 80-Pin Target board and USB Programmer | MSP-FET430U80 | Development Boards/EVMs |
| MSP430 In-System Gang Programmer | MSP-GANG430 | Development Boards/EVMs |
| MSP430 Parallel Port Debugging Interface | MSP-FET430PIF | Development Boards/EVMs |
| MSP430 USB Debugging Interface | MSP-FET430UIF | Development Boards/EVMs |
| MSP430FG4618/F2013 Experimenter Board | MSP-EXP430FG4618 | Development Boards/EVMs |
| IAR Embedded Workbench Kickstart - Free 4KB IDE | IAR-KICKSTART | Third Party Development Environments |
Software & Development Tools (6)
| Name | Part# | Type |
|---|---|---|
| Data Encryption Standard | DES-MSP430 | Algorithms / Codecs |
| Capacitive Touch Sense Library | CAPSENSELIBRARY | Application-Specific Libraries |
| MSP430Ware | MSP430WARE | Other |
| dotstack (Bluetooth software stack) | MSP430-3P-CDI-CDBT700-OTHR | Other |
| MSP430 schematic symbols and footprints library for use with the Eagle CAD tool (Rev. E) (ZIP 97 KB ) 5,189 views, 11 Mar 2011 | ||
| MSP430F47x, MSP430FG47x Code Examples (Rev. B) (ZIP 235 KB ) 694 views, 07 Dec 2009 | ||
Support and Community
Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.
Wikis
| Topics | Category | Last modified | Views |
|---|---|---|---|
| MSP430 LaunchPad (MSP-EXP430G2) | MSP430, MSP430 Tools, LaunchPad | 21 May 2012 12:00 AM | 987,670 |
| EZ430-Chronos | EZ430 Development Tools, RF Software & Tools, MSP430, CC430, MSP430 Tools | 16 May 2012 12:00 AM | 619,710 |
| Getting Started with the MSP430 LaunchPad Workshop | FRAM, CapTouch, MSP430 Training, MSP430, Grace | 12 Mar 2012 12:00 AM | 144,181 |
| MSP430 JTAG Interface USB Driver | JTAG & Spy-Bi-Wire - MSP430, MSP430, MSP430 Tools, Debugging & Programming Interfaces - MSP430 | 05 Apr 2012 12:00 AM | 112,410 |
| MSP430 | MSP430 | 08 Nov 2011 12:00 AM | 133,029 |
Training & Events
| Name | Type | Available During |
|---|---|---|
|
Getting Started with StellarisWare and the ARM Cortex-M4F Workshop
A hands-on overview of TI's Stellaris ARM Cortex M4F-based microcontrollers emphasizing tools, architecture and peripherals. |
1-Day Workshops | Tue, 05 Jun 2012 - Tue, 10 Jul 2012 |
|
Getting Started with the MSP430 LaunchPad Workshop
Experience embedded design with the MSP430 and become familiar with the development environment and low-power concepts |
1-Day Workshops | Thu, 24 May 2012 - Fri, 13 Jul 2012 |
|
MSP430 Driver Library
Online Training Module for the MSP430 Driver Library |
On-Line Training | On Demand |
|
MSP430™ Value Line Technical Training
Learn more to see how the Value Line can help your project get up and running quickly, without breaking the bank. |
On-Line Training | On Demand |
|
MSP430 How To Series - Clock System
This video will provide a brief technical overview of how to use the MSP430 clock system. |
On-Line Training | On Demand |



