Datasheet
- MSP430FR573x, MSP430FR572x Mixed Signal Microcontroller (Rev. C)
(PDF , 1088 KB) 28 Mar 2012 - MSP430FR573x, MSP430FR572x Device Erratasheet (Rev. B)
(PDF , 913 KB) 23 Feb 2012 - MSP430FR57xx Family User's Guide (Rev. A)
(PDF , 2858 KB) 23 Mar 2012 - View All Technical Documents
Sample & Buy
| Free Samples | Buy Now | Part# | Status | Temp (oC) | Price | QTY | Package|Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | | MSP430FR5739IDA | ACTIVE | -40 to 85 | 2.45 | 1ku | TSSOP (DA) | 38 | View | 40 | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | | MSP430FR5739IDAR | ACTIVE | -40 to 85 | 2.45 | 1ku | TSSOP (DA) | 38 | View | 2000 | >5K | 1k quantity lead time: In stock | | MSP430FR5739IRHAR | ACTIVE | -40 to 85 | 2.45 | 1ku | VQFN (RHA) | 40 | View | 2500 | 1K - 5K | 1k quantity lead time: In stock | Not Available | | MSP430FR5739IRHAT | ACTIVE | -40 to 85 | 2.50 | 1ku | VQFN (RHA) | 40 | View | 250 | 1K - 5K | Typical lead time for 1k quantity: 4 to 8 weeks |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1088 | 28 Mar 2012 |
Application Notes (6)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 1539 | 29 Mar 2012 | 1,456 | |||
| 278 | 09 Mar 2012 | 1,047 | |||
| 59 | 16 Feb 2012 | 1,120 | |||
| 154 | 16 Feb 2012 | 4,919 | |||
| 3455 | 11 Jan 2012 | 1,554 | |||
| 108 | 10 Jun 2011 | 716 |
Software & Tools
Design Kits & Evaluation Modules (10)
| Name | Part# | Type |
|---|---|---|
| ULP (Ultra-Low Power) Advisor | ULPADVISOR | Analysis Software |
| Capacitive Touch Sense Library | CAPSENSELIBRARY | Application-Specific Libraries |
| Code Composer Studio (CCStudio) Integrated Development Environment (IDE) for MSP430 | CCSTUDIO-MSP430 | Code Composer Studio(TM) IDE |
| Code Composer Studio (CCStudio) Integrated Development Environment (IDE) v5 | CCSTUDIO | Code Composer Studio(TM) IDE |
| MSP-EXP430FR5739 Experimenter Board | MSP-EXP430FR5739 | Development Boards/EVMs |
| MSP430FR5xxx 40-Pin FET tool and target board combination | MSP-FET430U40A | Development Boards/EVMs |
| MSP430FR5xxx 40-Pin Target board only | MSP-TS430RHA40A | Development Boards/EVMs |
| CC3000 FRAM Evaluation Module Kit | CC3000-FRAM-EMK | Development Platforms |
| LSR SimpleLink Wi-Fi CC3000 FRAM Evaluation Module Kit | CC3000FRAMEMK-L | Development Platforms |
| Murata SimpleLink Wi-Fi CC3000 FRAM Evaluation Module Kit | CC3000FRAMEMK-M | Development Platforms |
Software & Development Tools (10)
| Name | Part# | Type |
|---|---|---|
| Data Encryption Standard | DES-MSP430 | Algorithms / Codecs |
| WiFi sample software and Wiki documentation for TI's MSP430FRAM devices | CC3000-FRAM-SW | Application Software |
| MSP430Ware | MSP430WARE | Other |
| CC3000+FRAM Home Automation application (Rev. A) (ZIP 1545 KB ) 1,071 views, 28 Feb 2012 | ||
| CC3000+FRAM Data Logger Application (Rev. A) (ZIP 2259 KB ) 892 views, 28 Feb 2012 | ||
| CC3000+FRAM Simple Email Application (Rev. A) (ZIP 165 KB ) 685 views, 28 Feb 2012 | ||
| CC3000+FRAM Simple HTTP Web Server Application (Rev. A) (ZIP 142 KB ) 1,037 views, 28 Feb 2012 | ||
| CC3000+FRAM WiFi Sensor Application (Rev. B) (ZIP 54558 KB ) 1,862 views, 28 Feb 2012 | ||
| CC3000+FRAM Basic WiFi Application (Rev. A) (ZIP 163 KB ) 1,481 views, 22 Feb 2012 | ||
| MSP430FR573x, MSP430FR572x C Code Examples (IAR and CCS) (Rev. B) (ZIP 173 KB ) 1,140 views, 02 Nov 2011 | ||
Support and Community
Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.
Wikis
| Topics | Category | Last modified | Views |
|---|---|---|---|
| MSP430 FR57xx Training Workshop | MSP430 Training, MSP430 | 20 Mar 2012 12:00 AM | 5,042 |
Training & Events
| Name | Type | Available During |
|---|---|---|
|
Getting Started with StellarisWare and the ARM Cortex-M4F Workshop
A hands-on overview of TI's Stellaris ARM Cortex M4F-based microcontrollers emphasizing tools, architecture and peripherals. |
1-Day Workshops | Tue, 05 Jun 2012 - Tue, 10 Jul 2012 |
|
Under the hood of FRAM and the new MSP430FR57xx MCU Family
This session is intended to introduce MCU designers to the latest in non-volatile memory technology – Ferroelectric RAM (FRAM). |
On-Line Training | On Demand |
|
Getting Started with the MSP430 LaunchPad Workshop
Experience embedded design with the MSP430 and become familiar with the development environment and low-power concepts |
1-Day Workshops | Tue, 05 Jun 2012 - Fri, 13 Jul 2012 |
|
MSP430™ Value Line Technical Training
Learn more to see how the Value Line can help your project get up and running quickly, without breaking the bank. |
On-Line Training | On Demand |
|
MSP430 How To Series - Clock System
This video will provide a brief technical overview of how to use the MSP430 clock system. |
On-Line Training | On Demand |



