Datasheet
- MSP430G2x21-Q1, MSP430G2x31-Q1 Automotive Mixed Signal Microcontroller (Rev. A)
(PDF , 808 KB) 31 Dec 2011 - MSP430G2x01, G2x11, G2x21, G2x31 Device Erratasheet (Rev. B)
(PDF , 209 KB) 02 Dec 2010 - MSP430x2xx Family User's Guide (Rev. I)
(PDF , 4314 KB) 24 Jan 2012 - View All Technical Documents
Sample & Buy
| Free Samples | Buy Now | Part# | Status | Temp (oC) | Price | QTY | Package|Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | Contact Distributor | MSP430G2121IPW4Q1 | ACTIVE | -40 to 85 | 0.55 | 1ku | TSSOP (PW) | 14 | View | 90 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | MSP430G2121IRSAQ1 | ACTIVE | -40 to 85 | 0.55 | 1ku | QFN (RSA) | 16 | View | 250 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | MSP430G2121TPW4Q1 | PREVIEW | -40 to 105 | TSSOP (PW) | 14 | View | 90 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | MSP430G2121TRSAQ1 | PREVIEW | -40 to 105 | QFN (RSA) | 16 | View | 250 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 808 | 31 Dec 2011 |
Application Notes (41)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 330 | 12 Jan 2012 | 3,859 | |||
| 19 | 14 Jul 2010 | 4,060 | |||
| 20 | 14 Jul 2010 | 2,835 | |||
| 458 | 14 Jun 2010 | 1,642 | |||
| 121 | 14 Jun 2010 | 1,385 | |||
| Multiple Files | 21 Jan 2010 | 1,597 | |||
| 191 | 09 Apr 2009 | 6,084 | |||
| Multiple Files | 17 Mar 2009 | 1,652 | |||
| 171 | 14 Apr 2008 | 2,591 | |||
| 475 | 27 Mar 2008 | 1,765 | |||
| Multiple Files | 14 Mar 2008 | 2,523 | |||
| Multiple Files | 16 Jan 2008 | 4,366 | |||
| 876 | 25 Jul 2007 | 5,063 | |||
| Multiple Files | 29 Mar 2007 | 1,647 | |||
| Multiple Files | 13 Oct 2006 | 1,952 | |||
| Multiple Files | 09 Oct 2006 | 1,644 | |||
| Multiple Files | 13 Sep 2006 | 2,267 | |||
| Multiple Files | 03 Aug 2006 | 2,357 | |||
| Multiple Files | 17 Jul 2006 | 4,004 | |||
| Multiple Files | 31 May 2006 | 1,215 | |||
| Multiple Files | 31 Dec 2005 | 3,675 | |||
| Multiple Files | 10 Nov 2005 | 2,739 | |||
| Multiple Files | 15 Nov 2004 | 1,194 | |||
| Multiple Files | 04 Nov 2004 | 1,677 | |||
| 306 | 30 Jun 2004 | 1,508 | |||
| Multiple Files | 19 Feb 2004 | 1,395 | |||
| Multiple Files | 02 Feb 2004 | 1,541 | |||
| Multiple Files | 10 Oct 2003 | 1,378 | |||
| 37 | 19 May 2003 | 916 | |||
| 421 | 01 Oct 2002 | 3,066 | |||
| Multiple Files | 28 Feb 2002 | 3,569 | |||
| Multiple Files | 20 Feb 2002 | 1,918 | |||
| 63 | 30 Jan 2001 | 3,123 | |||
| 44 | 16 Nov 2000 | 1,285 | |||
| 49 | 18 Oct 2000 | 1,896 | |||
| 82 | 13 Oct 2000 | 856 | |||
| 5455 | 21 Jan 2000 | 9,787 | |||
| 91 | 12 Oct 1999 | 1,636 | |||
| 128 | 29 Sep 1999 | 1,318 | |||
| 110 | 14 Dec 1998 | 5,289 | |||
| 233 | 01 Oct 1997 | 2,290 |
User Guides (3)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 4314 | 24 Jan 2012 | 49,957 | |||
| 6858 | 19 Dec 2011 | 43,251 | |||
| 1381 | 17 Jun 2009 | 10,590 |
White Papers (2)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1061 | 18 Jun 2010 | 3,129 | ||
| 3232 | 30 Sep 2009 | 670 |
Software & Tools
Design Kits & Evaluation Modules (9)
| Name | Part# | Type |
|---|---|---|
| ULP (Ultra-Low Power) Advisor | ULPADVISOR | Analysis Software |
| Code Composer Studio (CCStudio) Integrated Development Environment (IDE) for MSP430 | CCSTUDIO-MSP430 | Code Composer Studio(TM) IDE |
| Code Composer Studio (CCStudio) Integrated Development Environment (IDE) v5 | CCSTUDIO | Code Composer Studio(TM) IDE |
| Grace – Graphical Peripheral Configuration Tool | GRACE | Code Composer Studio(TM) IDE |
| MSP430 Capacitive Touch BoosterPack | 430BOOST-SENSE1 | Development Boards/EVMs |
| MSP430 LaunchPad Value Line Development kit | MSP-EXP430G2 | Development Boards/EVMs |
| MSP430 USB Stick Development Tool | EZ430-F2013 | Development Boards/EVMs |
| MSP430 20- and 28-Pin Target Board Only (Pinout A) | MSP-TS430PW28A | Development Platforms |
| MSP430 20- and 28-Pin Target Board and USB Programmer Bundle (Pinout A) | MSP-FET430U28A | Development Platforms |
Software & Development Tools (5)
| Name | Part# | Type |
|---|---|---|
| Data Encryption Standard | DES-MSP430 | Algorithms / Codecs |
| Capacitive Touch Sense Library | CAPSENSELIBRARY | Application-Specific Libraries |
| MSP430Ware | MSP430WARE | Other |
| MSP430 schematic symbols and footprints library for use with the Eagle CAD tool (Rev. E) (ZIP 97 KB ) 5,215 views, 11 Mar 2011 | ||
| MSP430G2x01, MSP430G2x11, MSP430G2x21, MSP430G2x31 Code Examples (Rev. A) (ZIP 242 KB ) 9,355 views, 10 Dec 2010 | ||
Support and Community
Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.
Training & Events
| Name | Type | Available During |
|---|---|---|
|
Getting Started with StellarisWare and the ARM Cortex-M4F Workshop
A hands-on overview of TI's Stellaris ARM Cortex M4F-based microcontrollers emphasizing tools, architecture and peripherals. |
1-Day Workshops | Tue, 05 Jun 2012 - Tue, 10 Jul 2012 |
|
Getting Started with the MSP430 LaunchPad Workshop
Experience embedded design with the MSP430 and become familiar with the development environment and low-power concepts |
1-Day Workshops | Tue, 05 Jun 2012 - Fri, 13 Jul 2012 |
|
MSP430 Driver Library
Online Training Module for the MSP430 Driver Library |
On-Line Training | On Demand |
|
MSP430™ Value Line Technical Training
Learn more to see how the Value Line can help your project get up and running quickly, without breaking the bank. |
On-Line Training | On Demand |
|
MSP430 How To Series - Clock System
This video will provide a brief technical overview of how to use the MSP430 clock system. |
On-Line Training | On Demand |



