Software & Tools
Software (10)
| Name | Part# | Type |
|---|---|---|
| Capacitive Touch Software Library | CAPSENSELIBRARY | Application Software & Frameworks |
| IEC60730 Software Package | MSP430-IEC60730-SW-PACKAGE | Application Software & Frameworks |
| MSP430 Touch Power Designer GUI | MSPTOUCHPOWERDESIGNERGUI | Application Software & Frameworks |
| MSP430 Touch Pro GUI | MSPTOUCHPROGUI | Application Software & Frameworks |
| ULP (Ultra-Low Power) Advisor | ULPADVISOR | Application Software & Frameworks |
| Advanced Encryption Standard | AES-128 | Software Codecs |
| Data Encryption Standard | DES_102612 | Software Codecs |
| Secure Hash Standard | SAH-256 | Software Codecs |
| MSP430 Graphics Library | MSP430-GRLIB | Software Libraries |
| MSP430Ware | MSP430WARE | Software Libraries |
Development Tools (4)
| Name | Part# | Type |
|---|---|---|
| Code Composer Studio (CCStudio) Integrated Development Environment (IDE) for MSP430 | CCSTUDIO-MSP430 | SW Development Tools, IDEs, Compilers |
| Code Composer Studio (CCStudio) Integrated Development Environment (IDE) v5 | CCSTUDIO | SW Development Tools, IDEs, Compilers |
| Grace – Graphical Peripheral Configuration Tool | GRACE | SW Development Tools, IDEs, Compilers |
| IAR Embedded Workbench Kickstart - Free 4KB IDE | IAR-KICKSTART | SW Development Tools, IDEs, Compilers |
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Price | QTY | Package | Pins | Device Marking | Distributor Inventory | TI 1k Lead Time | Not Available | Not Available | MSP430G2133IN20 | | Contact Distributor | PDIP (N) | 20 | View | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Not Available | MSP430G2133IPW20 | | Contact Distributor | TSSOP (PW) | 20 | View | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Not Available | MSP430G2133IPW20R | | Contact Distributor | TSSOP (PW) | 20 | View | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Not Available | MSP430G2133IPW28 | | Contact Distributor | TSSOP (PW) | 28 | View | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Not Available | MSP430G2133IPW28R | | Contact Distributor | TSSOP (PW) | 28 | View | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Not Available | MSP430G2133IRHB32R | | Contact Distributor | VQFN (RHB) | 32 | View | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Not Available | MSP430G2133IRHB32T | | Contact Distributor | VQFN (RHB) | 32 | View | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Technical Documents
Application Notes (4)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| Multiple Files | 14 Aug 2013 | 1,424 | |||
| 1015 | 21 May 2013 | 2,972 | |||
| Multiple Files | 21 May 2013 | 2,961 | |||
| 775 | 15 May 2013 | 4,542 |
Support & Community
Wikis
Visit the TI WikiTI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
|
Getting Started with the Stellaris EK-LM4F120XL LaunchPad Workshop
The workshop is a free, online, in-depth, hands-on introduction into Stellaris LM4F basics. |
On-Line Training | On Demand |
|
Introduction to the TI-RTOS Kernel 2 day Workshop
This workshop will cover ALL of the basics of using the TI-RTOS kernel (SYS/BIOS) |
Multi-Day Workshops | Tue, 22 Oct 2013 - Wed, 13 Nov 2013 |
|
Quick Start Programming on the MSP430 LaunchPad Workshop
The Getting Started with the MSP430 LaunchPad Workshop is an in-depth introduction into MSP430 basics. |
1-Day Workshops | Fri, 25 Oct 2013 - Wed, 06 Nov 2013 |
|
Perpetually Powered Energy Harvesting Systems Using the MSP430 MCU
Modern ultra-low power microcontrollers such as the TI MSP430 consume so little energy that batteries aren’t necessary... |
On-Line Training | On Demand |
|
Integrated USB Connectivity with MSP430 MCUs
Modern MSP430s have integrated USB peripherals allowing for serial communication over a single plug and play cable. |
On-Line Training | On Demand |

Cart 