MSP430G2252-DIE
(ACTIVE) MSP430G2x52, MSP430G2x12 Mixed Signal Microcontroller

Description &
Features
Sample &
Buy
Technical
Documents
Software &
Tools
Support & Community

Software & Tools

Software (10)

Name Part# Type
Capacitive Touch Software Library CAPSENSELIBRARY Application Software & Frameworks
IEC60730 Software Package MSP430-IEC60730-SW-PACKAGE Application Software & Frameworks
MSP430 Touch Power Designer GUI MSPTOUCHPOWERDESIGNERGUI Application Software & Frameworks
MSP430 Touch Pro GUI MSPTOUCHPROGUI Application Software & Frameworks
ULP (Ultra-Low Power) Advisor ULPADVISOR Application Software & Frameworks
Advanced Encryption Standard AES-128 Software Codecs
Data Encryption Standard DES_102612 Software Codecs
Secure Hash Standard SAH-256 Software Codecs
MSP430 Graphics Library MSP430-GRLIB Software Libraries
MSP430Ware MSP430WARE Software Libraries

Development Tools (3)

Name Part# Type
Code Composer Studio (CCStudio) Integrated Development Environment (IDE) for MSP430 CCSTUDIO-MSP430 SW Development Tools, IDEs, Compilers
Code Composer Studio (CCStudio) Integrated Development Environment (IDE) v5 CCSTUDIO SW Development Tools, IDEs, Compilers
IAR Embedded Workbench Kickstart - Free 4KB IDE IAR-KICKSTART SW Development Tools, IDEs, Compilers

Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Price | QTY Package | Pins Package QTY | Carrier Distributor Inventory TI 1k Lead Time
Not Available Contact Distributor MSP430G2252TDA1 ACTIVE Contact Distributor (TD) | 0 100 No Stock Typical lead time for 1k quantity: 4 to 8 weeks
Not Available Contact Distributor MSP430G2252TDA2 ACTIVE Contact Distributor (TD) | 0 10 No Stock For lead times contact TI Authorized Distributor or local TI sales office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 115 17 Apr 2012

More Literature (1)

Title Type Size (KB) Date Views
PDF 492 19 Apr 2012 2,100

Support & Community

Wikis

Visit the TI Wiki


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Getting Started with the Stellaris EK-LM4F120XL LaunchPad Workshop
The workshop is a free, online, in-depth, hands-on introduction into Stellaris LM4F basics.
On-Line Training   On Demand  
Introduction to the TI-RTOS Kernel 2 day Workshop
This workshop will cover ALL of the basics of using the TI-RTOS kernel (SYS/BIOS)
Multi-Day Workshops   Tue, 22 Oct 2013 - Wed, 13 Nov 2013  
Quick Start Programming on the MSP430 LaunchPad Workshop
The Getting Started with the MSP430 LaunchPad Workshop is an in-depth introduction into MSP430 basics.
1-Day Workshops   Fri, 25 Oct 2013 - Wed, 06 Nov 2013  
Perpetually Powered Energy Harvesting Systems Using the MSP430 MCU
Modern ultra-low power microcontrollers such as the TI MSP430 consume so little energy that batteries aren’t necessary...
On-Line Training   On Demand  
Integrated USB Connectivity with MSP430 MCUs
Modern MSP430s have integrated USB peripherals allowing for serial communication over a single plug and play cable.
On-Line Training   On Demand  
Click Here