Datasheet
- MSP430G2x53, MSP430G2x13 Mixed Signal Microcontroller (Rev. J)
(PDF , 1484 KB) 16 May 2013 - MSP430G2553 Device Erratasheet (Rev. D)
(PDF , 269 KB) 06 Jun 2013 - MSP430x2xx Family User's Guide (Rev. J)
(PDF , 4283 KB) 01 Jul 2013 - View All Technical Documents
Software & Tools
Design Kits & Evaluation Modules (6)
| Name | Part# | Type |
|---|---|---|
| ADS1118 BoosterPack | 430BOOST-ADS1118 | Evaluation Modules & Boards |
| CC110L RF BoosterPack | 430BOOST-CC110L | Evaluation Modules & Boards |
| DRV8313 Evaluation Module | DRV8313EVM | Evaluation Modules & Boards |
| MSP430 Capacitive Touch BoosterPack | 430BOOST-SENSE1 | Evaluation Modules & Boards |
| MSP430 LaunchPad Value Line Development kit | MSP-EXP430G2 | Evaluation Modules & Boards |
| TRF7970A NFC BoosterPack | DLP-7970ABP | Evaluation Modules & Boards |
Software (12)
| Name | Part# | Type |
|---|---|---|
| Capacitive Touch Software Library | CAPSENSELIBRARY | Application Software & Frameworks |
| IEC60730 Software Package | MSP430-IEC60730-SW-PACKAGE | Application Software & Frameworks |
| MSP430 Touch Power Designer GUI | MSPTOUCHPOWERDESIGNERGUI | Application Software & Frameworks |
| MSP430 Touch Pro GUI | MSPTOUCHPROGUI | Application Software & Frameworks |
| ULP (Ultra-Low Power) Advisor | ULPADVISOR | Application Software & Frameworks |
| Advanced Encryption Standard | AES-128 | Software Codecs |
| Data Encryption Standard | DES_102612 | Software Codecs |
| Secure Hash Standard | SAH-256 | Software Codecs |
| MSP430 Graphics Library | MSP430-GRLIB | Software Libraries |
| MSP430Ware | MSP430WARE | Software Libraries |
|
430BOOST-ADS1118 Firmware (Rev. A) (ZIP 1513 KB ) 385 views, 30 Aug 2013 |
||
|
MSP430G2x53, MSP430G2x33, MSP430G2x13, MSP430G2x03 Code Examples (Rev. C) (ZIP 464 KB ) 6,886 views, 23 May 2013 |
||
Development Tools (4)
| Name | Part# | Type |
|---|---|---|
| Code Composer Studio (CCStudio) Integrated Development Environment (IDE) for MSP430 | CCSTUDIO-MSP430 | SW Development Tools, IDEs, Compilers |
| Code Composer Studio (CCStudio) Integrated Development Environment (IDE) v5 | CCSTUDIO | SW Development Tools, IDEs, Compilers |
| Grace – Graphical Peripheral Configuration Tool | GRACE | SW Development Tools, IDEs, Compilers |
| IAR Embedded Workbench Kickstart - Free 4KB IDE | IAR-KICKSTART | SW Development Tools, IDEs, Compilers |
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | Contact Distributor | MSP430G2553CY | PREVIEW | -40 to 85 | Contact Distributor | DIESALE (Y) | 0 | 405 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | | MSP430G2553IN20 | ACTIVE | -40 to 85 | 1.00 | 1ku | PDIP (N) | 20 | View | 20 | TUBE | >5K | 1k quantity lead time: In stock | Not Available | | MSP430G2553IPW20 | ACTIVE | -40 to 85 | 0.95 | 1ku | TSSOP (PW) | 20 | View | 70 | TUBE | 1K - 5K | For lead times contact TI Authorized Distributor or local TI sales office | | MSP430G2553IPW20R | ACTIVE | -40 to 85 | 0.90 | 1ku | TSSOP (PW) | 20 | View | 2000 | LARGE T&R | >5K | 1k quantity lead time: In stock | Not Available | | MSP430G2553IPW28 | ACTIVE | -40 to 85 | 0.99 | 1ku | TSSOP (PW) | 28 | View | 50 | TUBE | >5K | 1k quantity lead time: In stock | | MSP430G2553IPW28R | ACTIVE | -40 to 85 | 0.95 | 1ku | TSSOP (PW) | 28 | View | 2000 | LARGE T&R | >5K | 1k quantity lead time: In stock | | MSP430G2553IRHB32R | ACTIVE | -40 to 85 | 0.95 | 1ku | VQFN (RHB) | 32 | View | 3000 | LARGE T&R | >5K | 1k quantity lead time: In stock | Not Available | | MSP430G2553IRHB32T | ACTIVE | -40 to 85 | 1.00 | 1ku | VQFN (RHB) | 32 | View | 250 | SMALL T&R | >5K | 1k quantity lead time: In stock |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1484 | 16 May 2013 |
Application Notes (10)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| Multiple Files | 14 Aug 2013 | 1,419 | |||
| 1015 | 21 May 2013 | 2,947 | |||
| Multiple Files | 21 May 2013 | 2,959 | |||
| 775 | 15 May 2013 | 4,589 | |||
| Multiple Files | 25 Mar 2013 | 2,760 | |||
| Multiple Files | 07 Mar 2013 | 2,381 | |||
| Multiple Files | 19 Dec 2012 | 1,078 | |||
| 160 | 26 Oct 2012 | 1,829 | |||
| Multiple Files | 05 Oct 2012 | 3,220 | |||
| Multiple Files | 06 Aug 2012 | 2,075 |
User Guides (2)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 4283 | 01 Jul 2013 | 46,818 | ||
| 472 | 21 May 2013 | 1,988 |
Selection & Solution Guides (4)
Reference Designs (3)
| Description | Part # | Company |
|---|---|---|
| 10-cm Capacitive Proximity Detection Reference Design | TIDM-PROXIMITYSENSING | Texas Instruments |
| Advanced haptic driver simplifies tactile feedback design in consumer and industrial | TIDA-HAPTIC-MOTOR-CONTROL-REFERENCE-DESIGN | Texas Instruments |
| Reference design for industry's most highly integrated piezo haptic driver | TIDA-INTEGRATED-HAPTIC-DRIVER-REFERENCE-DESIGN | Texas Instruments |
Support & Community
Wikis
Visit the TI WikiTI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
|
Getting Started with the Stellaris EK-LM4F120XL LaunchPad Workshop
The workshop is a free, online, in-depth, hands-on introduction into Stellaris LM4F basics. |
On-Line Training | On Demand |
|
Introduction to the TI-RTOS Kernel 2 day Workshop
This workshop will cover ALL of the basics of using the TI-RTOS kernel (SYS/BIOS) |
Multi-Day Workshops | Tue, 22 Oct 2013 - Wed, 13 Nov 2013 |
|
Quick Start Programming on the MSP430 LaunchPad Workshop
The Getting Started with the MSP430 LaunchPad Workshop is an in-depth introduction into MSP430 basics. |
1-Day Workshops | Fri, 25 Oct 2013 - Wed, 06 Nov 2013 |
|
Perpetually Powered Energy Harvesting Systems Using the MSP430 MCU
Modern ultra-low power microcontrollers such as the TI MSP430 consume so little energy that batteries aren’t necessary... |
On-Line Training | On Demand |
|
Integrated USB Connectivity with MSP430 MCUs
Modern MSP430s have integrated USB peripherals allowing for serial communication over a single plug and play cable. |
On-Line Training | On Demand |

Cart 