Datasheet
- MSP430x31x Mixed Signal Microcontrollers (Rev. D)
(PDF , 345 KB) 04 Apr 2000 - MSP430x3xx Family User's Guide (Rev. A)
(PDF , 1168 KB) 09 Jan 2002 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Price | QTY | Package | Pins | Top Side Marking | Distributor Inventory | TI 1k Lead Time | Not Available | Not Available | MSP430P313IDL | | Contact Distributor | SSOP (DL) | 56 | View | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 345 | 04 Apr 2000 |
Application Notes (16)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 127 | 12 Apr 2013 | 704 | |||
| 1310 | 24 May 2004 | 11,848 | |||
| Multiple Files | 12 Mar 2002 | 430 | |||
| Multiple Files | 21 Dec 2000 | 44,145 | |||
| 60 | 03 Mar 2000 | 410 | |||
| 80 | 17 Dec 1999 | 458 | |||
| 153 | 08 Nov 1999 | 420 | |||
| 91 | 12 Oct 1999 | 1,475 | |||
| 364 | 22 Jun 1999 | 608 | |||
| 220 | 22 Jun 1999 | 576 | |||
| 405 | 21 Jun 1999 | 418 | |||
| 328 | 01 Jun 1999 | 572 | |||
| 59 | 28 May 1999 | 523 | |||
| 49 | 30 Apr 1999 | 443 | |||
| 95 | 23 Apr 1999 | 554 | |||
| 233 | 01 Oct 1997 | 1,090 |
Software & Tools
Design Kits & Evaluation Modules (3)
| Name | Part# | Type |
|---|---|---|
| dotstack (Bluetooth software stack) | MSP430-3P-CDI-CDBT700-OTHR | Development Kits |
| MSP430 In-System Gang Programmer | MSP-GANG430 | Evaluation Modules & Boards |
| MSP430 OTP & UV-EPROM Serial Programmer | MSP-PRGS430 | Evaluation Modules & Boards |
Software (6)
| Name | Part# | Type |
|---|---|---|
| Capacitive Touch Software Library | CAPSENSELIBRARY | Application Software & Frameworks |
| ULP (Ultra-Low Power) Advisor | ULPADVISOR | Application Software & Frameworks |
| Advanced Encryption Standard | AES-128 | Software Codecs |
| Data Encryption Standard | DES_102612 | Software Codecs |
| Secure Hash Standard | SAH-256 | Software Codecs |
| MSP430Ware | MSP430WARE | Software Libraries |
Development Tools (2)
| Name | Part# | Type |
|---|---|---|
| Code Composer Studio (CCStudio) Integrated Development Environment (IDE) for MSP430 | CCSTUDIO-MSP430 | SW Development Tools, IDEs, Compilers |
| Code Composer Studio (CCStudio) Integrated Development Environment (IDE) v5 | CCSTUDIO | SW Development Tools, IDEs, Compilers |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| eZ430 Chronos Wireless Watch Development Tool | Recorded Content | On Demand |
| Getting Started with the MSP430 LaunchPad Workshop | In-Person | 17 Jul 2013 |
| Intro to Motors & Motor Control: Brushless DC Motors | Recorded Content | On Demand |
| Intro to Motors & Motor Control: PMS Motors | Recorded Content | On Demand |
| Intro to Motors & Motor Control: AC Induction | Recorded Content | On Demand |
See More Training & Events

Cart 