Description &
Features
Description
Features
Diagrams
Related End Equipment
Parametrics
Compare with Other Parts
Quality & Environmental Data
Related Products
Sample &
Buy
Free Samples
Purchase
Pricing & Packaging
Distributor Inventory
1K Lead Time
Technical
Documents
Datasheet
Wikis
Third Party Documents
Application Notes
User Guides
Selection & Solution Guides
White Papers
Errata
More Literature
External Articles
Software &
Tools
Circuit Design & Simulation
Models
Design Kits & Evaluation Modules
Reference Designs
Software & Development Tools
TI Design Network
Support &
Community
Wikis
Forums
Training & Events
Videos
Blogs
Customer Reviews
Design Kits & Evaluation Modules (3)
TI Design Network (2)
Showing 2 of 105 Software and Tools | View all
Buy
Not Available | | OMAPL137BZKB3 | NRND | OMAPL137CZKB3 | 0 to 90 | 15.05 | 1ku | BGA (ZKB)
| 256 | 90 | 488 | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Not Available | OMAPL137BZKB4 | NRND | OMAPL137CZKB4 | 0 to 90 | 18.10 | 1ku | BGA (ZKB)
| 256 | 1 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | OMAPL137BZKBA3 | NRND | OMAPL137CZKBA3 | -40 to 105 | 18.10 | 1ku | BGA (ZKB)
| 256 | 90 | 397 | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Not Available | OMAPL137BZKBD4 | NRND | OMAPL137CZKBD4 | -40 to 90 | 20.35 | 1ku | BGA (ZKB)
| 256 | 1 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Not Available | OMAPL137BZKBT3 | NRND | OMAPL137CZKBT3 | -40 to 125 | 18.10 | 1ku | BGA (ZKB)
| 256 | 90 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | OMAPL137CZKB3 | ACTIVE |
| 0 to 90 | 14.30 | 1ku | BGA (ZKB)
| 256 | 1 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | OMAPL137CZKB4 | ACTIVE |
| 0 to 90 | 17.20 | 1ku | BGA (ZKB)
| 256 | 90 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | OMAPL137CZKBA3 | ACTIVE |
| -40 to 105 | 17.20 | 1ku | BGA (ZKB)
| 256 | 1 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | OMAPL137CZKBD4 | ACTIVE |
| -40 to 90 | 19.35 | 1ku | BGA (ZKB)
| 256 | 90 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | OMAPL137CZKBT3 | ACTIVE |
| -40 to 125 | 17.20 | 1ku | BGA (ZKB)
| 256 | 1 | 12 | Typical lead time for 1k quantity: 4 to 8 weeks |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| OMAP-L138
| C6-Integra DSP+ARM Processor
| C6000 DSP+ARM Processor
- OMAP-L1X PROCESSOR
| The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.
The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.
|
| TMS320C6745
| Fixed/Floating-Point Digital Signal Processor
| C6000 High Performance DSP
- TMS320C674X LOW POWER DSP
| The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.
The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.
|
| TMS320C6747
| Fixed/Floating-Point Digital Signal Processor
| C6000 High Performance DSP
- TMS320C674X LOW POWER DSP
| DIFFERENT FUNCTIONALITY, pin for pin compatible
|
| OMAP-L132
| C6-Integra DSP+ARM Processor
| C6000 DSP+ARM Processor
- OMAP-L1X PROCESSOR
| The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.
The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.
|
| TMS320C6743
| Fixed/Floating-Point Digital Signal Processor
| C6000 High Performance DSP
- TMS320C674X LOW POWER DSP
| DIFFERENT FUNCTIONALITY, pin for pin compatible
|
| AM1705
| Sitara ARM Microprocessor (MPU)
| Sitara ARM Cortex-A8 and ARM9 Microprocessors
- AM1x ARM9
|
|
| AM1707
| Sitara ARM Microprocessor (MPU)
| Sitara ARM Cortex-A8 and ARM9 Microprocessors
- AM1x ARM9
|
|
| TLV320AIC3107
| Low-Power Stereo CODEC with Integrated Mono Class-D Amplifier
| AUDIO CONVERTER AND CODEC
- Audio CODEC
|
|
| TLV320AIC3204
| Very Low-Power Stereo Audio CODEC with Power TuneTM Technology
| AUDIO CONVERTER AND CODEC
- Audio CODEC
|
|
| TLV320AIC36
| Low Power Stereo Audio Codec for Portable Audio/Telephony
| AUDIO CONVERTER AND CODEC
- Audio CODEC
|
|
Technical Documents
Datasheet (1)
| Title |
Type |
Size (KB) |
Date |
Views |
|
PDF |
1425 |
10 Jan 2012
|
|
Application Notes (19)
| | | PDF | 695 | 13 Apr 2012 | 479 |
| | | PDF | 535 | 06 Oct 2011 | 4,292 |
| | | PDF | 760 | 21 Sep 2011 | 2,864 |
| | | Multiple Files | | 02 Nov 2010 | 2,058 |
| | | PDF | 299 | 26 Aug 2010 | 819 |
| | | PDF | 20 | 18 Aug 2010 | 1,221 |
| | | PDF | 19 | 30 Jun 2010 | 494 |
| | | PDF | 125 | 25 Mar 2010 | 827 |
| | | PDF | 174 | 25 Mar 2010 | 843 |
| | | PDF | 19 | 12 Feb 2010 | 1,122 |
| | | PDF | 97 | 25 Nov 2009 | 1,763 |
| | | Multiple Files | | 26 Sep 2009 | 1,230 |
| | | PDF | 27 | 23 Sep 2009 | 375 |
| | | PDF | 27 | 13 Jul 2009 | 1,839 |
| | | PDF | 89 | 12 Mar 2009 | 692 |
| | | PDF | 510 | 12 Mar 2009 | 473 |
| | | PDF | 2821 | 12 Mar 2009 | 403 |
| | | PDF | 170 | 18 Feb 2009 | 475 |
| | | PDF | 118 | 10 Dec 2007 | 9,361 |
User Guides (16)
| | | PDF | 2229 | 06 Feb 2012 | 13,770 |
| | | PDF | 7247 | 12 Dec 2011 | 949 |
| | | PDF | 123 | 14 Sep 2011 | 2,287 |
| | | PDF | 1863 | 08 Aug 2011 | 2,716 |
| | | PDF | 885 | 08 Aug 2011 | 3,246 |
| | | PDF | 1331 | 25 Jul 2011 | 8,957 |
| | | PDF | 2999 | 25 Jul 2011 | 6,327 |
| | | PDF | 951 | 03 Aug 2010 | 2,905 |
| | | PDF | 2993 | 30 Jul 2010 | 3,767 |
| | | PDF | 2828 | 18 Mar 2010 | 6,327 |
| | | PDF | 1180 | 18 Mar 2010 | 8,957 |
| | | PDF | 571 | 11 Feb 2009 | 1,726 |
| | | PDF | 2027 | 15 May 2008 | 8,957 |
| | | PDF | 2826 | 15 May 2008 | 6,327 |
| | | PDF | 1887 | 31 Oct 2006 | 6,327 |
| | | PDF | 1730 | 29 Jul 2005 | 8,957 |
Selection & Solution Guides (3)
| | PDF | 238 | 20 Sep 2011 | 1,538 |
| | PDF | 235 | 18 Aug 2011 | 1,538 |
| | PDF | 764 | 10 Nov 2009 | 3,985 |
White Papers (8)
| | | PDF | 94 | 02 Feb 2012 | 5,767 |
| | | PDF | 353 | 27 Jul 2011 | 2,102 |
| | | PDF | 330 | 19 May 2011 | 3,286 |
| | | PDF | 99 | 17 May 2011 | 1,258 |
| | | PDF | 491 | 27 Oct 2010 | 968 |
| | | PDF | 147 | 26 Jul 2010 | 562 |
| | | PDF | 870 | 10 Nov 2009 | 657 |
| | | PDF | 569 | 24 Jun 2009 | 941 |
Errata (1)
| Title | Type | Size (KB) | Date | Views |
| | PDF | 300 | 21 Sep 2011 | 788 |
More Literature (6)
| | PDF | 3830 | 13 Mar 2012 | 13,453 |
| | PDF | 125 | 10 Mar 2011 | 473 |
| | PDF | 33 | 07 Dec 2009 | 798 |
| | PDF | 53 | 21 Oct 2009 | 1,854 |
| | PDF | 59 | 21 Oct 2009 | 1,045 |
| | PDF | 97 | 15 Jun 2009 | 863 |
Support and Community
Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.
Wikis
| Topics |
Category |
Last modified |
Views |
|
Before the Getting Started Guide
|
DVEVM,
Linux,
Sitara Linux,
GSG,
OMAPL1,
OMAP35x
|
22 May 2010 12:00 AM |
37,742 |
|
C674x/OMAPL1x Introductory Information
|
OMAPL1,
C674x
|
08 Jul 2011 12:00 AM |
60,239 |
|
OMAP-L1x/C674x/AM1x SOC Architecture and Throughput Overview
|
AM1x,
OMAPL1,
C674x
|
21 Apr 2011 12:00 AM |
17,849 |
|
OMAP-L137 Complementary Products
|
OMAPL1
|
28 Sep 2011 12:00 AM |
11,530 |
|
Booting Linux kernel using U-Boot
|
Sitara Linux,
PSP,
OMAP35x,
DaVinci Linux,
OMAPL1x Topic Boot,
OMAPL1
|
30 Jun 2011 12:00 AM |
67,668 |