Datasheet
- OMAP-L137 C6000 DSP+ARM Processor (Rev. F)
(PDF , 1593 KB) 21 Mar 2013 - OMAP-L137 C6000 DSP+ARM Processor Errata (Silicon Revs 3.0, 2.1, 2.0, 1.1 & 1.0) (Rev. H)
(PDF , 363 KB) 21 Mar 2013 - TMS320C674x/OMAP-L1x Introductory Information
(HTM , 9 KB) 13 Jul 2009 - OMAP-L137 C6000 DSP+ARM Processor Technical Reference Manual (Rev. B)
(HTM , 8 KB) 21 Mar 2012 - View All Technical Documents
Related End Equipment
- Automated External Defibrillator
- Barcode Scanner
- CPAP Machine
- Currency Counter
- IP Phone: Wireless
- Infusion Pump
- Internet Radio Player
- Oscilloscope
- Patient Monitoring
- Power Quality Meter
- Power Substation Control
- Private Branch Exchange (PBX)
- Pulse Oximetry
- Software Defined Radio (SDR)
- Stethoscope: Digital
- Telecom Shelter: Filter Unit
- Telecom Shelter: Power Monitoring Unit (PMU)
Software & Tools
Models (2)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| OMAP-L137 ZKB BSDL Model (Rev. B) | BSDL Model | ZIP | 19 KB | 30 May 2010 | 132 views |
| OMAP-L137 ZKB IBIS Model | IBIS Model | (Multiple Files) | 06 Oct 2008 | 90 views | |
Design Kits & Evaluation Modules (1)
| Name | Part# | Type |
|---|---|---|
| OMAP-L137/TMS320C6747 Floating Point Starter Kit | TMDSOSKL137 | Evaluation Modules & Boards |
Software (16)
Development Tools (1)
| Name | Part# | Type |
|---|---|---|
| Code Composer Studio (CCStudio) Integrated Development Environment (IDE) v5 | CCSTUDIO | SW Development Tools, IDEs, Compilers |
TI Design Network (4)
Showing 4 of 105 Software and Tools | View all
| Name | Company | Headquarters Location | Type |
|---|---|---|---|
| SEED-DEC137 | Beijing Arrow SEED Technology Co.,Ltd. | China | Evaluation Modules & Boards |
| SEED-DEC138 | Beijing Arrow SEED Technology Co.,Ltd. | China | Evaluation Modules & Boards |
| INTEGRITY | Green Hills Software | United States | Operating Systems (OS/RTOS) |
| LinuxLink - Embedded Linux Solution | Timesys | United States | Operating Systems (OS/RTOS) |
Reference Designs (1)
| Description | Part # | Company |
|---|---|---|
| Powering the OMAP-L132/OMAP-L137/OMAP-L138 with the TPS650061 | PR2084 | Texas Instruments |
Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | | OMAPL137BZKB3 | | 0 to 90 | Contact Distributor | BGA (ZKB) | 256 | View | 237 | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | OMAPL137BZKB4 | | 0 to 90 | Contact Distributor | BGA (ZKB) | 256 | View | 48 | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | OMAPL137BZKBA3 | | -40 to 105 | Contact Distributor | BGA (ZKB) | 256 | View | 535 | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Not Available | OMAPL137BZKBD4 | | -40 to 90 | Contact Distributor | BGA (ZKB) | 256 | View | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Not Available | OMAPL137BZKBT3 | | -40 to 125 | Contact Distributor | BGA (ZKB) | 256 | View | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | OMAPL137DZKB3 | ACTIVE | 14.30 | 1ku | BGA (ZKB) | 256 | View | 1 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | OMAPL137DZKB4 | ACTIVE | 17.16 | 1ku | BGA (ZKB) | 256 | View | 90 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | OMAPL137DZKBA3 | ACTIVE | 17.16 | 1ku | BGA (ZKB) | 256 | View | 90 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | OMAPL137DZKBD4 | ACTIVE | 19.31 | 1ku | BGA (ZKB) | 256 | View | 90 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | OMAPL137DZKBT3 | ACTIVE | 17.16 | 1ku | BGA (ZKB) | 256 | View | 90 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| OMAP-L138 | C6000 DSP+ARM Processor | DSP+ARM9 - OMAP-L1x | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. |
| TMS320C6745 | Fixed/Floating-Point Digital Signal Processor | Fixed/Floating-point - C674x Low Power DSP | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. |
| TMS320C6747 | Fixed/Floating-Point Digital Signal Processor | Fixed/Floating-point - C674x Low Power DSP | DIFFERENT FUNCTIONALITY, pin for pin compatible |
| OMAP-L132 | C6000 DSP+ARM Processor | DSP+ARM9 - OMAP-L1x | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. |
| TMS320C6743 | Fixed/Floating-Point Digital Signal Processor | Fixed/Floating-point - C674x Low Power DSP | DIFFERENT FUNCTIONALITY, pin for pin compatible |
| AM1705 | Sitara ARM Microprocessor (MPU) | ARM9 Core - AM1x ARM9 | |
| AM1707 | Sitara ARM Microprocessor (MPU) | ARM9 Core - AM1x ARM9 | |
| TLV320AIC3107 | Low-Power Stereo CODEC with Integrated Mono Class-D Amplifier | AUDIO CONVERTER AND CODEC - Audio CODEC | |
| TLV320AIC3204 | Very Low-Power Stereo Audio CODEC with Power TuneTM Technology | AUDIO CONVERTER AND CODEC - Audio CODEC | |
| TLV320AIC36 | Low Power Stereo Audio Codec for Portable Audio/Telephony | AUDIO CONVERTER AND CODEC - Audio CODEC |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1593 | 21 Mar 2013 |
Application Notes (19)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 105 | 28 Jan 2013 | 6,325 | |||
| Multiple Files | 01 Jun 2012 | 2,308 | |||
| 695 | 13 Apr 2012 | 633 | |||
| 535 | 06 Oct 2011 | 3,756 | |||
| 760 | 21 Sep 2011 | 1,799 | |||
| 299 | 26 Aug 2010 | 591 | |||
| 20 | 18 Aug 2010 | 1,099 | |||
| 19 | 30 Jun 2010 | 424 | |||
| 125 | 25 Mar 2010 | 669 | |||
| 174 | 25 Mar 2010 | 570 | |||
| 19 | 12 Feb 2010 | 912 | |||
| 97 | 25 Nov 2009 | 1,815 | |||
| Multiple Files | 26 Sep 2009 | 514 | |||
| 27 | 23 Sep 2009 | 353 | |||
| 27 | 13 Jul 2009 | 1,940 | |||
| 89 | 12 Mar 2009 | 664 | |||
| 510 | 12 Mar 2009 | 417 | |||
| 2821 | 12 Mar 2009 | 445 | |||
| 170 | 18 Feb 2009 | 446 |
User Guides (16)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 2257 | 29 Oct 2012 | 2,550 | |||
| 972 | 29 Oct 2012 | 3,185 | |||
| 2294 | 18 Sep 2012 | 10,632 | |||
| 2997 | 21 Aug 2012 | 6,799 | |||
| 1316 | 21 Aug 2012 | 9,834 | |||
| 7929 | 21 Mar 2012 | 903 | |||
| 123 | 14 Sep 2011 | 1,742 | |||
| 951 | 03 Aug 2010 | 2,892 | |||
| 2993 | 30 Jul 2010 | 3,109 | |||
| 2828 | 18 Mar 2010 | 6,799 | |||
| 1180 | 18 Mar 2010 | 9,834 | |||
| 571 | 11 Feb 2009 | 1,731 | |||
| 2027 | 15 May 2008 | 9,834 | |||
| 2826 | 15 May 2008 | 6,799 | |||
| 1887 | 31 Oct 2006 | 6,799 | |||
| 1730 | 29 Jul 2005 | 9,834 |
Selection & Solution Guides (4)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 4967 | 23 Jan 2013 | 22,905 | ||
| 5029 | 24 Jul 2012 | 2,858 | ||
| 238 | 20 Sep 2011 | 1,235 | ||
| 235 | 18 Aug 2011 | 1,235 |
White Papers (8)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 94 | 02 Feb 2012 | 1,052 | |||
| 353 | 27 Jul 2011 | 3,249 | |||
| 330 | 19 May 2011 | 2,465 | |||
| 99 | 17 May 2011 | 1,694 | |||
| 491 | 27 Oct 2010 | 1,058 | |||
| 147 | 26 Jul 2010 | 554 | |||
| 870 | 10 Nov 2009 | 1,012 | |||
| 569 | 24 Jun 2009 | 1,034 |
More Literature (5)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 413 | 24 Jul 2012 | 966 | ||
| 125 | 10 Mar 2011 | 513 | ||
| 33 | 07 Dec 2009 | 666 | ||
| 53 | 21 Oct 2009 | 1,203 | ||
| 97 | 15 Jun 2009 | 824 |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Linux Application Debug with CCS | Recorded Content | On Demand |
| C6000 Embedded Design Workshop Using SYS/BIOS | In-Person | 12 Nov 2013 - 15 Nov 2013 |
| SYS/BIOS 1.5 Day Workshop: OMAP-L138 EVM/EK Software Setup | Recorded Content | On Demand |
| SYS/BIOS 1.5 Day Workshop: Intro to CCSv5 | Recorded Content | On Demand |
| SYS/BIOS 1.5 Day Workshop: Intro to CCSv5 - Hello World | Recorded Content | On Demand |
See More Training & Events

Cart 