Description & Features
Description
Features
Diagrams
Related End Equipment
Parametrics
Compare with Other Parts
Quality & Environmental Data
Related Products
Sample & Buy
Free Samples
Purchase
Pricing & Packaging
Distributor Inventory
1K Lead Time
Technical Documents
Datasheet
Wikis
Third Party Documents
Application Notes
User Guides
Selection & Solution Guides
White Papers
Errata
More Literature
External Articles
Software & Tools
Circuit Design & Simulation
Models
Design Kits & Evaluation Modules
Reference Designs
Software & Development Tools
TI Design Network
Support & Community
Wikis
Forums
Training & Events
Videos
Blogs
Customer Reviews
Featured Tools from Our Development Network Partners
MityDSP-L138F – OMAP-L138 SoM from Critical Link, LLC
The MityDSP-L138F – OMAP-L138 system on module is based on TI's OMAP-L138 DSP+ARM processor. This module is available to system designers looking for rapid time to market for applications requiring an ARM9 applications processor, on-board DSP, and additional custom logic. Conveniently provided in a module format with Flash and DDR, designers save the time and complexity of developing a CPU/FPGA subsystem.
Design Kits & Evaluation Modules (10) TI Design Network (6) Showing 6 of 105 Software and Tools | View all
Buy
OMAPL138BZCE3 ACTIVE 0 to 90 14.95 | 1ku NFBGA (ZCE)
| 361 1 1K - 5K 1k quantity lead time: In stock Not Available
OMAPL138BZCE4 ACTIVE 0 to 90 17.95 | 1ku NFBGA (ZCE)
| 361 1 613 For lead times contact TI Authorized Distributor or local TI sales office Not Available
OMAPL138BZCEA3 ACTIVE -40 to 105 17.95 | 1ku NFBGA (ZCE)
| 361 1 1K - 5K 1k quantity lead time: In stock Not Available
OMAPL138BZCEA3E ACTIVE -40 to 105 18.70 | 1ku NFBGA (ZCE)
| 361 1 45 Typical lead time for 1k quantity: 4 to 8 weeks Not Available
OMAPL138BZCED4 ACTIVE -40 to 90 20.20 | 1ku NFBGA (ZCE)
| 361 1 1K - 5K For lead times contact TI Authorized Distributor or local TI sales office Not Available Contact Distributor OMAPL138BZCED4E ACTIVE -40 to 90 20.95 | 1ku NFBGA (ZCE)
| 361 90 No Stock For lead times contact TI Authorized Distributor or local TI sales office
OMAPL138BZWT3 ACTIVE 0 to 90 14.95 | 1ku NFBGA (ZWT)
| 361 90 1K - 5K Typical lead time for 1k quantity: 4 to 8 weeks Not Available
OMAPL138BZWT4 ACTIVE 0 to 90 17.95 | 1ku NFBGA (ZWT)
| 361 1 858 For lead times contact TI Authorized Distributor or local TI sales office Not Available
OMAPL138BZWTA3 ACTIVE -40 to 105 17.95 | 1ku NFBGA (ZWT)
| 361 1 951 For lead times contact TI Authorized Distributor or local TI sales office Not Available Contact Distributor OMAPL138BZWTA3E ACTIVE -40 to 105 18.70 | 1ku NFBGA (ZWT)
| 361 90 No Stock For lead times contact TI Authorized Distributor or local TI sales office Not Available
OMAPL138BZWTD4 ACTIVE -40 to 90 20.20 | 1ku NFBGA (ZWT)
| 361 1 97 For lead times contact TI Authorized Distributor or local TI sales office Not Available
OMAPL138BZWTD4E ACTIVE -40 to 90 20.95 | 1ku NFBGA (ZWT)
| 361 90 143 Typical lead time for 1k quantity: 4 to 8 weeks Not Available Not Available XOMAP-L138 OBSOLETE 0 to 90
NFBGA (ZWT)
| 361
No Stock For lead times contact TI Authorized Distributor or local TI sales office
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor .
Related Products OMAP-L132
C6-Integra DSP+ARM Processor
C6000 DSP+ARM Processor
- OMAP-L1X PROCESSOR
The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.
The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.
TMS320C6748
Fixed/Floating Point Digital Signal Processor
C6000 High Performance DSP
- TMS320C674X LOW POWER DSP
DIFFERENT FUNCTIONALITY, pin for pin compatible
TMS320C6746
Fixed/Floating Point Digital Signal Processor
C6000 High Performance DSP
- TMS320C674X LOW POWER DSP
DIFFERENT FUNCTIONALITY, pin for pin compatible
TMS320C6742
Fixed/Floating Point Digital Signal Processor
C6000 High Performance DSP
- TMS320C674X LOW POWER DSP
DIFFERENT FUNCTIONALITY, pin for pin compatible
OMAP-L137
C6-Integra DSP+ARM Processor
C6000 DSP+ARM Processor
- OMAP-L1X PROCESSOR
The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.
The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.
AM1808
Sitara ARM Microprocessor (MPU)
Sitara ARM Cortex-A8 and ARM9 Microprocessors
- AM1x ARM9
AM1806
Sitara ARM Microprocessor (MPU)
Sitara ARM Cortex-A8 and ARM9 Microprocessors
- AM1x ARM9
AM1802
Sitara ARM Microprocessor (MPU)
Sitara ARM Cortex-A8 and ARM9 Microprocessors
- AM1x ARM9
TLV320AIC3107
Low-Power Stereo CODEC with Integrated Mono Class-D Amplifier
AUDIO CONVERTER AND CODEC
- Audio CODEC
TLV320AIC3204
Very Low-Power Stereo Audio CODEC with Power TuneTM Technology
AUDIO CONVERTER AND CODEC
- Audio CODEC
TLV320AIC36
Low Power Stereo Audio Codec for Portable Audio/Telephony
AUDIO CONVERTER AND CODEC
- Audio CODEC
Technical Documents
Datasheet (1)
Title
Type
Size (KB)
Date
Views
PDF
1844
03 Oct 2011
Application Notes (24) PDF 695 13 Apr 2012 479 PDF 535 06 Oct 2011 4,292 PDF 760 21 Sep 2011 2,864 PDF 150 29 Aug 2011 1,072 PDF 453 29 Aug 2011 1,045 PDF 266 29 Aug 2011 784 PDF 387 29 Aug 2011 646 Multiple Files 03 Aug 2011 7,546 PDF 29 08 Jun 2011 569 PDF 735 26 Apr 2011 836 PDF 37 30 Aug 2010 756 PDF 20 18 Aug 2010 1,221 PDF 161 05 May 2010 728 PDF 208 05 May 2010 671 PDF 19 12 Feb 2010 1,122 PDF 97 25 Nov 2009 1,763 Multiple Files 25 Sep 2009 1,825 PDF 1112 17 Aug 2009 580 PDF 3604 17 Aug 2009 673 PDF 26 20 Jul 2009 491 PDF 27 13 Jul 2009 1,839 PDF 89 12 Mar 2009 692 PDF 93 17 Jul 2008 3,885 PDF 118 10 Dec 2007 9,361
User Guides (17) PDF 2229 06 Feb 2012 13,770 PDF 8710 12 Dec 2011 5,048 PDF 123 14 Sep 2011 2,287 PDF 1863 08 Aug 2011 2,716 PDF 885 08 Aug 2011 3,246 PDF 1331 25 Jul 2011 8,957 PDF 2999 25 Jul 2011 6,327 PDF 951 03 Aug 2010 2,905 PDF 2993 30 Jul 2010 3,767 PDF 2828 18 Mar 2010 6,327 PDF 1180 18 Mar 2010 8,957 PDF 26 24 Aug 2009 1,068 PDF 571 11 Feb 2009 1,726 PDF 2027 15 May 2008 8,957 PDF 2826 15 May 2008 6,327 PDF 1887 31 Oct 2006 6,327 PDF 1730 29 Jul 2005 8,957
Selection & Solution Guides (4) PDF 3032 30 Apr 2012 2,898 PDF 238 20 Sep 2011 1,538 PDF 235 18 Aug 2011 1,538 PDF 764 10 Nov 2009 3,985
White Papers (14) PDF 94 02 Feb 2012 5,767 PDF 465 27 Jul 2011 701 PDF 353 27 Jul 2011 2,102 PDF 716 13 Jun 2011 831 PDF 330 19 May 2011 3,286 PDF 99 17 May 2011 1,258 PDF 491 27 Oct 2010 968 PDF 129 22 Sep 2010 883 PDF 211 22 Sep 2010 891 PDF 147 26 Jul 2010 562 PDF 870 10 Nov 2009 657 PDF 150 28 Aug 2009 1,603 PDF 207 28 Aug 2009 1,799 PDF 569 24 Jun 2009 941
Errata (1) Title Type Size (KB) Date Views PDF 358 09 Apr 2012 1,959
More Literature (13) PDF 3566 26 Mar 2012 7,271 PDF 3830 13 Mar 2012 13,453 PDF 942 17 Jan 2012 4,744 PDF 125 10 Mar 2011 473 WMV 20950 02 Feb 2010 371 MP4 87402 02 Feb 2010 364 WMV 27222 02 Feb 2010 295 MP4 175110 02 Feb 2010 250 MP4 19915 11 Jan 2010 313 MP4 20746 11 Jan 2010 304 PDF 33 07 Dec 2009 798 PDF 53 21 Oct 2009 1,854 PDF 59 21 Oct 2009 1,045
Support and Community
Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use .
Wikis
Topics
Category
Last modified
Views
Before the Getting Started Guide
GSG ,
OMAPL1 ,
OMAP35x ,
Linux ,
DVEVM ,
Sitara Linux
22 May 2010 12:00 AM
37,742
OMAP-L1x8 Complementary Products
OMAPL1
30 Sep 2011 12:00 AM
24,972
Booting Linux kernel using U-Boot
OMAPL1 ,
PSP ,
OMAPL1x Topic Boot ,
DaVinci Linux ,
OMAP35x ,
Sitara Linux
30 Jun 2011 12:00 AM
67,668
Software libraries
OMAP35x ,
DSP ,
Keystone ,
VICP ,
C667x ,
C66x ,
Multicore ,
C64x ,
DM64x ,
OMAPL1 ,
DM6437 ,
DM648 ,
C674x ,
DM365
04 May 2012 12:00 AM
49,857
Building Qt
Sitara Linux ,
Qt ,
OMAPL1 ,
OMAP35x ,
DaVinci Linux ,
OpenGL ES
09 Apr 2012 12:00 AM
98,121