Datasheet
- OMAP-L138 C6000 DSP+ARM Processor (Rev. D)
(PDF , 1842 KB) 03 Oct 2011 - OMAP-L138 C6000 DSP+ARM Low-Power Silicon Errata (Revs2.1. 2.0 1.1 & 1.0) (Rev. H)
(PDF , 358 KB) 09 Apr 2012 - TMS320C674x/OMAP-L1x Introductory Information
(HTM , 9 KB) 13 Jul 2009 - OMAP-L138 C6000 DSP+ARM Processor Technical Reference Manual (Rev. A)
(HTM , 8 KB) 12 Dec 2011 - View All Technical Documents
Featured Tools from Our Development Network Partners
MityDSP-L138F – OMAP-L138 SoM from Critical Link, LLC |
The MityDSP-L138F – OMAP-L138 system on module is based on TI's OMAP-L138 DSP+ARM processor. This module is available to system designers looking for rapid time to market for applications requiring an ARM9 applications processor, on-board DSP, and additional custom logic. Conveniently provided in a module format with Flash and DDR, designers save the time and complexity of developing a CPU/FPGA subsystem. |
Related End Equipment
- Automated External Defibrillator
- Barcode Scanner
- CPAP Machine
- Currency Counter
- Data Concentrator
- Infusion Pump
- Internet Radio Player
- Iris Biometrics
- Machine Vision: Camera
- Machine Vision: Frame Grabber
- Oscilloscope
- Patient Monitoring
- Power Quality Meter
- Power Substation Control
- Private Branch Exchange (PBX)
- Programmable Logic Controller
- Pulse Oximetry
- Software Defined Radio (SDR)
- Stethoscope: Digital
- Telecom Shelter: Filter Unit
- Video Doorbell / Baby Monitor
Software & Tools
Models (4)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| OMAP-L138 ZCE BSDL Model (Rev. B) | BSDL Model | ZIP | 18 KB | 30 May 2010 | 330 views |
| OMAP-L138 ZWT BSDL Model (Rev. B) | BSDL Model | ZIP | 18 KB | 30 May 2010 | 239 views |
| OMAP-L138 ZWT IBIS Model (Rev. B) | IBIS Model | (Multiple Files) | 06 Nov 2009 | 163 views | |
| OMAP-L138 ZCE IBIS Model (Rev. A) | IBIS Model | (Multiple Files) | 30 Sep 2009 | 221 views | |
Design Kits & Evaluation Modules (6)
| Name | Part# | Type |
|---|---|---|
| OMAP-L138/TMS320C6748 EVM | TMDSEVML138 | Development Kits |
| OpenLink open source Wi-Fi and Bluetooth daughter card for AM18X and OMAPL13x EVMs | TMDXWL1271DC18XL1X | Development Kits |
| OMAP-L138 Development Kit (LCDK) | TMDXLCDK138 | Evaluation Modules & Boards |
| OMAP-L138 Experimenter Kit | TMDSEXPL138 | Evaluation Modules & Boards |
| OMAP-L138/C6748 DSP Experimenter Kit for Universities | TMDSEXPL138-UNV | Evaluation Modules & Boards |
| TMS320C6748 DSP Development Kit (LCDK) | TMDXLCDK6748 | Evaluation Modules & Boards |
Software (13)
Development Tools (3)
| Name | Part# | Type |
|---|---|---|
| Basic Secure Boot Development Tools for OMAP-L138 C6000 DSP+ARM Processors & C6748 DSPs | SECDEVTOOL-OMAPL138C6748 | SW Development Tools, IDEs, Compilers |
| Code Composer Studio (CCStudio) Integrated Development Environment (IDE) v5 | CCSTUDIO | SW Development Tools, IDEs, Compilers |
| PROFIBUS on AM1810 ARM® MPUs and OMAP-L138 DSP+ARM Processors | PROFIBUS | SW Development Tools, IDEs, Compilers |
TI Design Network (8)
Showing 8 of 105 Software and Tools | View all
| Name | Company | Headquarters Location | Type |
|---|---|---|---|
| MityDSP-L138F – OMAP-L138 SoM with User Programmable FPGA | Critical Link, LLC | United States | Daughter Cards |
| SEED-DEC137 | Beijing Arrow SEED Technology Co.,Ltd. | China | Evaluation Modules & Boards |
| SEED-DEC138 | Beijing Arrow SEED Technology Co.,Ltd. | China | Evaluation Modules & Boards |
| INTEGRITY | Green Hills Software | United States | Operating Systems (OS/RTOS) |
| Nucleus® | Mentor Graphics Corporation | United States | Operating Systems (OS/RTOS) |
| QNX Neutrino RTOS | QNX Software Systems | Canada | Operating Systems (OS/RTOS) |
| RidgeRun EVM Licensed Linux SDK | RidgeRun, LLC | United States | Operating Systems (OS/RTOS) |
| LinuxLink - Embedded Linux Solution | Timesys | United States | Operating Systems (OS/RTOS) |
Reference Designs (3)
| Description | Part # | Company |
|---|---|---|
| Powering the OMAP-L132/OMAP-L137/OMAP-L138 with the TPS650061 | PR2084 | Texas Instruments |
| Smart Grid Infrastructure Evaluation Module (SGI EVM) | TMDSSGI-EVML138 | Texas Instruments |
| SEED-DIM138 | Beijing Arrow SEED Technology Co.,Ltd. |
Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | OMAPL138BZCE3 | ACTIVE | 0 to 90 | 14.95 | 1ku | NFBGA (ZCE) | 361 | View | 160 | 1K - 5K | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | OMAPL138BZCE4 | ACTIVE | 0 to 90 | 17.95 | 1ku | NFBGA (ZCE) | 361 | View | 160 | 780 | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | OMAPL138BZCEA3 | ACTIVE | -40 to 105 | 17.95 | 1ku | NFBGA (ZCE) | 361 | View | 160 | 754 | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | OMAPL138BZCEA3E | ACTIVE | -40 to 105 | 18.70 | 1ku | NFBGA (ZCE) | 361 | View | 160 | 7 | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | OMAPL138BZCEA3R | ACTIVE | -40 to 105 | 17.94 | 1ku | NFBGA (ZCE) | 361 | View | 1000 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | OMAPL138BZCED4 | ACTIVE | -40 to 90 | 20.20 | 1ku | NFBGA (ZCE) | 361 | View | 160 | 1K - 5K | 1k quantity lead time: In stock | Not Available | Contact Distributor | OMAPL138BZCED4E | ACTIVE | -40 to 90 | 20.95 | 1ku | NFBGA (ZCE) | 361 | View | 160 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | | OMAPL138BZWT3 | ACTIVE | 0 to 90 | 14.95 | 1ku | NFBGA (ZWT) | 361 | View | 90 | 950 | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | OMAPL138BZWT4 | ACTIVE | 0 to 90 | 17.95 | 1ku | NFBGA (ZWT) | 361 | View | 90 | 1K - 5K | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | OMAPL138BZWTA3 | ACTIVE | -40 to 105 | 17.95 | 1ku | NFBGA (ZWT) | 361 | View | 90 | 1K - 5K | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | OMAPL138BZWTA3E | ACTIVE | -40 to 105 | 18.70 | 1ku | NFBGA (ZWT) | 361 | View | 90 | 76 | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | OMAPL138BZWTA3R | ACTIVE | -40 to 105 | 17.94 | 1ku | NFBGA (ZWT) | 361 | View | 1000 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | OMAPL138BZWTD4 | ACTIVE | -40 to 90 | 20.20 | 1ku | NFBGA (ZWT) | 361 | View | 90 | 1K - 5K | 1k quantity lead time: In stock | Not Available | | OMAPL138BZWTD4E | ACTIVE | -40 to 90 | 20.95 | 1ku | NFBGA (ZWT) | 361 | View | 90 | 101 | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Not Available | XOMAP-L138 | | 0 to 90 | Contact Distributor | NFBGA (ZWT) | 361 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| OMAP-L132 | C6000 DSP+ARM Processor | DSP+ARM9 - OMAP-L1x | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. |
| TMS320C6748 | Fixed/Floating Point Digital Signal Processor | Fixed/Floating-point - C674x Low Power DSP | DIFFERENT FUNCTIONALITY, pin for pin compatible |
| TMS320C6746 | Fixed/Floating Point Digital Signal Processor | Fixed/Floating-point - C674x Low Power DSP | DIFFERENT FUNCTIONALITY, pin for pin compatible |
| TMS320C6742 | Fixed/Floating Point Digital Signal Processor | Fixed/Floating-point - C674x Low Power DSP | DIFFERENT FUNCTIONALITY, pin for pin compatible |
| OMAP-L137 | C6000 DSP+ARM Processor | DSP+ARM9 - OMAP-L1x | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. |
| AM1808 | Sitara ARM Microprocessor (MPU) | ARM9 Core - AM1x ARM9 | |
| AM1806 | Sitara ARM Microprocessor (MPU) | ARM9 Core - AM1x ARM9 | |
| AM1802 | Sitara ARM Microprocessor (MPU) | ARM9 Core - AM1x ARM9 | |
| TLV320AIC3107 | Low-Power Stereo CODEC with Integrated Mono Class-D Amplifier | AUDIO CONVERTER AND CODEC - Audio CODEC | |
| TLV320AIC3204 | Very Low-Power Stereo Audio CODEC with Power TuneTM Technology | AUDIO CONVERTER AND CODEC - Audio CODEC | |
| TLV320AIC36 | Low Power Stereo Audio Codec for Portable Audio/Telephony | AUDIO CONVERTER AND CODEC - Audio CODEC |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1842 | 03 Oct 2011 |
Application Notes (26)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 105 | 28 Jan 2013 | 6,325 | |||
| 28 | 27 Jun 2012 | 635 | |||
| 28 | 27 Jun 2012 | 654 | |||
| 695 | 13 Apr 2012 | 633 | |||
| 535 | 06 Oct 2011 | 3,756 | |||
| 760 | 21 Sep 2011 | 1,799 | |||
| 150 | 29 Aug 2011 | 850 | |||
| 453 | 29 Aug 2011 | 825 | |||
| 266 | 29 Aug 2011 | 698 | |||
| 387 | 29 Aug 2011 | 663 | |||
| Multiple Files | 03 Aug 2011 | 3,727 | |||
| 29 | 08 Jun 2011 | 661 | |||
| 735 | 26 Apr 2011 | 903 | |||
| 37 | 30 Aug 2010 | 815 | |||
| 20 | 18 Aug 2010 | 1,099 | |||
| 161 | 05 May 2010 | 972 | |||
| 208 | 05 May 2010 | 582 | |||
| 19 | 12 Feb 2010 | 912 | |||
| 97 | 25 Nov 2009 | 1,815 | |||
| Multiple Files | 25 Sep 2009 | 1,568 | |||
| 1112 | 17 Aug 2009 | 735 | |||
| 3604 | 17 Aug 2009 | 779 | |||
| 26 | 20 Jul 2009 | 554 | |||
| 27 | 13 Jul 2009 | 1,940 | |||
| 89 | 12 Mar 2009 | 664 | |||
| 93 | 17 Jul 2008 | 3,487 |
User Guides (17)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 2257 | 29 Oct 2012 | 2,550 | |||
| 972 | 29 Oct 2012 | 3,185 | |||
| 2294 | 18 Sep 2012 | 10,632 | |||
| 2997 | 21 Aug 2012 | 6,799 | |||
| 1316 | 21 Aug 2012 | 9,834 | |||
| 8710 | 12 Dec 2011 | 2,886 | |||
| 123 | 14 Sep 2011 | 1,742 | |||
| 951 | 03 Aug 2010 | 2,892 | |||
| 2993 | 30 Jul 2010 | 3,109 | |||
| 2828 | 18 Mar 2010 | 6,799 | |||
| 1180 | 18 Mar 2010 | 9,834 | |||
| 26 | 24 Aug 2009 | 986 | |||
| 571 | 11 Feb 2009 | 1,731 | |||
| 2027 | 15 May 2008 | 9,834 | |||
| 2826 | 15 May 2008 | 6,799 | |||
| 1887 | 31 Oct 2006 | 6,799 | |||
| 1730 | 29 Jul 2005 | 9,834 |
Selection & Solution Guides (5)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 4967 | 23 Jan 2013 | 22,905 | ||
| 5029 | 24 Jul 2012 | 2,858 | ||
| 3032 | 30 Apr 2012 | 5,287 | ||
| 238 | 20 Sep 2011 | 1,235 | ||
| 235 | 18 Aug 2011 | 1,235 |
White Papers (16)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 515 | 14 Mar 2013 | 1,599 | |||
| 1662 | 05 Nov 2012 | 1,463 | |||
| 94 | 02 Feb 2012 | 1,052 | |||
| 465 | 27 Jul 2011 | 1,371 | |||
| 353 | 27 Jul 2011 | 3,249 | |||
| 716 | 13 Jun 2011 | 809 | |||
| 330 | 19 May 2011 | 2,465 | |||
| 99 | 17 May 2011 | 1,694 | |||
| 491 | 27 Oct 2010 | 1,058 | |||
| 129 | 22 Sep 2010 | 805 | |||
| 211 | 22 Sep 2010 | 751 | |||
| 147 | 26 Jul 2010 | 554 | |||
| 870 | 10 Nov 2009 | 1,012 | |||
| 150 | 28 Aug 2009 | 1,299 | |||
| 207 | 28 Aug 2009 | 1,365 | |||
| 569 | 24 Jun 2009 | 1,034 |
More Literature (12)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 727 | 15 Oct 2012 | 7,899 | ||
| 738 | 05 Oct 2012 | 4,574 | ||
| 413 | 24 Jul 2012 | 966 | ||
| 125 | 10 Mar 2011 | 513 | ||
| WMV | 20950 | 02 Feb 2010 | 206 | |
| MP4 | 87402 | 02 Feb 2010 | 176 | |
| WMV | 27222 | 02 Feb 2010 | 145 | |
| MP4 | 175110 | 02 Feb 2010 | 133 | |
| MP4 | 19915 | 11 Jan 2010 | 158 | |
| MP4 | 20746 | 11 Jan 2010 | 158 | |
| 33 | 07 Dec 2009 | 666 | ||
| 53 | 21 Oct 2009 | 1,203 |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Linux Application Debug with CCS | Recorded Content | On Demand |
| OMAP Architectures for Smart Grid and Power Analytics Applications | Recorded Content | On Demand |
| Go Green - Utilize new Linux Power Management API to lower system cost | Recorded Content | On Demand |
| SYS/BIOS 1.5 Day Workshop: Intro to CCSv5 | Recorded Content | On Demand |
| SYS/BIOS 1.5 Day Workshop: Intro to CCSv5 - Hello World | Recorded Content | On Demand |
See More Training & Events

Cart 
