Datasheet
- OMAP4470 Multimedia Device Data Manual [Public] Version A (Rev. A)
(PDF , 7966 KB) 31 Jan 2013 - OMAP4470 Silicon Errata (Silicon Revision 1.0) (Rev. B)
(PDF , 325 KB) 05 Oct 2012 - OMAP4470 mobile applications processor
(PDF , 369 KB) 18 May 2011 - OMAP4470 ES1.0 Technical Reference Manual [Public] (Rev. S)
(PDF , 41854 KB) 02 Aug 2013 - View All Technical Documents
| Special Note Support for this product is available through TI sales and TI recommended module providers and specialized third parties. |
OMAP is a trademark of Texas Instruments. Other product or service names mentioned herein are the trademarks of their respective owners. |
Software & Tools
Software (5)
|
OMAP Register Descriptor Tool (v1.0.0.5) (Rev. A) (ZIP 11565 KB ) 1,169 views, 04 Jul 2013 |
||
|
OMAP Pad Configuration Tool Demo Training (ZIP 180696 KB ) 603 views, 28 Nov 2012 |
||
|
OMAP4470 Pad Configuration Tool (v1.3.0.0) (ZIP 1891 KB ) 173 views, 08 Oct 2012 |
||
|
OMAP4470 Clock Tree Tool (v1.10.0.1) (ZIP 2805 KB ) 171 views, 08 Oct 2012 |
||
|
OMAP Clock Tree Tool (CTT) Demo Training (ZIP 23036 KB ) 345 views, 08 Oct 2012 |
Development Tools (2)
| Name | Part# | Type |
|---|---|---|
| XDS200 Price/Performance-balanced Debug Probe | XDS200 | JTAG Emulators/ Analyzers |
| XDS560 High Performance Debug Probe | XDS560 | JTAG Emulators/ Analyzers |
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| TWL6032 | Fully Integrated Power Management With Power Path and Battery Charger | POWER MANAGEMENT - POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS | PMIC with integrated charger feat. high efficiency regulators sized to meet OMAP4 current requirement |
| TWL6041 | 8-Channel High Quality Low-Power Audio Codec For Portable Applications | POWER MANAGEMENT - POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS | Audio IC, cost optimized leveraging OMAP4 ABE |
| CDC3S04 | Quad Sine-Wave Clock Buffer with LDO | Fanout Buffers - Single-Ended | HDMI Companion Chip w/ Step-up DC-DC, I2C Level Shifter & High-speed ESD Clamps for Portable Apps |
| TPS62234 | 3MHz, 500mA Step-Down Converter in 1 x 1.5mm SON Package | CONVERTER (INTEGRATED SWITCH) - STEP-DOWN (BUCK) CONVERTER | Audio IC regulation to optimize playback power cunsumption |
| TPD12S015A | HDMI Companion Chip w/ Step-up DC-DC, I2C Level Shifter & High-speed ESD Clamps for Portable Apps | ESD/EMI Protection - ESD Solution | HDMI Companion Chip w/ Step-up DC-DC, I2C Level Shifter & High-speed ESD Clamps for Portable Apps |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 7966 | 31 Jan 2013 |
Application Notes (3)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 1818 | 30 Nov 2012 | 2,871 | |||
| 614 | 29 Nov 2012 | 1,128 | |||
| 555 | 12 Sep 2012 | 1,166 |
User Guides (4)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 41854 | 02 Aug 2013 | 1,385 | ||
| 246 | 23 Jan 2013 | 566 | ||
| 697 | 22 Oct 2012 | 750 | ||
| 1628 | 06 Aug 2012 | 540 |
Support & Community
Wikis
Visit the TI Wiki| Topics | Last modified |
|---|---|
| OMAP4 Boards | 26 Jul 2013 11:07 PM |
| OMAP4 Debug and Trace Tools | 26 Jul 2013 11:08 PM |
| OMAP4 Power and Clock Management Profiling | 26 Jul 2013 11:08 PM |
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||

Cart 