ONET2804T 28Gbps 4-Channel Limiting Transimpedance Amplifier | TI.com

ONET2804T (ACTIVE)

28Gbps 4-Channel Limiting Transimpedance Amplifier

28Gbps 4-Channel Limiting Transimpedance Amplifier - ONET2804T
 

Description

The ONET2804T is a high gain limiting transimpedance amplifier for parallel optical interconnects with data rates up to 28 Gbps. The device is used in conjunction with a 750 µm pitch photodiode array to convert an optical signal into a differential output voltage. An internal circuit provides the photodiode reverse bias voltage and senses the average photocurrent supplied to each photodiode.

The device can be used with pin control or a two-wire serial interface to allow control of the output amplitude, gain, bandwidth and input threshold.

The ONET2804T provides 21 GHz bandwidth, a gain of 10 kΩ, an input referred noise of 1.8 µArms and a received signal strength indicator (RSSI) for each channel. 40 dB isolation between channels results in low crosstalk penalty in the receiver.

The part requires a single 3.3 V supply and typically dissipates 139 mW per channel with a differential output amplitude of 500 mVPP. It is characterized for operation from –40°C to 100°C temperatures and is available in die form with a 750 µm channel pitch.

To request a full data sheet, please send an email to: onet2804t_request@ti.com.





Features

  • 4-Channel Multi-Rate operation up to 28 Gbps
  • 10 kΩ Differential Transimpedance
  • 21 GHz Bandwidth
  • 1.8 µArms Input Referred Noise
  • 2.9 mAPP Input Overload Current
  • Programmable Output Voltage
  • Adjustable Gain and Bandwidth
  • Received Signal Strength Indicator (RSSI) for each Channel
  • 40 dB Isolation Between Channels (Die only)
  • Single 3.3 V Supply
  • 139 mW per Channel
  • Pad Control or 2-Wire Control
  • On Chip Filter Capacitors
  • –40°C to 100°C Operation
  • Die Size: 3250 µm × 1450 µm, 750 µm Channel Pitch

All trademarks are the property of their respective owners.

View more

Parametrics Compare all products in Transimpedance & limiting amplifiers

 
Data Rate (Max) (Gbps)
DJ (Typ) (ps)
ICC (Nom) (mA)
ICC (Max) (mA)
VCC (V)
Features
Operating Temperature Range (C)
ONET2804T ONET2804TLP
28     28    
2     2    
  30    
  36    
3.3     3.3    
N/A     N/A    
-40 to 100     -40 to 100    

Featured tools and software