ONET8501T

ACTIVE

11.3-Gbps limiting transimpedance amplifier with RSSI

Product details

Type Transimpedance and limiting amplifier Data rate (max) (Mbps) 11300 Supply current (typ) (µA) 28000 Supply current (max) (µA) 44000 Deterministic jitter (typ) (ps) 6 Operating temperature range (°C) -40 to 100
Type Transimpedance and limiting amplifier Data rate (max) (Mbps) 11300 Supply current (typ) (µA) 28000 Supply current (max) (µA) 44000 Deterministic jitter (typ) (ps) 6 Operating temperature range (°C) -40 to 100
DIESALE (Y) See data sheet
  • 10 GHz Bandwidth
  • 7 kΩ Differential Small Signal Transimpedance
  • 2.5 mAPP Input Overload Current
  • Received Signal Strength Indication (RSSI)
  • 100mW Typical Power Dissipation
  • CML Data Outputs With On-Chip 50Ω Back-Termination
  • On Chip Supply Filter Capacitor
  • Single 3.3V Supply
  • Die Size: 940 × 1195 µm
  • APPLICATIONS
    • SONET OC-192
    • SFP+ Optical Receivers
    • 10x Fibre Channel Optical Receivers
    • 10G Ethernet Receivers
    • PIN Preamplifier-Receivers
    • APD Preamplifier Receivers

  • 10 GHz Bandwidth
  • 7 kΩ Differential Small Signal Transimpedance
  • 2.5 mAPP Input Overload Current
  • Received Signal Strength Indication (RSSI)
  • 100mW Typical Power Dissipation
  • CML Data Outputs With On-Chip 50Ω Back-Termination
  • On Chip Supply Filter Capacitor
  • Single 3.3V Supply
  • Die Size: 940 × 1195 µm
  • APPLICATIONS
    • SONET OC-192
    • SFP+ Optical Receivers
    • 10x Fibre Channel Optical Receivers
    • 10G Ethernet Receivers
    • PIN Preamplifier-Receivers
    • APD Preamplifier Receivers

The ONET8501T is a high-speed, high gain, limiting transimpedance amplifier used in optical receivers with data rates up to 12.5Gbps. It features low input referred noise, 10GHz bandwidth, 7kΩ small signal transimpedance, and a received signal strength indicator (RSSI).

The ONET8501T is available in die form, includes an on-chip VCC bypass capacitor and is optimized for packaging in a TO can.

The ONET8501T requires a single 3.3V ±10% supply and its power efficient design typically dissipates less than 105mW. The device is characterized for operation from –40°C to 100°C case (IC back side) temperature.

The ONET8501T is a high-speed, high gain, limiting transimpedance amplifier used in optical receivers with data rates up to 12.5Gbps. It features low input referred noise, 10GHz bandwidth, 7kΩ small signal transimpedance, and a received signal strength indicator (RSSI).

The ONET8501T is available in die form, includes an on-chip VCC bypass capacitor and is optimized for packaging in a TO can.

The ONET8501T requires a single 3.3V ±10% supply and its power efficient design typically dissipates less than 105mW. The device is characterized for operation from –40°C to 100°C case (IC back side) temperature.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet 11.3-Gbps Limiting Transimpedance Amplifier with RSSI datasheet (Rev. B) 17 Aug 2011

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins Download
DIESALE (Y)

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos