OPA1013 Precision, Single-Supply Dual Operational Amplifier | TI.com

OPA1013 (ACTIVE)

Precision, Single-Supply Dual Operational Amplifier

Precision, Single-Supply Dual Operational Amplifier - OPA1013
Datasheet
 

Parametrics Compare all products in Precision op amps (Vos<1mV)

 
Number of channels (#)
Total Supply Voltage (Min) (+5V=5, +/-5V=10)
Total Supply Voltage (Max) (+5V=5, +/-5V=10)
GBW (Typ) (MHz)
Slew Rate (Typ) (V/us)
Rail-to-rail
Vos (offset voltage @ 25 C) (Max) (mV)
Offset drift (Typ) (uV/C)
Iq per channel (Typ) (mA)
Vn at 1 kHz (Typ) (nV/rtHz)
CMRR (Typ) (dB)
Rating
Operating temperature range (C)
Package Group
Package size: mm2:W x L (PKG)
Input bias current (Max) (pA)
Output current (Typ) (mA)
Features
Architecture
OPA1013
2    
4    
36    
0.5    
0.35    
In to V-
Out    
0.3    
0.4    
0.34    
25    
104    
Catalog    
0 to 70    
PDIP | 8    
See datasheet (PDIP)    
30000    
30    
   
Bipolar    

Design tool

WEBENCH® Designer OPA1013

Amplifier Topology
 Non-inverting
 Inverting
Desired Power Supply Voltage
Positive Supply (Vcc):  V
Negative Supply (Vee):  V
Allowed Power Supply(Vcc-Vee) = 4.0 to 36.0 V
Desired Input and Output Requirements
  Min Max
Vin  V  V
Vout  V  V
Minimum Temperature = 0.0 °C
Maximum Temperature = 70.0 °C