Datasheet
- Low Cost Precision Difet® Operational Amplifier
(PDF , 261 KB) 27 Sep 2000 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Replaced By | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | | OPA121KM | | OPA121KU | Contact Distributor | TO-99 (LMC) | 8 | >5K | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Not Available | OPA121KM3 | | Contact Distributor | TO-99 (LMC) | 8 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Not Available | OPA121KP | | OPA121KU | Contact Distributor | PDIP (P) | 8 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Not Available | OPA121KP4 | | Contact Distributor | PDIP (P) | 8 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | | OPA121KU | ACTIVE | 0 to 70 | 6.10 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | 1K - 5K | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | | OPA121KU/2K5 | ACTIVE | 0 to 70 | 5.10 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | >5K | 1k quantity lead time: In stock | Not Available | Contact Distributor | OPA121KU/2K5G4 | ACTIVE | 0 to 70 | 5.10 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | Contact TI Distributor or Sales Office | Contact Distributor | OPA121KUE4 | ACTIVE | 0 to 70 | 6.10 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| OPA124 | Low Noise Precision Difet Operational Amplifier | OPERATIONAL AMPLIFIER - PRECISION AMPLIFIER | Similar to OPA121 with 0.25VIO, 4.5mA Iq and 2MHz GBW |
| OPA129 | Ultra-Low Bias Current Difet Operational Amplifier | OPERATIONAL AMPLIFIER - PRECISION AMPLIFIER | Similar to OPA121 but with 1.8mA Iq and 1MHz GBW |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 261 | 27 Sep 2000 |
Application Notes (7)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 69 | 30 Mar 2005 | 891 | |||
| 1310 | 24 May 2004 | 11,834 | |||
| 44 | 02 Oct 2000 | 2,204 | |||
| 77 | 02 Oct 2000 | 6,019 | |||
| 49 | 02 Oct 2000 | 1,940 | |||
| 76 | 02 Oct 2000 | 2,810 | |||
| 385 | 02 Oct 2000 | 2,685 |
Tools & Software
Models (3)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| OPA121 PSpice Model (Rev. A) | PSpice Model | ZIP | 56 KB | 18 Nov 2011 | 249 views |
| OPA121 TINA-TI Reference Design (Rev. B) | TINA-TI Reference Design | TSC | 109 KB | 18 Nov 2011 | 108 views |
| OPA121 TINA-TI Spice Model (Rev. A) | TINA-TI Spice Model | ZIP | 3 KB | 18 Nov 2011 | 224 views |
Design Kits & Evaluation Modules (2)
| Name | Part# | Type |
|---|---|---|
| DIP Adapter Evaluation Module | DIP-ADAPTER-EVM | Evaluation Modules & Boards |
| Universal Operational Amplifier Evaluation Module | OPAMPEVM | Evaluation Modules & Boards |
Development Tools (9)
| Name | Part# | Type |
|---|---|---|
| Automatic Resistor/Capacitor Calculator for Passive Filters | RC-FILTER-CALC | Calculation Tools |
| Decibel Calculator | DECIBEL-CALC | Calculation Tools |
| Frequency/Wavelength Calculator | FREQ-WAVE-CALC | Calculation Tools |
| Noise Calculator, Generator and Examples | OPAMP-NOISECALC | Calculation Tools |
| Op Amp Gain Stage Calculator | GAIN-STAGE-CALC | Calculation Tools |
| Resistor Calculator for Op Amp Gain and Zero Shift | RESISTOR-CALC | Calculation Tools |
| Active Filter Design Application | FILTERPRO | Circuit Design & Simulation |
| Analog Filter Design | FILTER-DESIGNER | Circuit Design & Simulation |
| SPICE-Based Analog Simulation Program | TINA-TI | Circuit Design & Simulation |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Sensor Signal Conditioning and Interface for Medical | Recorded Content | On Demand |
| Intro to Motor Drives and the Motor Signal Chain | Recorded Content | On Demand |
| Technology Day Toronto | In-Person | 11 Nov 2013 |
| Technology Day Detroit | In-Person | 26 Sep 2013 |
| Technology Day Boston | In-Person | 19 Sep 2013 |
See More Training & Events

Cart 