Datasheet
- Low Cost FET-Input Operational Amplifiers
(PDF , 778 KB) 27 Sep 2000 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | OPA137N/250 | ACTIVE | 1.05 | 1ku | SOT-23 (DBV) | 5 | View | 250 | SMALL T&R | 1K - 5K | 1k quantity lead time: In stock | Contact TI Distributor or Sales Office | Contact Distributor | OPA137N/250E4 | ACTIVE | 1.05 | 1ku | SOT-23 (DBV) | 5 | View | 250 | SMALL T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | Contact Distributor | OPA137N/3K | ACTIVE | 0.95 | 1ku | SOT-23 (DBV) | 5 | View | 3000 | LARGE T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | Contact Distributor | OPA137N/3KE4 | ACTIVE | 0.95 | 1ku | SOT-23 (DBV) | 5 | View | 3000 | LARGE T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | | OPA137NA/250 | ACTIVE | 0.70 | 1ku | SOT-23 (DBV) | 5 | View | 250 | SMALL T&R | >5K | 1k quantity lead time: In stock | Contact TI Distributor or Sales Office | | OPA137NA/250E4 | ACTIVE | 0.70 | 1ku | SOT-23 (DBV) | 5 | View | 250 | SMALL T&R | 500 | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | OPA137NA/3K | ACTIVE | 0.60 | 1ku | SOT-23 (DBV) | 5 | View | 3000 | LARGE T&R | >5K | 1k quantity lead time: In stock | Not Available | Contact Distributor | OPA137NA/3KE4 | ACTIVE | 0.60 | 1ku | SOT-23 (DBV) | 5 | View | 3000 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | | OPA137P | ACTIVE | 1.05 | 1ku | PDIP (P) | 8 | View | 50 | TUBE | >5K | 1k quantity lead time: In stock | | OPA137PA | ACTIVE | 0.70 | 1ku | PDIP (P) | 8 | View | 50 | TUBE | >5K | 1k quantity lead time: In stock | | OPA137U | ACTIVE | 0.95 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | >5K | 1k quantity lead time: In stock | | OPA137UA | ACTIVE | 0.70 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | 1K - 5K | 1k quantity lead time: In stock | Not Available | Contact Distributor | OPA137UA/2K5 | ACTIVE | 0.60 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | Contact Distributor | OPA137UA/2K5G4 | ACTIVE | 0.60 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | Contact TI Distributor or Sales Office | | OPA137UAG4 | ACTIVE | 0.70 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | 100 | Typical lead time for 1k quantity: 4 to 8 weeks | Contact TI Distributor or Sales Office | | OPA137UE4 | ACTIVE | 0.95 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | 70 | Typical lead time for 1k quantity: 4 to 8 weeks |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| OPA121 | Low Cost Precision Difet Operational Amplifier | OPERATIONAL AMPLIFIER - PRECISION AMPLIFIER | Similar to OPA137 with 2mV VIO, 4.5mA Iq and noise of 2nV/rtHz |
| OPA130 | Low Power, Precision FET-Input Operational Amplifiers | OPERATIONAL AMPLIFIER - PRECISION AMPLIFIER | Similar to OPA137 with 1mV VIO, 1.75mA Iq and 16nV/rtHz |
| OPA131 | General Purpose FET-Input Operational Amplifiers | OPERATIONAL AMPLIFIER - PRECISION AMPLIFIER | Similar to OPA137 with 0.75mV VIO, 1.75mA Iq and 4MHz GBW |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 778 | 27 Sep 2000 |
Application Notes (5)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 69 | 30 Mar 2005 | 909 | |||
| 1310 | 24 May 2004 | 11,904 | |||
| 44 | 02 Oct 2000 | 2,235 | |||
| 77 | 02 Oct 2000 | 6,011 | |||
| 76 | 02 Oct 2000 | 2,818 |
Tools & Software
Models (3)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| OPA137 PSpice Model (Rev. A) | PSpice Model | ZIP | 40 KB | 20 Oct 2011 | 267 views |
| OPA137 TINA-TI Reference Design (Rev. B) | TINA-TI Reference Design | ZIP | 3 KB | 25 Oct 2011 | 235 views |
| OPA137 Family TINA-TI Spice Model (Rev. A) | TINA-TI Spice Model | ZIP | 3 KB | 25 Oct 2011 | 250 views |
Design Kits & Evaluation Modules (2)
| Name | Part# | Type |
|---|---|---|
| DIP Adapter Evaluation Module | DIP-ADAPTER-EVM | Evaluation Modules & Boards |
| Universal Operational Amplifier Evaluation Module | OPAMPEVM | Evaluation Modules & Boards |
Development Tools (9)
| Name | Part# | Type |
|---|---|---|
| Automatic Resistor/Capacitor Calculator for Passive Filters | RC-FILTER-CALC | Calculation Tools |
| Decibel Calculator | DECIBEL-CALC | Calculation Tools |
| Frequency/Wavelength Calculator | FREQ-WAVE-CALC | Calculation Tools |
| Noise Calculator, Generator and Examples | OPAMP-NOISECALC | Calculation Tools |
| Op Amp Gain Stage Calculator | GAIN-STAGE-CALC | Calculation Tools |
| Resistor Calculator for Op Amp Gain and Zero Shift | RESISTOR-CALC | Calculation Tools |
| Active Filter Design Application | FILTERPRO | Circuit Design & Simulation |
| Analog Filter Design | FILTER-DESIGNER | Circuit Design & Simulation |
| SPICE-Based Analog Simulation Program | TINA-TI | Circuit Design & Simulation |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Sensor Signal Conditioning and Interface for Medical | Recorded Content | On Demand |
| Intro to Motor Drives and the Motor Signal Chain | Recorded Content | On Demand |
| Technology Day Toronto | In-Person | 11 Nov 2013 |
| Technology Day Detroit | In-Person | 26 Sep 2013 |
| Technology Day Boston | In-Person | 19 Sep 2013 |
See More Training & Events

Cart 