OPA1604 (ACTIVE)

OPA1602, OPA1604 SoundPlus High-Performance, Bipolar-Input Audio Op Amp

OPA1602, OPA1604 SoundPlus High-Performance, Bipolar-Input Audio Op Amp - OPA1604
 

Models (1)

Title Category Type Size (KB) Date Views
OPA1602 TINA-TI Spice Model (Rev. A) TINA-TI Spice Model ZIP 58 KB 02 Dec 2011 114 views

Reference designs

TI Designs Reference Design Library is a robust reference design library spanning analog, embedded processor and connectivity. Created by TI experts to help you jump start your system design, all TI Designs include schematic or block diagrams, BOMs and design files to speed your time to market. Search and download designs at ti.com/tidesigns

TI Designs

Analog, Active Crossover Circuit for Two-Way Loudspeakers

This TI Verified Design implements an analog active crossover solution for two-way loudspeakers which is suitable for recording studios or home high-fidelity systems. The woofer signal pathway includes a low-pass shelving circuit for baffle step compensation and a 4th-order Linkwitz-Riley low-pass (...)

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

Development tools (2)

Name Part# Type
Analog Engineer's Calculator ANALOG-ENGINEER-CALC Calculation Tools
SPICE-Based Analog Simulation Program TINA-TI Circuit Design & Simulation

WEBENCH® Designer OPA1604

Amplifier Topology
 Non-inverting
 Inverting
Desired Power Supply Voltage
Positive Supply (Vcc):  V
Negative Supply (Vee):  V
Allowed Power Supply(Vcc-Vee) = 4.5 to 36.0 V
Desired Input and Output Requirements
  Min Max
Vin  V  V
Vout  V  V
Minimum Temperature = -40.0 °C
Maximum Temperature = 85.0 °C