OPA1641 (ACTIVE)

Sound-Plus High-Performance, JFET-Input Audio OpAmps

Sound-Plus High-Performance, JFET-Input Audio OpAmps - OPA1641
 

Models (3)

Title Category Type Size (KB) Date Views
OPA1642 PSpice Model PSpice Model ZIP 80 KB 13 Oct 2011 197 views
OPA1642 TINA-TI Spice Model (Rev. A) TINA-TI Spice Model ZIP 7 KB 13 Oct 2011 248 views
OPA1642 TINA-TI Reference Design (Rev. A) TINA-TI Reference Design TSC 182 KB 13 Oct 2011 77 views

Reference designs

TI Designs Reference Design Library is a robust reference design library spanning analog, embedded processor and connectivity. Created by TI experts to help you jump start your system design, all TI Designs include schematic or block diagrams, BOMs and design files to speed your time to market. Search and download designs at ti.com/tidesigns

TI Designs

Tone Stack for Guitar Amplifier Reference Design

This split-supply, high-performance guitar tone circuit provides control of the bass, mid, and treble frequencies of an electric guitar signal, while also providing gain with minimal distortion and noise. Buffered inputs and outputs preserve the behavior of the system independent of the source and (...)

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

Development tools (2)

Name Part# Type
Analog Engineer's Calculator ANALOG-ENGINEER-CALC Calculation Tools
SPICE-Based Analog Simulation Program TINA-TI Circuit Design & Simulation

WEBENCH® Designer OPA1641

Amplifier Topology
 Non-inverting
 Inverting
Desired Power Supply Voltage
Positive Supply (Vcc):  V
Negative Supply (Vee):  V
Allowed Power Supply(Vcc-Vee) = 4.5 to 36.0 V
Desired Input and Output Requirements
  Min Max
Vin  V  V
Vout  V  V
Minimum Temperature = -40.0 °C
Maximum Temperature = 85.0 °C