Datasheet
- 36V, Single-Supply, SOT553, General-Purpose Operational Amplifiers (Rev. D)
(PDF , 1760 KB) 21 Sep 2012 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | OPA171AID | ACTIVE | -40 to 125 | 0.48 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | >5K | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | | OPA171AIDBVR | ACTIVE | -40 to 125 | 0.40 | 1ku | SOT-23 (DBV) | 5 | View | 3000 | LARGE T&R | >5K | 1k quantity lead time: In stock | | OPA171AIDBVT | ACTIVE | -40 to 125 | 0.46 | 1ku | SOT-23 (DBV) | 5 | View | 250 | SMALL T&R | >5K | 1k quantity lead time: In stock | Not Available | Contact Distributor | OPA171AIDR | ACTIVE | -40 to 125 | 0.40 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | Contact Distributor | OPA171AIDRLR | ACTIVE | -40 to 125 | 0.40 | 1ku | SOT (DRL) | 5 | View | 4000 | LARGE T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | | OPA171AIDRLT | ACTIVE | -40 to 125 | 0.46 | 1ku | SOT (DRL) | 5 | View | 250 | SMALL T&R | >5K | 1k quantity lead time: In stock |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| OPA137 | Low Cost FET-Input Operational Amplifiers | OPERATIONAL AMPLIFIER - PRECISION AMPLIFIER | The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent. Similar to OPA171 with 3mV VIO, 0.27mA Iq and 1MHz GBW |
| OPA131 | General Purpose FET-Input Operational Amplifiers | OPERATIONAL AMPLIFIER - PRECISION AMPLIFIER | The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent. Similar to OPA171 with 0.75mV VIO, 1.75mA Iq and 4MHz GBW |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1760 | 21 Sep 2012 |
Application Notes (6)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 69 | 30 Mar 2005 | 907 | |||
| 1310 | 24 May 2004 | 11,848 | |||
| 44 | 02 Oct 2000 | 2,193 | |||
| 77 | 02 Oct 2000 | 6,027 | |||
| 76 | 02 Oct 2000 | 2,766 | |||
| 385 | 02 Oct 2000 | 2,650 |
Tools & Software
Models (2)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| OPAy171 Family TINA-TI Reference Design | TINA-TI Reference Design | TSC | 313 KB | 03 Nov 2010 | 272 views |
| OPAy171 Family TINA-TI Spice Model | TINA-TI Spice Model | TSM | 14 KB | 03 Nov 2010 | 349 views |
Design Kits & Evaluation Modules (2)
| Name | Part# | Type |
|---|---|---|
| DIP Adapter Evaluation Module | DIP-ADAPTER-EVM | Evaluation Modules & Boards |
| Universal Operational Amplifier Evaluation Module | OPAMPEVM | Evaluation Modules & Boards |
Development Tools (9)
| Name | Part# | Type |
|---|---|---|
| Automatic Resistor/Capacitor Calculator for Passive Filters | RC-FILTER-CALC | Calculation Tools |
| Decibel Calculator | DECIBEL-CALC | Calculation Tools |
| Frequency/Wavelength Calculator | FREQ-WAVE-CALC | Calculation Tools |
| Noise Calculator, Generator and Examples | OPAMP-NOISECALC | Calculation Tools |
| Op Amp Gain Stage Calculator | GAIN-STAGE-CALC | Calculation Tools |
| Resistor Calculator for Op Amp Gain and Zero Shift | RESISTOR-CALC | Calculation Tools |
| Active Filter Design Application | FILTERPRO | Circuit Design & Simulation |
| Analog Filter Design | FILTER-DESIGNER | Circuit Design & Simulation |
| SPICE-Based Analog Simulation Program | TINA-TI | Circuit Design & Simulation |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Sensor Signal Conditioning and Interface for Medical | Recorded Content | On Demand |
| Intro to Motor Drives and the Motor Signal Chain | Recorded Content | On Demand |
| Introduction to Medical Imaging | Recorded Content | On Demand |
| Haptics Technologies | Recorded Content | On Demand |
| Go Green - Utilize new Linux Power Management API to lower system cost | Recorded Content | On Demand |
See More Training & Events

Cart 