36V Single-Supply 10MHz Rail-to-Rail Output Automotive Grade Op Amp - OPA172-Q1

OPA172-Q1 (PREVIEW)

36V Single-Supply 10MHz Rail-to-Rail Output Automotive Grade Op Amp

 

Description

The OPA2172-Q1 and OPA4172-Q1 (OPAx172-Q1) are a family of 36-V, single-supply, low-noise operational amplifiers capable of operating on supplies ranging from 4.5 V (±2.25 V) to 36 V
(±18 V). The OPAx172-Q1 are available in micropackages, and offer low offset, drift, and quiescent current. These devices also offer wide bandwidth, fast slew rate, and high output current drive capability. The dual and quad versions all have identical specifications for maximum design flexibility.

Unlike most op amps that are specified at only one supply voltage, the OPAx172-Q1 family is specified from 4.5 V to 36 V. Input signals beyond the supply rails do not cause phase reversal. The input can operate 100 mV below the negative rail and within 2 V of the top rail during normal operation. Note that these devices can operate with full rail-to-rail input 100 mV beyond the top rail, but with reduced performance within 2 V of the top rail.

The OPAx172-Q1 series of op amps are specified from –40°C to +125°C.

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1:
      –40°C to +125°C
      Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 3A
    • Device CDM ESD Classification level C6
  • Wide Supply Range:
    4.5 V to 36 V, ±2.25 V to ±18 V
  • Low Offset Voltage: ±0.2 mV
  • Low Offset Drift: ±0.3 µV/°C
  • Gain Bandwidth: 10 MHz
  • Low Input Bias Current: ±8 pA
  • Low Quiescent Current: 1.6 mA per Amplifier
  • Low Noise: 7 nV/√Hz
  • EMI and RFI Filtered Inputs
  • Input Range Includes the Negative Supply
  • Input Range Operates to Positive Supply
  • Rail-to-Rail Output
  • High Common-Mode Rejection: 120 dB
  • Industry-Standard Packages:
    • VSSOP-8, TSSOP-14

All trademarks are the property of their respective owners.

View more

Parametrics Compare all products in Precision Op Amps

 
Number of Channels (#)
Total Supply Voltage (Min) (+5V=5, +/-5V=10)
Total Supply Voltage (Max) (+5V=5, +/-5V=10)
GBW (Typ) (MHz)
Slew Rate (Typ) (V/us)
Rail-to-Rail
Vos (Offset Voltage @ 25C) (Max) (mV)
Offset Drift (Typ) (uV/C)
Iq per channel (Typ) (mA)
Vn at 1kHz (Typ) (nV/rtHz)
CMRR (Typ) (dB)
Rating
Operating Temperature Range (C)
Package Group
Package Size: mm2:W x L (PKG)
Input Bias Current (Max) (pA)
Output Current (Typ) (mA)
Features
Architecture
OPA172-Q1 OPA2172-Q1 OPA4172-Q1
1    2    4   
4.5    4.5    4.5   
36    36    36   
10    10    10   
10    10    10   
In to V-
Out   
In to V-
Out   
In to V-
Out   
1    1    1   
0.3    0.3    0.3   
1.6    1.6    1.6   
7    7    7   
120    120    120   
Automotive    Automotive    Automotive   
-40 to 125    -40 to 125    -40 to 125   
SOT-23    VSSOP    TSSOP   
5SOT-23: 8 mm2: 2.8 x 2.9(SOT-23)    8VSSOP: 15 mm2: 4.9 x 3(VSSOP)    14TSSOP: 32 mm2: 6.4 x 5(TSSOP)   
15    15    15   
75    75    75   
EMI Hardened    N/A    N/A   
CMOS    CMOS    CMOS   

Other qualified versions of OPA172-Q1

Version Part Number Definition
Catalog OPA172 TI's standard catalog product