Datasheet
- 1.1nV/√Hz Noise, Low Power, Precision Operational Amplifier in Small DFN-8 Pkg (Rev. G)
(PDF , 1480 KB) 10 May 2009 - OPA211, OPA211A, OP2211, OPA2211A EMI Immunity Performance (Rev. A)
(PDF , 91 KB) 03 Nov 2012 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | | OPA211AID | ACTIVE | -40 to 125 | 4.15 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | 1K - 5K | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | | OPA211AIDG4 | ACTIVE | -40 to 125 | 4.15 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | 1K - 5K | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | Contact Distributor | OPA211AIDGKR | ACTIVE | -40 to 125 | 3.45 | 1ku | VSSOP (DGK) | 8 | View | 2500 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | OPA211AIDGKRG4 | ACTIVE | -40 to 125 | 3.45 | 1ku | VSSOP (DGK) | 8 | View | 2500 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | | OPA211AIDGKT | ACTIVE | -40 to 125 | 4.00 | 1ku | VSSOP (DGK) | 8 | View | 250 | SMALL T&R | >5K | 1k quantity lead time: In stock | Contact Distributor | OPA211AIDGKTG4 | ACTIVE | -40 to 125 | 4.00 | 1ku | VSSOP (DGK) | 8 | View | 250 | SMALL T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | | OPA211AIDR | ACTIVE | -40 to 125 | 3.45 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | >5K | 1k quantity lead time: In stock | Contact Distributor | OPA211AIDRG4 | ACTIVE | -40 to 125 | 3.45 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | | OPA211AIDRGR | ACTIVE | -40 to 125 | 3.45 | 1ku | SON (DRG) | 8 | View | 1000 | LARGE T&R | 1K - 5K | 1k quantity lead time: In stock | Not Available | Contact Distributor | OPA211AIDRGRG4 | ACTIVE | -40 to 125 | 3.45 | 1ku | SON (DRG) | 8 | View | 1000 | LARGE T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | | OPA211AIDRGT | ACTIVE | -40 to 125 | 4.00 | 1ku | SON (DRG) | 8 | View | 250 | SMALL T&R | 1K - 5K | 1k quantity lead time: In stock | Contact Distributor | OPA211AIDRGTG4 | ACTIVE | -40 to 125 | 4.00 | 1ku | SON (DRG) | 8 | View | 250 | SMALL T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | | OPA211ID | ACTIVE | -40 to 125 | 5.85 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | 1K - 5K | 1k quantity lead time: In stock | Not Available | | OPA211IDGKR | ACTIVE | -40 to 125 | 5.15 | 1ku | VSSOP (DGK) | 8 | View | 2500 | LARGE T&R | 1K - 5K | 1k quantity lead time: In stock | | OPA211IDGKT | ACTIVE | -40 to 125 | 5.70 | 1ku | VSSOP (DGK) | 8 | View | 250 | SMALL T&R | 1K - 5K | 1k quantity lead time: In stock | Not Available | Contact Distributor | OPA211IDR | ACTIVE | -40 to 125 | 5.15 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | | OPA211IDRGR | ACTIVE | -40 to 125 | 5.15 | 1ku | SON (DRG) | 8 | View | 3000 | LARGE T&R | 972 | For lead times contact TI Authorized Distributor or local TI sales office | | OPA211IDRGT | ACTIVE | -40 to 125 | 5.70 | 1ku | SON (DRG) | 8 | View | 250 | SMALL T&R | 417 | Typical lead time for 1k quantity: 4 to 8 weeks |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| OPA228 | High Precision, Low Noise Operational Amplifiers | OPERATIONAL AMPLIFIER - PRECISION AMPLIFIER | Similar to OPA211 but with 0.075mV VIO, 3.8mA Iq and 33MHz GBW |
| OPA365 | 2.2V, 50MHz, Low-Noise, Single-Supply Rail-to-Rail Operational Amplifier | OPERATIONAL AMPLIFIER - HIGH SPEED AMPLIFIER | Similar to OPA211 with 2.2V-to-5.5V supply range, 0.2 mV VIO and 5mA Iq |
| OPA835 | Ultra Low Power, Rail to Rail Out, Negative Rail In, VFB Amplifier | OPERATIONAL AMPLIFIER - LOW POWER AMP | 250uA Rail to Rail Voltage Feedback Amplifier |
| ADS8327 | 2.7V~5.5V, 16 Bit 500KSPS Serial ADC | ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS) | |
| DAC8811 | 16-Bit, Serial Input Multiplying Digital to Analog Converter | DIGITAL TO ANALOG CONVERTER - PRECISION DAC (=<10MSPS) | |
| ADS7861 | Dual, 500kHz, 12-Bit, 2+2 Ch, Simultaneous Sampling Analog-To-Digital Converter | ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS) | |
| ADS8382 | 18-Bit 600KSPS Serial ADC with Ref and Pseudo Bipolar, Fully Differential Input | ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS) | |
| ADS8505 | 16-Bit 250kHz CMOS Analog-to-Digital Converter w/Parallel Interface 2.5V Internal Reference | ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS) | |
| DAC7822 | 12-bit, Dual Channel, Parallel Input, Multiplying Digital-to-Analog Converter | DIGITAL TO ANALOG CONVERTER - PRECISION DAC (=<10MSPS) | |
| DAC8820 | 16-Bit, Parallel Input Multiplying DAC | DIGITAL TO ANALOG CONVERTER - PRECISION DAC (=<10MSPS) | |
| DAC8830 | 16-Bit, Ultra-Low Power, Voltage Output Digital to Analog Converter | DIGITAL TO ANALOG CONVERTER - PRECISION DAC (=<10MSPS) |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1480 | 10 May 2009 |
Application Notes (12)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 91 | 03 Nov 2012 | 1,218 | |||
| 287 | 24 Sep 2012 | 1,218 | |||
| 167 | 11 Aug 2010 | 758 | |||
| 1470 | 11 Aug 2010 | 552 | |||
| 167 | 06 May 2010 | 937 | |||
| 1556 | 06 May 2010 | 694 | |||
| 571 | 14 Jul 2009 | 1,230 | |||
| Multiple Files | 14 Jul 2009 | 1,153 | |||
| 1310 | 24 May 2004 | 11,904 | |||
| 44 | 02 Oct 2000 | 2,235 | |||
| 77 | 02 Oct 2000 | 6,011 | |||
| 76 | 02 Oct 2000 | 2,818 |
User Guides (4)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 83 | 12 Apr 2012 | 2,034 | |||
| 167 | 12 Apr 2012 | 1,239 | |||
| 160 | 22 Apr 2011 | 1,239 | |||
| 110 | 16 Mar 2006 | 2,034 |
More Literature (3)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 6554 | 08 Aug 2011 | 170 | ||
| 6339 | 13 Jan 2011 | 311 | ||
| WMV | 14789 | 12 Aug 2010 | 191 |
Tools & Software
Models (3)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| OPA211 PSpice Model (Rev. A) | PSpice Model | ZIP | 5 KB | 11 May 2009 | 420 views |
| OPA211 TINA-TI Reference Design (Rev. D) | TINA-TI Reference Design | TSC | 42 KB | 27 Sep 2011 | 163 views |
| OPA211 TINA-TI Spice Model (Rev. C) | TINA-TI Spice Model | ZIP | 6 KB | 13 Oct 2011 | 302 views |
Design Kits & Evaluation Modules (4)
| Name | Part# | Type |
|---|---|---|
| DEM-OPA-SO-1A Unpopulated PCB Compatible w/High Speed Wide Bandwidth Op Amps in 8-lead SOIC (D) Pkg | DEM-OPA-SO-1A | Evaluation Modules & Boards |
| DIP Adapter Evaluation Module | DIP-ADAPTER-EVM | Evaluation Modules & Boards |
| FREE DEM-OPA-SO-1B | DEM-OPA-SO-1B | Evaluation Modules & Boards |
| Universal Operational Amplifier Evaluation Module | OPAMPEVM | Evaluation Modules & Boards |
Development Tools (9)
| Name | Part# | Type |
|---|---|---|
| Automatic Resistor/Capacitor Calculator for Passive Filters | RC-FILTER-CALC | Calculation Tools |
| Decibel Calculator | DECIBEL-CALC | Calculation Tools |
| Frequency/Wavelength Calculator | FREQ-WAVE-CALC | Calculation Tools |
| Noise Calculator, Generator and Examples | OPAMP-NOISECALC | Calculation Tools |
| Op Amp Gain Stage Calculator | GAIN-STAGE-CALC | Calculation Tools |
| Resistor Calculator for Op Amp Gain and Zero Shift | RESISTOR-CALC | Calculation Tools |
| Active Filter Design Application | FILTERPRO | Circuit Design & Simulation |
| Analog Filter Design | FILTER-DESIGNER | Circuit Design & Simulation |
| SPICE-Based Analog Simulation Program | TINA-TI | Circuit Design & Simulation |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Sensor Signal Conditioning and Interface for Medical | Recorded Content | On Demand |
| Intro to Motor Drives and the Motor Signal Chain | Recorded Content | On Demand |
| Technology Day Toronto | In-Person | 11 Nov 2013 |
| Technology Day Detroit | In-Person | 26 Sep 2013 |
| Technology Day Boston | In-Person | 19 Sep 2013 |
See More Training & Events

Cart 